DuraMax™ Low Temperature 3,000 PSI Hydraulic Hose - 563LT | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DuraMax™ Low Temperature 3,000 PSI Hydraulic Hose - 563LT

DuraMax™ Low Temperature 3,000 PSI Hydraulic Hose - 563LT

Parker 563LT low temperature thermoplastic hydraulic hose is one of Parkers premier fork lift products and features operating temperatures as low as -70°F. Available as a single or twinline hose assembly.

Technical Specifications

  • Design Factor: 4
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE 100R17
  • Maximum Operating Pressure: 3045 psi, 21 MPa, 210 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Compatible Fitting: 56 Series, 43 Series
  • Weight: 0.13 to 0.82 kg/m, 0.09 to 0.55 lb/ft
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19.1 mm
  • Application: Cold Applications, Construction Equipment, Forestry, Hydraulics, Material Handling, Over-the-Sheave
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Copolyester
  • Minimum Bend Radius: 1-1/2 to 4-1/4 inch, 38.1 to 108 mm
  • Size: -4 to -12
  • Outside Diameter: 0.470 inch, 0.640 inch, 0.770 inch, 0.970 inch, 1.120 inch, 11.9 to 28.3 mm
Safety Warning

Full Product Description

Parflex 563LT low-temperature hydraulic hoses are designed to perform successfully in temperatures as low as -70°F. The 563LT hose features low length change under pressure and has a 3,000 psi constant working pressure. It is ideal for over-the-sheave applications that involve hydraulic lines in cold or refrigerated areas, and in construction trucks and forestry equipment working in cold climates. Parflex low temperature hoses feature a 10%-30% smaller O.D. than rubber hoses and are up to 70% lighter.

Markets:  
• Material Handling
• Construction
• Forestry

Features/Benefits:• Superior flexibility in cold temperature applications
•Matte cover for low coefficient of friction
• Low length change under pressure
• 3000 psi constant pressure

Applications:
• Excellent over-the-sheave in lift truck applications
• Cold storage or refrigerated areas
• Construction and forestry equipment in cold climates
• Hydraulic lines in low temperature applications

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
563LT-10 5/8
563LT-6 3/8
563LT-8 1/2
563LT-12 3/4
563LT-4 1/4

687541
687563