Hydraulic Hose - 590TJ | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Hose - 590TJ

Hydraulic Hose - 590TJ

The TOUGHJACKET™ 590TJ compact hydraulic hose features working pressures from 5000-2000 psi, long continuous lengths (up to 500 feet) and is qualified to use with 56 Series Global Fittings. Exceptional abrasion resistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Material: Polyurethane
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA
  • Compatible Fitting: 43 Series, 56 Series
  • Weight: 0.21 to 0.88 kg/m, 0.14 to 0.59 lb/ft
  • Inside Diameter: 1/4 to 1 inch, 6 to 25 mm
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 140 to 350 bar, 14.0 to 35.0 MPa, 2030 to 5076 psi
  • Application: Agriculture Equipment, Construction Equipment, Hydrostatic Drive, Industrial Machinery, Mobile Hydraulic Equipment, Over-the-Sheave
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Product Style: Single Line, Twin-Line
  • Hose Inner Tube Material: Copolyester
  • Hose Cover Type: ToughJACKET™
  • Minimum Bend Radius: 1-3/4 to 6 inch, 44.5 to 150 mm
  • Size: -4 to -16
  • Outside Diameter: 0.490 inch, 0.640 inch, 0.760 inch, 1.080 inch, 1.420 inch, 12.5 to 36 mm
Safety Warning

Full Product Description

The TOUGHACKET™ 590TJ compact hydraulic hose from Parker Parflex is a flexible thermoplastic hose featuring the abrasion-resistant TOUGHJACKET cover. The 590TJ hose delivers low length change under pressure and consistent long lengths. Designed to withstand the strains of demanding use, the compact 590TJ hydraulic hose is the optimal solution for large-scale, heavy-duty applications, including construction equipment, agriculture equipment, transportation, and more. Parflex 590TJ is also light-weight for easier routing and handles temperatures from -40°F to +250°F.

Markets:  
• Fluid Handling
• Industrial
• Mobile Equipment
• Transportation

Features/Benefits:
• TOUGHJACKET Polyurethane cover for best abrasion resistance
• Low length change under pressure
• Consistent long lengths
• Smaller O.D. than rubber 100R16 hose for easier routing
• 23% to 42% lighter weight than rubber 100R2 hose
• Twin and multi-line constructions available

Applications:
• Construction Equipment
• Over-the-Sheave Installations
• Booms and Cable Tracks
• Machine Tools
• Hydrostatic Transmissions
• Refuse Vehicles
• Agriculture Machinery

Certifications/Compliance:
• MSHA compliant cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Hose Style Standard Pack Qty (ft)
590TJ-4 1/4 Single 500
590TJ-6 3/8 Single 500
590TJ-8 1/2 Single 400
590TJ-12 3/4 Single 200
590TJ-16 1 Single 200
590TJ-6-50 3/8 Single 50
590TJ-6-6 3/8 Twin-Line 250
590TJ-8-50 1/2 Single 50
590TJ-8-8 1/2 Twin-Line 250

687541
687563