Transair® Pipe Hangers | #6697 00 03


LOADING IMAGES
6697 00 03
Click to View CAD Model

Transair® Pipe Hangers | #6697 00 03

Spacer Block for 1/2" (16.5mm) to 1-1/2" (40mm) Transair Pipe Hangers


Technical Specifications

  • Pipe O.D. (mm): 16.5 to 40
  • Application: Aluminum Pipe
  • Pipe O.D. (inch): 1/2 to 1-1/2
  • Type: Spacer
  • Body Material: Polyamide with Fiberglass, Technical Polymer
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Industry: General Industrial
  • Application: In Plant Pneumatic
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Compressed Air Piping
  • Shape: Straight
  • Configuration: n/a (spacer)
  • Connection 1 Type: Pipe
  • Connection 2 Type: Female BSPP
  • Connection 2 Size: n/a inch, n/a mm
  • Maximum Operating Temperature: n/a °C, n/a °F
  • Minimum Operating Temperature: n/a °C, n/a °F
  • For Fluid Type: n/a
  • Weight: 0.0205 kg, 0.009 lb
  • Quantity per Box: 15
  • Connection 1 Size: n/a inch, n/a mm
  • Assembly: n/a
  • Assembly Time: 0.02 Hours
  • Maximum Operating Pressure: n/a psi, n/a bar
  • Product Style: Spacer
Safety Warning

Item Information

Transair Pipe Hangers are lightweight and easy to install. All hangers are installed by positioning a threaded rod into a fixed position, then threading the pipe hanger onto the rod. This installation method keeps the piping stable during the expansion and contraction of the system. To overcome most pipe routing challenges, Parker offers spacers and threaded rod adapters that can be used to extend the pipe below or away from an obstacle. Transair compressed air piping can only be hung using Transair pipe hangers. The use of non-Transair hangers can void the warranty.

All hangers are 100% recyclable, silicone free, and made from materials with no propagation of flame. All hangers conform to the UL94V-2 standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Each Transair pipe hanger can support 44lbs, but Parker suggests using 2 clips per length of pipe. For proper installation and placement of the hangers, download our installation manual.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Modular and reusable
• 100% recyclable
• Faster installation
• Lower installation costs
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687547