Pilot Operated Check Valves - CP Series | Product Series

Filter by

    No filters selected

Thread Type

Size

Valve Style

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Check Valves - CP Series

Pilot Operated Check Valves - CP Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Maximum Operating Temperature: +140 °F
  • Maximum Flow Rate: N/A
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Maximum Operating Pressure: 5000 psi
  • Body Material: Steel
  • Seal Material: Nitrile, Fluorocarbon
  • Mounting Type: Pipe mounting
  • Weight: 4, 7 kg
  • Product Series: Check valve
Safety Warning

Full Product Description

Parker’s CP series have 1 and 2 stage poppets available with pilot ratios of 1 : 5 and 1 : 40, to suit different operating conditions.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Available in inline and subplate mounting
• Available with Oil or Air pilot
• Poppets available in soft, nylon and metal

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Thread Type Size Valve Style Seal Material
CP600S5M NPTF 600 (3/8) Poppet area ratio 5:1 Nitrile
9CP600S40M BSPP 3/8 Poppet area ratio 40:1 Nitrile
9CP600S5M BSPP 600 (3/8) Poppet area ratio 5:1 Nitrile
9CP1200S40M BSPP 3/4 Poppet area ratio 40:1 Nitrile
9CP1200S5M BSPP 1200 (3/4) Poppet area ratio 5:1 Nitrile
9CP1200S5MV BSPP 1200 (3/4) Poppet area ratio 5:1 Fluorocarbon

687541
687505