Colorflow Precision Needle Valve – MVI Series | Product Series

Filter by

    No filters selected

Body Material

Maximum Operating Pressure

For Fluid Type

Maximum Flow Rate

Flow Rate

Configuration

Maximum Operating Temperature

Minimum Operating Temperature

Actuation Type

Function

Operation Type

Connection Size

Connection Type

Needle option

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Colorflow Precision Needle Valve – MVI Series

Colorflow Precision Needle Valve – MVI Series

Parker’s Colorflow MVI series is a cartridge-type metering valve that meters flow in both directions.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Connection Size: 1/4", 3/8", 1/2", 3/4"
  • Configuration: Cartridge Type
  • Actuation Type: Manual
  • Function: Needle Valve
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: 5, 2.8,0.5, 8,15,25
  • Operation Type: N/A
  • Product Style: Metering Valve
  • Connection Type: NPT
  • Body Material: Steel
  • Maximum Flow Rate: 95, 19, 11, 2, 30, 57 L/min, 25, 5, 2.8, 0.5, 8, 15 gal/min
  • Maximum Operating Pressure: 5000 psi, 340 bar
  • Maximum Operating Temperature: +250, +302, +400 °F, +121, +150, +205 °C
  • Minimum Operating Temperature: -40°, -58°, -15° °F, -40°, -50°, -26° °C
  • Brand: Colorflow
Safety Warning

Full Product Description

Parker’s MVI cartridge-type needle valves are designed for installation in a precision-machined cavity made in the manifold of the machine and can be used in air, water & oil applications. These valves provide precise metering control and full shutoff of flow. An o-ring and backup ring installed on the cartridge fully isolate the inlet and outlet ports of the machined cavity from each other.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Body Material Maximum Operating Pressure For Fluid Type Maximum Flow Rate Flow Rate Configuration Maximum Operating Temperature Minimum Operating Temperature Actuation Type Function Operation Type Connection Size Connection Type Needle option Seal Material
MVI1200S Steel 5000 Hydraulic Oil 25 N/A Cartridge Type +250° F -40 Manual Needle Vlave N/A 3/4 NPT Standard Nitrile
MVI400S Steel 5000 Hydraulic Oil 5 N/A Cartridge Type +250° F -40 Manual Needle Vlave N/A 1/4 NPT Standard Nitrile
MVI400S2 Steel 5000 Hydraulic Oil 2.8 N/A Cartridge Type +250° F -40 Manual Needle Vlave N/A 1/4 NPT Fine Nitrile
MVI400S2-V Steel 5000 Hydraulic Oil 2.8 N/A Cartridge Type +400° F -15 Manual Needle Vlave N/A 1/4 NPT Fine Fluorocarbon
MVI400S3 Steel 5000 Hydraulic Oil 0.5 N/A Cartridge Type +250° F -40 Manual Needle Vlave N/A 1/4 NPT Micro-fine Nitrile
MVI600S Steel 5000 Hydraulic Oil 8 N/A Cartridge Type +250° F -40 Manual Needle Vlave N/A 3/8 NPT Standard Nitrile
MVI800S Steel 5000 Hydraulic Oil 15 N/A Cartridge Type +250° F -40 Manual Needle Vlave N/A 1/2 NPT Standard Nitrile
MVI800S-V Steel 5000 Hydraulic Oil 15 N/A Cartridge Type +400° F -15 Manual Needle Vlave N/A 1/2 NPT Standard Fluorocarbon
MVI1200S-V Steel 5000 Hydraulic Oil 25 N/A Cartridge Type +400° F -15 Manual Needle Vlave N/A 3/4 NPT Standard Fluorocarbon
MVI400S-V Steel 5000 Hydraulic Oil 5 N/A Cartridge Type +400° F -15 Manual Needle Vlave N/A 1/4 NPT Standard Fluorocarbon
MVI400S3-V Steel 5000 Hydraulic Oil 0.5 N/A Cartridge Type +400° F -15 Manual Needle Vlave N/A 1/4 NPT Micro-fine Fluorocarbon
MVI600S-V Steel 5000 Hydraulic Oil 8 N/A Cartridge Type +400° F -15 Manual Needle Vlave N/A 3/8 NPT Standard Fluorocarbon

687541
687505