Flow Control Valve, Subplate Mounted - PC*MS Series | ParkerCA

Flow Control Valve, Subplate Mounted - PC*MS Series | Product Series

Filter by

    No filters selected

Maximum Operating Pressure

Maximum Flow Rate

Mounting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Flow Control Valve, Subplate Mounted - PC*MS Series

Flow Control Valve, Subplate Mounted - PC*MS Series

Parker’s PMCS series valves are designed to regulate flow at a selected rate.

Technical Specifications

  • Body Material: Steel
  • Function: Pressure Compensated Flow Conotrol
  • Configuration: Subplate Mount
  • Maximum Operating Pressure: 3000.0 psi
  • Connection Type: NPT
  • Actuation Type: Manual
  • Connection Size: 1/4, 3/8, 1/2, 3/4, 1 inch
  • Knob Style: Std Knob, Finger Screw
  • Seal Material: Buna, Fluorocarbon
  • Minimum Flow Rate: 0.3, 0.6, 1.5, 2.5, 5.0
  • Maximum Flow Rate: 3.0, 6.0, 15.0, 25.0, 50.0
  • Flow Rate: N/A
  • Maximum Operating Temperature: N/A
  • Minimum Operating Temperature: N/A
Safety Warning

Full Product Description

Parker’s PMCS series valves are used for pressure compensated regulation of the flow. As a consequence of pressure changes, the set value can vary by ± 5 % within the tolerance range. Changes in viscosity and in temperature have the same effect and are to be observed.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Port sizes available in 5 sizes from ¼” to 1”
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting
• Set screw locks the valve on a desired setting

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Showing 1 to 31 of 31 entries

687541
687505