CP15 U1N03 - Transair® Safety Couplers and Plugs | ParkerCA

Transair® Safety Couplers and Plugs | #CP15 U1N03

CP15 U1N03

Transair® Safety Couplers and Plugs | #CP15 U1N03

3/8" Female NPT Safety Coupler (1/4" ISO B Profile)


Technical Specifications

  • Coupling Half: Female NPT Coupler
  • Connection Size: 3/8 INCH|9, 53 MM
  • Body Size: 1/4 INCH
  • Industry Standards: ISO 4414, series B
  • Division: Fluid System Connectors Division
  • Weight: 0.10 lb, 0.04 kg
  • Assembly Time: 0.15 Hours
  • Brand: Parker, Transair
  • Quantity per Box: 6
  • Flow Rate: 47 SCFM
  • Maximum Operating Pressure: 232 psi, 15.9 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Materials of Construction: Polymer HR / Zamac (Body), Polymer HR (Sleeve), Stainless Steel (Spring & Bearing), Nitrile (Seal), Treated Steel (Probe)
  • Application: Compressed Air, Industrial Gas, Inert Gases
Safety Warning

Item Information


Parker
Transair Safety Couplers and Plugs are designed for frequent connection and
disconnection of air lines or tools. These quick connect couplers install
into threaded outlets quickly, easily, and with minimal required tooling.  Designed with safety in mind, these
couplers use a two-turn release function to vent the coupler before the
implement is removed, preventing serious bodily harm due to hose whips.
Transair’s safety couplers and plugs comply with ISO 4414 and European EN 983
safety standards.  



To operate, first turn the coupler clockwise to vent the air out of the
coupler body. After the air is vented, rotate the body of the coupler
counter-clockwise to release the implement plug from the coupler body. These
safety couplers are rated for use in compressed air and Industrial/Inert Gas
systems.

 

For optimal results, Parker Transair suggests the use of Transair plugs
(nipples) with the safety couplers.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Quick connection technology

• Modular and reusable

• Corrosion resistant

• Full-bore design

• Optimum flow rate

• 100% recyclable

• Faster installation

• Lower installation costs

• Immediate pressurization

• Lightweight

• 10-year warranty



Applications:

• Compressed Air

• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)



Maximum Working Pressure:

• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to
+113 F (-20 to +46.1 C)

• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F
(-20 to + 60 C)



Maximum Working Temperature (1/2” to 4”):

• 185°F when system is operated at 101psi or lower

• 158°F when the system is operated at 145psi or lower

• 140°F when the system is operated at 188psi or lower

• 115°F when the system is operated at 232psi or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687547