Transair® Installation Tools | #EW01 00 02


LOADING IMAGES
EW01 00 02

Transair® Installation Tools | #EW01 00 02

Portable Lugging Tool Kit (Includes: Tool, Battery, & Charger) - Jaws Sold Seperately


Technical Specifications

  • Pipe O.D. (mm): 76 to 168, 3
  • Drill hole size (inch): N/A
  • Pipe O.D. (inch): 3 to 6
  • Type: Lugging Tool (14v Cordless)
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division
  • Industry: General Industrial
  • Application: In Plant Pneumatic
  • Product Type: Compressed Air Piping
  • Body Material: Treated Steel
  • Weight: 12.13 lb, 9.24 kg
  • Quantity per Box: 1
  • Power Source: 14 V Battery
  • Product Style: Lugging Tool (14v Cordless)
  • Assembly Time: 0 Hours
Safety Warning

Item Information

Transair’s offering of installation tools are designed with ease of use in mind. These tools make modifying and installing compressed air, vacuum, industrial/inert gas, process water, or chemical transfer systems quicker and easier. With our line of pipe cutters, drill bits, deburring tools and lugging tools allow all diameters (1/2” to 8”) of aluminum and stainless steel pipe to be installed four times faster. Our tools are easy to operate and built to provide years of dependable service.

For installation instructions, download our installation manual or watch our installation videos.

Markets
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits: 
• Easy to use
• Faster installation
• Lower installation costs
• Lightweight

Applications
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687547