Transair® Fitting & Sensor Accessories | #EW04 00 01


LOADING IMAGES
EW04 00 01

Transair® Fitting & Sensor Accessories | #EW04 00 01

Replacement Bolts for 3" (76mm) or 4" (101mm) Union Connectors


Technical Specifications

  • Pipe O.D. (mm): 76 to 101
  • Length (m): N/A
  • Length (ft): N/A
  • Type: Union Bolt Kit
  • Pipe O.D. (inch): 3 to 4
  • Division: Fluid System Connectors Division
  • Weight: 0.08 lb, 0.04 kg
  • Assembly Time: 0.15 Hours
  • Pipe Outside Diameter: 3 inch, 76 mm, 4 inch, 100 mm
  • Brand: Parker, Transair
  • Quantity per Box: 8.0
  • Product Type: Compressed Air Piping
Safety Warning

Item Information

For proper installation and warranty compliance, Transair fittings, valves, and sensors require the use of genuine Transair accessories. We offer an array of replacement parts and mounting hardware to make repairs and installations hassle free.

ASME 13.1 states that all process piping networks need to be labeled to identify the media being conveyed. Transair offers stickers to denote flow direction, as well as label the media (compressed air & vacuum). We offer stickers for 2” to 8” Transair pipe.

For installation instructions, download our installation manual or watch our installation videos.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits:
• Quick connection technology
• Modular and reusable
• Faster installation
• Lower installation costs
• Lightweight

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687547