F4TMC2 - Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | ParkerCA

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #F4TMC2

F4TMC2

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #F4TMC2 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Connection 1 Type: Tube Stem
  • Color: n/a
  • Connection 1 Size: 1/4"
  • Connection 2 Size: 1/8"
  • Configuration: Tube Stem to Pipe
  • Connection 2 Type: Male NPT
  • Body Material: Kynar®
  • Product Style: Connector
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Specifications Met: FDA, NSF/ANSI 51
  • Maximum Operating Temperature: 275 °F, 135 °C
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Seal Material: Fluorocarbon (O-Ring)
Safety Warning

Item Information

Parker’s TrueSeal thermoplastic push fit fittings are lightweight, field attachable and quickly connect to tubing without the use of tools. TrueSeal is a robust push-to-connect fitting ideal for water treatment and harsh chemical environments. Available in Acetal, Polypropylene and Kynar, TrueSeal fittings offer FDA and NSF 51 compliance; NSF 61 compliance in gray Acetal. TrueSeal in Acetal and Polypropylene has an EPDM seal, Kynar has a fluorocarbon seal. The gripping ring in TrueSeal is available with either a stainless-steel bite edge or an engineered thermoplastic bite edge.

Use with Parker Parflex Division tubing:

• Polyethylene
• Polypropylene
• Nylon
• Vinyl
• Fluoropolymer
• Polyurethane
• Kynar

Markets:
• Food
• Potable water
• Chemical
• Filtration
• Beverage

Features and Benefits:
• Gripping teeth available in stainless steel or with and engineered thermoplastic bite edge
• Acetal, Polypropylene and Kynar body material
• Engineered O-ring increases seal compression on tube
• EPDM seal in Acetal and Polypropylene, fluorocarbon in Kynar material
• FDA Compliant
• All fittings are NSF-51 listed
• Gray Acetal fittings are NSF-61
• 1/4" - 1/2" tube size
• NPT threads
• Push button release
• Use with Polyethylene, Polypropylene, Nylon, Vinyl, Fluoropolymer, Polyurethane, Kynar

Applications:
• Air
• Water
• Reverse Osmosis
• Beer & wine
• Dispensing systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687547