High Pressure Hydraulic Hose - 2380N/2388N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Cover Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hydraulic Hose - 2380N/2388N

High Pressure Hydraulic Hose - 2380N/2388N

Parker 2380N and 2388N high pressure hydraulic hoses feature low volumetric expansion and are available as a twinline hose. Ideal for oil and gas applications.

Technical Specifications

  • Specifications Met: API 17En, DIN 1829-2, ISO 13628-5
  • Compatible Fitting: 8X Series, BS Series, E4 Series, LX Series, NX Series
  • Weight: 0.54 to 1.49 kg/m, 0.11 to 1 lb/ft
  • Inside Diameter: 5/32 to 1-1/4 inch, 4.0 to 31.8 mm
  • Maximum Operating Temperature: 70 to 100 °C, 212 to 158 °F
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Outside Diameter: 0.380 inch, 0.520 inch, 0.530 inch, 0.620 inch, 0.910 inch, 1.450 inch, 1.730 inch, 13.3 mm, 13.4 mm, 15.8 mm, 23.1 mm, 36.8 mm, 44 mm, 9.7 mm
  • Maximum Operating Pressure: 275 to 1100 bar, 27.5 to 110.0 MPa, 3990 to 15950 psi
  • Application: Oil & Gas, Portable Equipment
  • Media: Petroleum Hydraulic Fluids
  • Design Factor: 4 to 2.5
  • Cover Color: Black, Blue, Green, Red, Yellow
  • Hose Inner Tube Material: Polyamide 12
  • Cover Material: Polyurethane
  • Minimum Bend Radius: View Part Details.
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Size: -2.5 to -20
Safety Warning

Full Product Description

High pressure 2380N and 2388N hoses are rated up to 15,000 psi and are used in oil and gas hydraulic systems, or portable hydraulic tools and as subsea control lines (-16 hose). Parker high pressure hose assemblies are robust yet lightweight, weighing up to 20% less than comparable rubber hoses. Hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors and low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial
• Subsea

Features/Benefits:
• Flexible and lightweight
• Low volumetric pressure
• Replaces high pressure rigid tubing where flexibility is important
• Continuous long lengths without splices
• Available in twin line constructions

Applications:
• Hydraulic systems
• Hydraulic tools and jacks
• Grease injection
• Rescue equipment
• Subsea control lines (-16 hose only)

Technical Specifications:
• Standard color: Black, Blue, Green, Red, Yellow
• Temperature range: -40°F up to +212°F

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Cover Color
2380N-025V10 5/32 10,875 Black
2380N-04V00 1/4 10,150 Black
2380N-04V02 1/4 10,150 Blue
2380N-04V04 1/4 10,150 Red
2380N-04V06 1/4 10,150 Yellow
2380N-05V00 5/16 9,060 Black
2380N-16V12 1 5,000 Blue
2380N-16V13 1 5,000 Green
2388N-08V12 1/2 15,950 Blue
2388N-08V14 1/2 15,950 Red
2380N-04V03 1/4 10,150 Green
2380N-20V30-pfd 1-1/4 3,990 Black
2388N-08V13-pfd 1/2 15,950 Green
2380N-16V16 1 5,000 Yellow

687541
687563