Pneumatic Tie Rod Cylinders With Rod Lock Series 2AJ and Series 2ANJ | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Tie Rod Cylinders With Rod Lock Series 2AJ and Series 2ANJ

Pneumatic Tie Rod Cylinders With Rod Lock Series 2AJ and Series 2ANJ OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Specifications Met: ANSI (NFPA) T3.6.7R3-2009
  • Materials of Construction: Steel, Aluminum
  • Operating Pressure: up to 100 bar
  • For Fluid Type: Filtered Air Series 2AJ (lubrication recommended), Filtered Air Series 2ANJ.
  • Operating Temperature: -10 to 165 °C
  • Bore Diameter: 1.5 to 8 inch
  • Rod Diameter: 0.625 to 2.5 inch
  • Mounting Type: 13 Standard Styles
  • Configuration: Tie Rod
  • Stroke Length: Available in any practical stroke length.
  • Technology: Pneumatics
  • Product Type: Cylinder Actuator
  • Product Series: Series 2AJ, 2ANJ Pneumatic Tie Rod Cylinders with Rod Lock
Safety Warning

Full Product Description

Parker Series 2AJ and 2ANJ steel pneumatic cylinders with rod lock provide value through proven reliability, efficient performance and the quality that you expect from every Parker Cylinder Division product line. Each Series 2AJ and 2ANJ cylinders incorporate design features that are superior in a 250 psi rated cylinder. These features include the “Jewel” rod gland, adjustable floating cushions, hard chrome plated piston rods and high strength tie rods with rolled threads rather than cut threads.

The Serrated Lip Rod Seal in Series 2AJ cylinders with rod lock, in combination with the Double-Service Wiperseal™, comprises a sealing system that delivers leak free performance.The one-piece piston design is piloted to the piston rod, assuring concentricity and the wide piston surface contacting cylinder bore reduces bearing loads.  Pressure actuated o-ring Body End Seals provide leak free service.  

Series 2ANJ non lube air cylinders with rod lock feature rounded lip rod and piston seals that glide over PTFE based lubricant to provide long seal and bearing life without the use of air line lubricators.  As the cylinder strokes, no oil is expelled into the atmosphere with exhaust air.

Every Series 2AJ and Series 2ANJ cylinder is individually tested before leaving our plant to assure proper performance and leak free operation and comes with an 18 month warranty.

Markets:
• Industrial
• Processing

Features/Benefits:
• Benefits of using a piston Rod Lock:
    - prevents rod movement upon release of stored energy
    - eliminates the need for pilot operated check valves for load holding
    - eliminates complicated piping between pilot operated check valves and the cylinder
• “Jewel” rod gland for increased machine productivity
• Series 2AJ Serrated Lip Rod Seal for positive no-leak sealing
• Series 2ANJ Rounded Lip Rod Seal for superior non-lube performance
• Every cylinder is individually tested to assure reliability
• Eighteen month warranty

Applications:
• Factory Automation
• Machine Tools
• Vehicle Assembly Facilities
• Food & Beverage
• Plastic Processing

Related Documents

×
Products

687541
687492