Pneumatic Cylinders, Industrial Grade – Series MA/Series MAN | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinders, Industrial Grade – Series MA/Series MAN

Pneumatic Cylinders, Industrial Grade – Series MA/Series MAN

Series MA and MAN industrial grade pneumatic cylinders have a no-compromise design and proven reliability and are the high performing, longer-lasting choice for your air cylinder applications.

Technical Specifications

  • Specifications Met: ANSI (NFPA) T3.6.7R3-2009
  • Materials of Construction: Steel, Aluminum
  • Operating Pressure: 200 various
  • For Fluid Type: Filtered Air
  • Operating Temperature: -10 to 165 °F
  • Bore Diameter: 1 to 6 inch
  • Rod Diameter: 0.625 to 1.375 inch
  • Mounting Type: 11 Standard Styles
  • Configuration: Tie Rod, Square Head
  • Stroke Length: Available in any practical stroke length.
  • Technology: Pneumatics
  • Product Type: Cylinder Actuator
  • Product Series: Series MA, MAN Industrial Grade Pneumatic Cylinders
Safety Warning

Full Product Description

Series MA and MAN industrial grade pneumatic cylinders have a no-compromise design and proven reliability and are the high performing, longer-lasting choice for your air cylinder applications.

Series MA and Series MAN Non-Lube Heavy Duty Steel Tie Rod Pneumatic Cylinders are rated for compressed air service to 200 psi, and are the high performance, long-lasting choice for all your air cylinder applications.

The unique “check seal” cushions with molded flow passages combine the benefits of floating cushions with check valve action, providing effective cushioning and quick stroke reversal for more cycles per hour and higher production rates. Cushion needle valves make precise adjustment quick and easy.

The Series MA piston rod lipseal in combination with the wiperseal comprises a sealing system that delivers leak free performance. The one-piece piston design is piloted to the piston rod, assuring concentricity, and the wide piston surface contacting cylinder bore reduces bearing loads. Pressure actuated o-ring Body End Seals prevent leaks.

Series MAN non-lube air cylinders feature rounded lip rod and piston seals that glide over PTFE-based lubricant to provide long seal and bearing life without the use of air line lubricators. As the cylinder strokes, no oil is expelled into the atmosphere with exhaust air.

Every Series MA and Series MAN cylinder is individually tested before leaving our plant to assure proper performance with leak free operation, and comes with an 18-month warranty.

Markets:
• Industrial
• Processing

Features/Benefits:
• Bolt-on rod gland for easy service of rod seals
• Series MA piston rod lipseal for positive no-leak sealing
• Series MAN rounded lip rod seal for superior non-lube performance
• Unique check seal cushions for effective energy absorption
• Every cylinder individually tested to assure reliability
• Eighteen month warranty

Applications:
• Factory Automation
• Machine Tools
• Vehicle Assembly Facilities
• Food & Beverage
• Plastic Processing

Related Documents

×

687541
687492