Series VE Pneumatic Cylinders for Valve Actuation include innovative options – such as composite body material – that reduce weight and increase corrosion resistance. These features also offer the ability to sense piston position, resulting in improved system efficiency and reduced maintenance costs.
Parker’s utilization of cutting edge design systems, proven seal technology and stringent quality standards assure reliable service in the most demanding applications, including knife gate valve actuation.
The Jewel rod gland is externally removable without disassembling the cylinder and incorporates a primary lipseal and secondary seal to assure leak-free service and longevity. The double service Wiperseal acts as a rod wiper to prevent contamination from entering the cylinder, and as a back-up seal in the event of primary seal failure. Wear compensating piston lipseals are used in all bore sizes to assure leak-free operation and optimal performance over the life of the cylinder. An optional magnetic piston can be selected for actuating tie rod mounted solid state or reed switches for positon sensing.
Every Series VE cylinder is individually tested before leaving our plant to assure proper performance with leak-free operation and includes an 18-month warranty.
Markets:
• Industrial
• Processing
• Energy
Features/Benefits:
• Externally removable Jewel rod gland for easy service of rod seals
• Composite body material option for reduced weight
• Piston lipseals in all bore sizes for positive no-leak sealing
• Magnetic piston option for position sensing
• Every cylinder individually tested to assure reliability
• Eighteen month warranty
Applications:
• Agricultural Chemicals
• Industrial Chemical Processing
• Food & Beverage
• Miscellaneous Processing
• Power Generation