Transmission Fittings, Push-to-Connect | ParkerCA

Transmission Fittings, Push-to-Connect | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Transmission Fittings, Push-to-Connect

Transmission Fittings, Push-to-Connect OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Connection Type: Push-to-Connect, Plug-in
  • Shape: Elbow 90°, Branch Tee, Union, Connector, Run Tee, Tee
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 220 °F, 104 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Nylon Tubing SAE J844 Type A & B
  • Application: Air Shift Transmission, Seat Controls, Dash Controls
  • Materials of Construction: Brass, Brass (Collet)
  • O-Ring Material: Nitrile
  • Seal Material: Nitrile (O-Ring)
  • Connection 1 Type: Push-to-Connect
Safety Warning

Full Product Description

Transmission fittings are ideal for pressure protected pneumatic transmission applications. Push-to-Connect style transmission fittings reduce assembly time. The push-to-connect style has a staked in tube support and is D.O.T. approved. Electroless nickel plated bodies can be used with bio-diesel.
Use SAE J844 Type A & B nylon tubing with transmission fittings.

Markets:
• Heavy duty truck

Features/Benefits:
• All brass construction
• D.O.T. approved with staked in tube support
• Compression & Push-to-Connect styles
• Slotted sleeve
• Use with J844 nylon tubing
• Electroless nickel plated bodies can be used with bio-diesel

Applications:
• Air shift transmissions
• Seat controls
• Dash controls

Related Documents

×
Products

687541
687547