Brass Hose Barb Fittings | Série de produits

Filtrer par

    Aucun filtre slectionn

Forme

D.I. flexible raccordement 1 (po)

Style raccordement 1

D.I. flexible raccordement 2 (po)

Taille du filetage du raccordement 2

Style de produit

Type de raccordement 1

Configuration

Type de raccordement 2

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Brass Hose Barb Fittings

Brass Hose Barb Fittings

Parker's brass hose barb fittings are an economical choice for general purpose fluid handling and pneumatics, available in both tapered and beaded barb styles.

Caractéristiques techniques

  • Type de raccordement : Barb, Clamp and Thread
  • Forme : See Part Technical Specs.
  • Température de service minimale : -40 °F, -40 °C
  • Température de service maximale : 160 °F, 71 °C
  • Pression de service maximale : 150 psi, 10 bar
  • Matériau du tube : Rubber Hose, GPH Hose
  • Pour le type de fluide : Water, Coolants, Air (Compressed Air)
  • Application : Air Powered Tools, Cooling Lines, Fuel Lines
  • Spécifications respectées : Clamp or Crimped Ferrule Must Be Used with Fittings
  • Matériau du joint : Fluorocarbon (O-Ring)
Safety Warning

Description complète du produit

Parker’s hose barb fittings are an economical choice for general purpose fluid handling and pneumatics.  Manufactured in both tapered and beaded hose barb styles hose barbs are reusable and offer good vibration resistance. These hose barb fittings are intended for use with Parker's 97HC hose clamps, similar type clamps or a crimped ferrule.  Parker's hose barb fittings are available for both inch and metric size hoses with NPTF, BSPT, SAE straight thread and metric threads.


Markets:

• Industrial

• Construction

• Heavy duty truck

• Mobile



Features/Benefits:

• Beaded Hose barb to NPT Threaded Connections

• Up to 1” hose, -14 SAE and M33

• Eliminates system contamination from rust

• One piece forging

• Smaller than J1231 steel alternatives for use in confined areas



Applications:

• Compressed air lines

• Water lines

• Cooling lines

 

Documents annexes

×
Produits Forme D.I. flexible raccordement 1 (po) Style raccordement 1 D.I. flexible raccordement 2 (po) Taille du filetage du raccordement 2 Style de produit Type de raccordement 1 Configuration Type de raccordement 2
122HB-3 3/16" (I.D.) Barb 3/16" (I.D.) Mender Barb to Barb Barb
122HBL-12 3/4" (I.D.) Barb 3/4" (I.D.) Mender Barb to Barb Barb
122HBL-4 1/4" (I.D.) Barb 1/4" (I.D.) Mender Barb to Barb Barb
122HBL-5 5/16" (I.D.) Barb 5/16" (I.D.) Mender Barb to Barb Barb
122HBL-6 3/8" (I.D.) Barb 3/8" (I.D.) Mender Barb to Barb Barb
122HBL-8 1/2" (I.D.) Barb 1/2" (I.D.) Mender Barb to Barb Barb
125HB-2-2 1/8" (I.D.) Barb n/a 1/8" Connector Barb to Pipe Male Pipe
125HB-3-2 3/16" (I.D.) Barb n/a 1/8" Connector Barb to Pipe Male Pipe
125HB-3-4 3/16" (I.D.) Barb n/a 1/4" Connector Barb to Pipe Male Pipe
125HBL-10-12 5/8" (I.D.) Barb n/a 3/4" Connector Barb to Pipe Male Pipe
125HBL-10-6 5/8" (I.D.) Barb n/a 3/8" Connector Barb to Pipe Male Pipe
125HBL-10-8 5/8" (I.D.) Barb n/a 1/2" Connector Barb to Pipe Male Pipe
125HBL-12-12 3/4" (I.D.) Barb n/a 3/4" Connector Barb to Pipe Male Pipe
125HBL-12-8 3/4" (I.D.) Barb n/a 1/2" Connector Barb to Pipe Male Pipe
125HBL-16-12 1" (I.D.) Barb n/a 3/4" Connector Barb to Pipe Male Pipe
125HBL-16-16 1" (I.D.) Barb n/a 1" Connector Barb to Pipe Male Pipe
125HBL-4-2 1/4" (I.D.) Barb n/a 1/8" Connector Barb to Pipe Male Pipe
125HBL-4-4 1/4" (I.D.) Barb n/a 1/4" Connector Barb to Pipe Male Pipe
125HBL-4-6 1/4" (I.D.) Barb n/a 3/8" Connector Barb to Pipe Male Pipe
125HBL-5-2 5/16" (I.D.) Barb n/a 1/8" Connector Barb to Pipe Male Pipe
125HBL-5-4 5/16" (I.D.) Barb n/a 1/4" Connector Barb to Pipe Male Pipe
125HBL-5-6 5/16" (I.D.) Barb n/a 3/8" Connector Barb to Pipe Male Pipe
125HBL-6-2 3/8" (I.D.) Barb n/a 1/8" Connector Barb to Pipe Male Pipe
125HBL-6-4 3/8" (I.D.) Barb n/a 1/4" Connector Barb to Pipe Male Pipe
125HBL-6-6 3/8" (I.D.) Barb n/a 3/8" Connector Barb to Pipe Male Pipe
125HBL-6-8 3/8" (I.D.) Barb n/a 1/2" Connector Barb to Pipe Male Pipe
125HBL-8-12 1/2" (I.D.) Barb n/a 3/4" Connector Barb to Pipe Male Pipe
125HBL-8-4 1/2" (I.D.) Barb n/a 1/4" Connector Barb to Pipe Male Pipe
125HBL-8-6 1/2" (I.D.) Barb n/a 3/8" Connector Barb to Pipe Male Pipe
125HBL-8-8 1/2" (I.D.) Barb n/a 1/2" Connector Barb to Pipe Male Pipe
125HBLSV-4-4 1/4" (I.D.) Barb n/a 1/4" Swivel Connector Barb to Pipe Male Pipe
125HBLSV-6-4 3/8" (I.D.) Barb n/a 1/4" Swivel Connector Barb to Pipe Male Pipe
125HBLSV-6-6 3/8" (I.D.) Barb n/a 3/8" Swivel Connector Barb to Pipe Male Pipe
125HBLSV-8-8 1/2" (I.D.) Barb n/a 1/2" Swivel Connector Barb to Pipe Male Pipe
126HBL-12-12 3/4" (I.D.) Barb n/a 3/4" Connector Barb to Female Pipe Female Pipe
126HBL-4-2 1/4" (I.D.) Barb n/a 1/8" Connector Barb to Female Pipe Female Pipe
126HBL-4-4 1/4" (I.D.) Barb n/a 1/4" Connector Barb to Female Pipe Female Pipe
126HBL-5-4 5/16" (I.D.) Barb n/a 1/4" Connector Barb to Female Pipe Female Pipe
126HBL-6-2 3/8" (I.D.) Barb n/a 1/8" Connector Barb to Female Pipe Female Pipe
126HBL-6-4 3/8" (I.D.) Barb n/a 1/4" Connector Barb to Female Pipe Female Pipe
126HBL-6-6 3/8" (I.D.) Barb n/a 3/8" Connector Barb to Female Pipe Female Pipe
126HBL-8-6 1/2" (I.D.) Barb n/a 3/8" Connector Barb to Female Pipe Female Pipe
126HBL-8-8 1/2" (I.D.) Barb n/a 1/2" Connector Barb to Female Pipe Female Pipe
127HB-4-2 1/4" (I.D.) n/a 1/8" Pipe to Pipe NPSM Male Pipe
127HB-4-4 1/4" (I.D.) n/a 1/4" Pipe to Pipe NPSM Male Pipe
127HB-6-4 3/8" (I.D.) n/a 1/4" Pipe to Pipe NPSM Male Pipe
127HB-6-6 3/8" (I.D.) n/a 3/8" Pipe to Pipe NPSM Male Pipe
127HB-8-6 1/2" (I.D.) n/a 3/8" Pipe to Pipe NPSM Male Pipe
127HB-8-8 1/2" (I.D.) n/a 1/2" Pipe to Pipe NPSM Male Pipe
128HBLSV-4-4 1/4" (I.D.) Barb n/a 1/4" Swivel Female Ball-End Barb to Female Pipe Female NPSM
128HBLSV-5-4 5/16" (I.D.) Barb n/a 1/4" Swivel Female Ball-End Barb to Female Pipe Female NPSM
128HBLSV-6-4 3/8" (I.D.) Barb n/a 1/4" Swivel Female Ball-End Barb to Female Pipe Female NPSM
128HBLSV-6-6 3/8" (I.D.) Barb n/a 3/8" Swivel Female Ball-End Barb to Female Pipe Female NPSM
128HBLSV-8-8 1/2" (I.D.) Barb n/a 1/2" Swivel Female Ball-End Barb to Female Pipe Female NPSM
129HB-12-12 Elbow 90° 3/4" (I.D.) Barb n/a 3/4" Barb to Pipe Male Pipe
129HB-3-2 Elbow 90° 3/16" (I.D.) Barb n/a 1/8" Barb to Pipe Male Pipe
129HB-4-2 Elbow 90° 1/4" (I.D.) Barb n/a 1/8" Barb to Pipe Male Pipe
129HB-4-4 Elbow 90° 1/4" (I.D.) Barb n/a 1/4" Barb to Pipe Male Pipe
129HB-4-6 Elbow 90° 1/4" (I.D.) Barb n/a 3/8" Barb to Pipe Male Pipe
129HB-5-2 Elbow 90° 5/16" (I.D.) Barb n/a 1/8" Barb to Pipe Male Pipe
129HB-5-4 Elbow 90° 5/16" (I.D.) Barb n/a 1/4" Barb to Pipe Male Pipe
129HB-5-6 Elbow 90° 5/16" (I.D.) Barb n/a 3/8" Barb to Pipe Male Pipe
129HB-6-2 Elbow 90° 3/8" (I.D.) Barb n/a 1/8" Barb to Pipe Male Pipe
129HB-6-4 Elbow 90° 3/8" (I.D.) Barb n/a 1/4" Barb to Pipe Male Pipe
129HB-6-6 Elbow 90° 3/8" (I.D.) Barb n/a 3/8" Barb to Pipe Male Pipe
129HB-6-8 Elbow 90° 3/8" (I.D.) Barb n/a 1/2" Barb to Pipe Male Pipe
129HB-8-4 Elbow 90° 1/2" (I.D.) Barb n/a 1/4" Barb to Pipe Male Pipe
129HB-8-6 Elbow 90° 1/2" (I.D.) Barb n/a 3/8" Barb to Pipe Male Pipe
129HB-8-8 Elbow 90° 1/2" (I.D.) Barb n/a 1/2" Barb to Pipe Male Pipe
1295HB-6-6 Elbow 90° 3/8" (I.D.) Barb n/a 9/16"-18 Barb to Straight Thread Straight Thread
139HB-4-2 Elbow 45° 1/4" (I.D.) Barb n/a 1/8" Barb to Pipe Male Pipe
139HB-4-4 Elbow 45° 1/4" (I.D.) Barb n/a 1/4" Barb to Pipe Male Pipe
139HB-6-4 Elbow 45° 3/8" (I.D.) Barb n/a 1/4" Barb to Pipe Male Pipe
146HBLFSV-4-4 1/4" (I.D.) Barb n/a 1/4" Swivel Female Flare Barb to Female Flare Female Flare
146HBLFSV-4-6 1/4" (I.D.) Barb n/a 3/8" Swivel Female Flare Barb to Female Flare Female Flare
146HBLFSV-6-6 3/8" (I.D.) Barb n/a 3/8" Swivel Female Flare Barb to Female Flare Female Flare
171HB-4-4 Run Tee 1/4" (I.D.) Barb n/a 1/4" Barb to Pipe Male Pipe
179HB-10-8 Elbow 45° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 1/2" Barb to Pipe Male Pipe
179HB-12-8 Elbow 45° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1/2" Barb to Pipe Male Pipe
179HB-6-4 Elbow 45° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 1/4" Barb to Pipe Male Pipe
179HB-6-6 Elbow 45° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 3/8" Barb to Pipe Male Pipe
269HB-10-4 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 1/4" Barb to Pipe Male Pipe
269HB-10-6 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 3/8" Barb to Pipe Male Pipe
269HB-10-8 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 1/2" Barb to Pipe Male Pipe
269HB-12-12 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 3/4" Barb to Pipe Male Pipe
269HB-12-8 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1/2" Barb to Pipe Male Pipe
269HB-6-6 Elbow 90° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 3/8" Barb to Pipe Male Pipe
269HB-8-4 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 1/4" Barb to Pipe Male Pipe
269HB-8-6 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 3/8" Barb to Pipe Male Pipe
269HB-8-8 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 1/2" Barb to Pipe Male Pipe
279HB-16-12 Elbow 45° - Beaded Barb 1" (I.D.) Beaded Barb n/a 3/4" Barb to Pipe Male Pipe
68HB-10-6 5/8" (I.D.) Beaded Barb n/a 3/8" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-10-8 5/8" (I.D.) Beaded Barb n/a 1/2" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-12-12 3/4" (I.D.) Beaded Barb n/a 3/4" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-12-8 3/4" (I.D.) Beaded Barb n/a 1/2" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-16-12 1" (I.D.) Beaded Barb n/a 3/4" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-16-16 1" (I.D.) Beaded Barb n/a 1" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-6-6 3/8" (I.D.) Beaded Barb n/a 3/8" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-8-4 1/2" (I.D.) Beaded Barb n/a 1/4" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-8-6 1/2" (I.D.) Beaded Barb n/a 3/8" Beaded Barb Connector Barb to Pipe Male Pipe
68HB-8-8 1/2" (I.D.) Beaded Barb n/a 1/2" Beaded Barb Connector Barb to Pipe Male Pipe
97HC-12 3/4" (I.D.) n/a Hose Clamp
97HC-3 3/16" (I.D.) n/a Hose Clamp
97HC-6 3/8" (I.D.) n/a Hose Clamp
97HC-8 1/2" (I.D.) n/a Hose Clamp
685HB-4-4 1/4" (I.D.) Beaded Barb n/a 7/16"-20 Beaded Barb Connector Barb to Straight Thread Straight Thread
685HB-6-4 3/8" (I.D.) Beaded Barb n/a 7/16"-20 Beaded Barb Connector Barb to Straight Thread Straight Thread
685HB-8-8 1/2" (I.D.) Beaded Barb n/a 3/4"-16 Beaded Barb Connector Barb to Straight Thread Straight Thread
685HB-10-8 5/8" (I.D.) Beaded Barb n/a 3/4"-16 Beaded Barb Connector Barb to Straight Thread Straight Thread
685HB-12-8 3/4" (I.D.) Beaded Barb n/a 3/4"-16 Beaded Barb Connector Barb to Straight Thread Straight Thread
685HB-12-12 3/4" (I.D.) Beaded Barb n/a 1-1/16"-12 Beaded Barb Connector Barb to Straight Thread Straight Thread
685HB-16-8 1" (I.D.) Beaded Barb n/a 3/4"-16 Beaded Barb Connector Barb to Straight Thread Straight Thread
685HB-16-12 1" (I.D.) Beaded Barb n/a 1-1/6"-12 Beaded Barb Connector Barb to Straight Thread Straight Thread
1695HB-6-4 Elbow 90° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 7/16"-20 Barb to Straight Thread Straight Thread
1695HB-8-6 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 9/16"-18 Barb to Straight Thread Straight Thread
1695HB-8-8 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 3/4"-16 Barb to Straight Thread Straight Thread
1695HB-10-8 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 3/4"-16 Barb to Straight Thread Straight Thread
1695HB-12-8 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 3/4"-16 Barb to Straight Thread Straight Thread
1695HB-12-10 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 7/8"-14 Barb to Straight Thread Straight Thread
1695HB-12-12 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1-1/6"-12 Barb to Straight Thread Straight Thread
1695HB-16-12 Elbow 90° - Beaded Barb 1" (I.D.) Beaded Barb n/a 1-1/6"-12 Barb to Straight Thread Straight Thread
169HB-16-MI33 Elbow 90° - Beaded Barb 1" (I.D.) Beaded Barb n/a M33x2.0 Barb to Metric Metric
1725HB-6-6 Branch Tee 3/8" (I.D.) Barb n/a 9/16"-18 Barb to Straight Thread Straight Thread
1795HB-8-8 Elbow 45° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 3/4"-16 Barb to Straight Thread Straight Thread
1795HB-10-8 Elbow 45° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 3/4"-16 Barb to Straight Thread Straight Thread
1795HB-12-8 Elbow 45° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 3/4"-16 Barb to Straight Thread Straight Thread
1795HB-12-12 Elbow 45° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1-1/16"-12 Barb to Straight Thread Straight Thread
1795HB-16-12 Elbow 45° - Beaded Barb 1" (I.D.) Beaded Barb n/a 1-1/16"-12 Barb to Straight Thread Straight Thread
169HB-16-MI27 Elbow 90° - Beaded Barb 1" (I.D.) Beaded Barb n/a M27x2.0 Barb to Metric Metric
164HB-6 3/8" (I.D.) Barb 3/8" (I.D.) Barb to Barb Barb

687541
687547