Rotary Control - RF | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Rotary Control - RF

Rotary Control - RF

Parker's Rotary Controls are panel mount Hall Effect devices with an output voltage dependent upon the angular position of it's driver. They have non-contacting electronics and are offered in multiple angular ranges to fit most every application need.

Caractéristiques techniques

  • Tension d'alimentation : 5 VDC, 5 VDC Regulated
  • Température de service maximale : 85 °C
  • Température de service minimale : -40 °C
  • Niveau d'étanchéité : 66
  • Raccordement électrique : DTM04-3P, DTM04-6P
  • Option de montage : Panel Mount (Panel Nut and Washer included)
  • Type d'axe d'entraînement : Knob (6.3mm D-drive)
  • Crans : 0, 3
  • Angle de déplacement maximal : 90 °, 150 °, 360 °
  • Courant de service : 12 mA max., 24 mA max.
  • Courant de sortie nominal : 1 mA (each output)
  • Sortie du signal : 0.5 to 4.5 VDC
  • Erreur de sortie maximale : 4 %
  • Hystérésis : < 1 %
  • Secteur : Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Référence du modèle : RF50, RF55
  • Type de capteur : Rotary, Rotation
Safety Warning

Description complète du produit

Parker's RF series of rotary position controls deliver a linear voltage output proportional to the position of it's driver over angular ranges up to 360 degrees.  There is even an option for detents when certain positions are commonly used.  The standard D shaft driver enables the manufacturer to select the knob of their choice to give their application the look and feel that they want.  An optional knob is available if preferred.  

The controls are very robust and able to withstand rugged applications.  The controls utilize solid state Hall Effect , non-contacting technology for trouble free operation and a high level of EMI immunity. The potted design combined with the sealed connector give the electronics for the RS sensor IP66 protection for outdoor applications.  The mechanical features offered provide for easy installation and removal, even in field conditions.

With the multiple packages and angular ranges available, the rotary position sensors are an ideal choice over potentiometers in high demand mobile and industrial equipment applications.

Markets:
• Agriculture Equipment
• Construction equipment
• Forestry equipment
• Industrial
• Material handling equipment
• Other mobile

Features/Benefits:
• Glass filled nylon or annodized aluminum body for corrosion resistance.
• Potted electronics for IP66 rating.
• Analog output.
• Single or dual output options.
• 90 and 360 degrees rotational angle options.
• Optional detents.

Applications:
• Panel mount potentiometer replacement.
• Throttle control

Documents annexes

×
Produits

687541
936514