燃气和载气的氢气发生器 | Product Series

过滤依据

    未选择筛选条件

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
燃气和载气的氢气发生器

燃气和载气的氢气发生器

Parker Balston Hydrogen Generators produce up to 1,300 cc/minute of 99.99999+% pure fuel and carrier gas at up to 175 psig.

技术规格:

  • 品牌: Balston
  • 应用: Fuel Gas for Flame Ionization Detectors and Carrier Gas, Analytical Laboratory
  • 分部: Industrial Gas Filtration and Generation Division
  • 行业: Healthcare & Life Sciences
  • 技术: Filtration
  • 气体纯度: 99.99999+%, > 99.99999 %
  • 产品类型: Hydrogen Gas Generator
  • 流速: 1100 cc/min, 1100 cc/min, 150 cc/min (H2PEMPD-510), 650 cc/min (H2PEMPD-650), 850 cc/min (H2PEMPD-850), 1100 cc/min (H2PEMPD-1100), 1300 cc/min (H2PEMPD-1300)
  • 产生气体类型: Hydrogen
  • 电气要求: 100 to 230 VAC 1ph, 50/60 Hz, Yes
  • 出口尺寸: 1/4 inch
  • 符合规格: IEC 1010-1, IEC 1010-1, CSA, UL 3101, CE
  • 端口类型: Compression
  • 输入电压: 100 to 230 VAC 50/60 Hz
  • 出口额定压力: up to 175 psig

完整的产品说明

A Parker Hydrogen Generator is an excellent source of ultra-pure, dry hydrogen for a wide range of laboratory uses. These generators are used extensively with gas chromatographs to provide a fuel gas for Flame Ionization Detectors (FID), a reaction gas for hall detectors, and a carrier gas to ensure absolute repeatability of retention times. High sensitivity trace hydrocarbon analyzers and air pollution monitors also use hydrogen to ensure the lowest possible background noise.
Other applications include using hydrogen for hydrogenation reactions and for FID’s used in the analysis of engine gas emissions in the automobile industry. In all applications the Parker Hydrogen Generator sets the standard for safety, operational performance, and dependability. Parker Hydrogen Generators eliminate the need for expensive, dangerous, high pressure cylinders of hydrogen in the laboratory. It is no longer necessary to interrupt important analysis to change cylinders.
Generator flow capacities of up to 300 cc/min. of ultra-high purity hydrogen are available. Parker Hydrogen Generators are compact benchtop units designed for use in the laboratory or in the field.
Hydrogen gas is produced by electrolytic dissociation of water. The resultant hydrogen stream then passes through a palladium membrane to assure carrier grade purity.
Only hydrogen and its isotopes can penetrate the palladium membrane; therefore, the purity of the output gas is guaranteed to be 99.99999+% consistently. This technology produces hydrogen at a guaranteed purity two orders of magnitude greater than desiccant or silica gel technologies. Parker Hydrogen Generators offer many special features to ensure safe and convenient operation. These features include smart-display technology system status at a glance and automatic water fill for endless operation.
Features/Benefits
• Eliminates dangerous and expensive hydrogen gas cylinders from the laboratory
• Exceeds OSHA 1910.103 and NFPA 50A safety guidelines
• Safe, produces only as much gas as you need
• Produces a continuous supply of 99.99999+% pure hydrogen gas without snap on downstream purifiers
• Compact and reliable, only one square foot of bench space required, and designed to run continuously 24 hours/day
• Unique (NM) no maintenance palladium membrane prevents baseline drift unlike auto-drying technologies
• Certified for laboratory use by CSA, UL, IEC 1010, and CE Mark

相关文档(前身为“产品支持”)

×
产品

687890
688031