1C977-20-10C - Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe | Česká republika

Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe | #1C977-20-10C

Click to View CAD Model

Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe | #1C977-20-10C

Parker’s 77 Series high-pressure hydraulic hose fittings deliver high performance, quick assembly and the design flexibility of more than 500 configurations.


Technické parametry

  • Materiál tělesa: 316 Stainless Steel
  • Typ připojení 2: Female Metric S - Swivel (24° Cone with O-Ring)
  • Tvar: Straight
  • Velikost hrdla: M30
  • Vnitřní průměr hadice: -10
  • Velikost šestihranu: 36 mm (see drawing legend W)
  • Pro typ kapaliny: Petroleum Hydraulic Fluids (Petroleum Base), Lubricants (Oils)
  • Značka: Parker
  • Typ připojení 2: Female, Metric S, Swivel, 24° Cone (with O-Ring)
  • Divize: Polymer Hose Division Europe
  • Tvar: Straight
  • Průmyslové odvětví: Industrial Manufacturing Equipment, Off-road Machinery
  • Typ hrdla: DKOS
  • Technické parametry splněny: ISO 12151-2-SWS-S
  • Aplikace: Petroleum Base Hydraulic Fluids, Lubricating Oils
  • Technologie: Fluid & Gas Handling
  • Typ produktu: Crimp Fittings No-Skive
  • Maximální pracovní tlak: 40.0 MPa, 400 bar
  • Připojení 2, velikost: M30x2.0 mm Thread
  • Připojení 1, velikost: 15.9 mm, 5/8 inch, -10 (Size)
  • Connection Length: 28 mm (see drawing legend B)
  • Fitting Length: 68 mm (see drawing legend A)
  • Konfigurace: Hose to Port
  • Typ připojení 1: Hose
  • Materiál tělesa: Stainless Steel
Safety Warning

Informace o položce

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble. Their compact, one-piece construction delivers better value, flow, and reduced heat and pressure loss, as well as reduced complexity. Compatible with a wide range of constant working pressure hoses, 77 Series fittings are engineered for efficiency, safety, and performance. When paired with Parker’s No-Skive hose, 77 Series fittings can be assembled without removing the outer hose cover. Available in multiple materials and a wide assortment of end configurations, 77 series fittings are offered in sizes from ¼ inch to 2 inches.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 387 (-20 through -32 only)
• 487 (-20 through -32 only)
• 787 (-8 through -32 only)
• 797 (-8 through -32 only)

Číst dál Zobrazit méně

Výkresy + soubory CAD


Související dokumenty

×

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Parker Hannifin Sales CEE s.r.o.

Obchodní pobočka

Prosecká 851/64

Praha 9

Česká republika

190 00

Telefon

+420 284 083 111

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
687513