Aluminum Pumps - Series PGP511 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps - Series PGP511 Aluminum Pumps - Series PGP511

Aluminum Pumps - Series PGP511

Parker’s Aluminum Pump PGP511 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Technical Specifications

  • Pump Type: Fixed
  • Body Material: Aluminum
  • Configuration: Single
  • Displacement: 6 to 33 cm3/rev, 0.37 to 2.01 inch3/rev
  • Operating Pressure: 250 bar, 3626 psi
  • Flow Rate: 66 L/min, 17.4 gal/min
  • For Fluid Type: Standard Hydraulic Fluids, Fire Resistant, Water-Glycol, Biodegradable
  • Operating Speed: 500 to 3500 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Weight: 4.5 kg, 9.9 lb
  • Shaft Type: SAE A Splined, Taper Key, DIN ISO 14
  • Mounting Type: 2-Bolt SAE A, Rectangular, Thrubolt Flange, 4-Bolt Flange
  • Port Type: BSP, Square, Diamond
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Filter Efficiency Rating: 19/17/13 according to ISO 4406.
Safety Warning

Full Product Description

Parker’s Aluminum Pump PGP511 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets where durability and efficiency are important.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features & Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency

Applications:
• Power steering pumps – priority valves available
• Brake pump
• Brush Chipper
• Trencher pump
• Hydraulic Power Unit
• Aerial Lift
• Transfer pump
• Lube pump

Technical Specifications:
• Sizes from 6 to 33cc
• Operating pressures up to 250 bar
• Speeds up to 3,500 rpm
• Rotation CW and CCW

For detailed technical information on PGP511 please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Related Documents

×

687779
687925