Aluminum Pumps – Series PGP517 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps – Series PGP517

Aluminum Pumps – Series PGP517

Parker’s Aluminum Pump PGP517 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Technical Specifications

  • Pump Type: Fixed
  • Body Material: Aluminum
  • Configuration: Single, Tandem, Multiple
  • Displacement: 16 to 70 cm3/rev, 0.09 to 4.27 inch3/rev
  • Operating Pressure: 250 bar, 3625 psi
  • Flow Rate: 168 L/min, 44.35 gal/min
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Operating Speed: 3400 RPM
  • Minimum Fluid Temperature: 15 °C, 5 °F
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Weight: 41 kg, 30.8 lb
  • Shaft Type: SAE, ISO, DIN, Industry Specific
  • Mounting Option: SAE, ISO, DIN
  • Port Type: Flange, Straight Threaded
  • Port Connection: SAE, ISO, BSPP, ODT
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Thru-Drive Capability: Yes
Safety Warning

Full Product Description

Parker’s Aluminum Pump PGP517 Series fixed displacement gear pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, clutch pump, tandem pump or as a pump with a priority flow valve including primary circuit relief valve.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available

Applications:
• Power steering pumps – priority valves available
• Brake pump
• Brush Chipper
• Trencher pump
• Hydraulic Power Unit
• Aerial Lift
• Transfer pump
• Lube pump

Technical Specifications:
• Sizes from 16 to 70 cc
• Operating pressures up to 275 bar (3,988 psi)
• Speeds up to 3,400 rpm
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting available

For detailed technical information on PGP517 please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.

*Made in Czech Republic

Related Documents

×

687779
687925