Cast Iron Pumps - Series PGP620 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps - Series PGP620

Cast Iron Pumps - Series PGP620

Parker’s Cast Iron Pump PGP620 Series fixed displacement gear pump offers high efficiency, high performance and high power density due to its interlocking two-piece cast iron construction.

Technical Specifications

  • Pump Type: Fixed
  • Body Material: Cast Iron
  • Configuration: Multiple
  • Displacement: 16 to 52 cm3/rev, 0.98 to 3.17 inch3/rev
  • Operating Pressure: 275 bar, 3989 psi
  • Flow Rate: 156 L/min, 42.21 gal/min
  • For Fluid Type: Standard Hydraulic Fluids, Fire Resistant, Water-Glycol
  • Operating Speed: 500 to 3500 RPM
  • Minimum Fluid Temperature: -20 °C, -4 °F
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Weight: 13 kg, 28.7 lb
  • Shaft Type: SAE
  • Port Type: Flange, Straight Threaded
  • Port Connection: Metric Split Flange, BSP
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Filter Efficiency Rating: 19/17/14 at 210 bar
Safety Warning

Full Product Description

Parker’s Cast Iron Pump PGP620 Series fixed displacement gear pump offers high efficiency, high performance and high power density due to its interlocking two-piece cast iron construction, making it an ideal selection for the Agriculture, Construction, Forestry, Material Handling, Mining and Turf Equipment markets where durability and efficiency are important.

Markets:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Mining
• Oil & Gas

Features & Benefits:
• Two-piece, interlocking body construction for high efficiency and high pressure
• Cast iron pumping sections for durability
• Journal bushings for long life
• Pressure balanced thrust plates for high efficiency
• Multiple sections available

Applications:
• Fan drive pump
• Mower pump
• Steering and brake pump
• Winch pump

Technical Specifications:
• Sizes from 16 to 52cc
• Operating pressures up to 275 bar
• Speeds up to 3,500 rpm
• Rotation CW and CCW

For detailed technical information on PGP620 please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Related Documents

×

687779
687925