Ball Valves Mini Series | Product Series

Filter by

    No filters selected

Shape

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (inch)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valves Mini Series

Ball Valves Mini Series

With their push-in connections, these polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.

Technical Specifications

  • Maximum Flow Rate: n/a
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Vacuum, Semi-Conductors, Packaging, Textile
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Ball Valves
  • Product Style: Push-in Connection Ball Valves, Push-in and Male Connection Ball Valves, Vented Push-in Connection Ball Valves, Vented Push-in and Male Connection Ball Valves
  • Product Series: Mini Series
  • Function: 2-Way, 3-Way
  • Operation Type: Lever-operated
  • Shape: In-line
  • Maximum Operating Pressure: 10 bar, 1 MPa, 145.03 psi
  • Flow Rate: n/a
  • Connection Type: Push-in, Push-in and Thread
  • Connection Size: 4 to 12 mm, 3/8 to 1/4 inch
  • Orifice Size: 4 to 12 mm, 3/8 to 1/4 inch
  • Configuration: 2/2, 3/2
  • For Fluid Type: Compressed Air
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Mounting Type: In-line
  • Actuation Type: Manual
  • Specifications Met: ROHS, REACH
  • Body Material: Polymer
  • Seat Material: Graphite-impregnated polyamide
  • Seal Material: NBR
  • Stem Material: Brass
  • Ball Material: Nickel Plated Brass
  • O-Ring Material: NBR
  • Handle Type: Blue short lever (polymer), Red short lever (polymer)
  • Weight: 0.025 to 0.075 kg, 0.055 to 0.165 lb
  • Quantity per Box: 5 to 10
  • Operating Pressure: Vacuum to 10 bar
  • Stem Seal Material: NBR
  • Gripping Ring Material: Stainless Steel
  • Ball Seal Material: NBR
  • Tube Outside Diameter: 4 to 12 mm, 3/8 to 1/4 inch
Safety Warning

Full Product Description

With their push-in connections, these polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.

Features/Benefits:

- Optimum Solution

• Full flow
• Marked with the pneumatic symbol for identification of its function
• Lightweight and compact
• Extremely compact, easy-to-operate lever
• Lever with screwdriver slot to facilitate operation
• Designed for polymer tubing with no tube preparation
• Can be mounted on a wall or adjacent using staples

- Proven Technology

• LF 3000® push-in connection, excellent static and dynamic sealing
• High-strength polyamide
• Excellent long-term performance
• Automatic seal wear compensation for long-term reliability
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

Markets:

• Factory Automation
• Semiconductor
• Packaging
• Wearing Apparel

Applications:

• Allow/Stop Compressed Air Circulation on Pneumatic Circuits
• Suitable for Vacuum Applications

Technologies:

• Industrial valves
• Mini ball valve
• Mini valve
• Vented valve

Technical Characteristics:

• Fluids: Compressed air
• Materials: technical polymer, brass, nickel-plated brass, NBR, nickel-plated polished brass, graphite-impregnated polyamide, silicone free
• Pressure: Vacuum to 10 bar
• Temperature: -20°C to +80°C

Product Types:

• 2/2 In-Line Mini-Ball Valve
• 2/2 In-Line Mini-Ball Valve, Male BSPP Thread
• 3/2 In-Line Mini-Ball Valve with Vent
• 3/2 In-Line Mini-Ball Valve with Vent, Male BSPP Thread
• Joining Clips

Related Documents

×
Products Shape Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (inch) Connection 2 Tube O.D. (mm)
7910 04 00 2/2 in line mini ball valve na na na 4
7910 06 00 2/2 in line mini ball valve na na na 6
7910 08 00 2/2 in line mini ball valve na na na 8
7910 10 00 2/2 in line mini ball valve na na na 10
7910 12 00 2/2 in line mini ball valve na na na 12
7910 60 00 2/2 in line mini ball valve na na 3/8 na
7911 06 10 2/2 in line mini ball valve male BSPP G1/8 na 6
7911 08 13 2/2 in line mini ball valve male BSPP G1/4 na 8
7911 10 17 2/2 in line mini ball valve male BSPP G3/8 na 10
7911 12 21 2/2 in line mini ball valve male BSPP G1/2 na 12
7913 04 00 3/2 in line mini ball valve with vent na na na 4
7913 06 00 3/2 in line mini ball valve with vent na na na 6
7913 08 00 3/2 in line mini ball valve with vent na na na 8
7913 10 00 3/2 in line mini ball valve with vent na na na 10
7913 12 00 3/2 in line mini ball valve with vent na na na 12
7913 56 00 3/2 in line mini ball valve with vent na na 1/4 na
7913 60 00 3/2 in line mini ball valve with vent na na 3/8 na
7914 06 10 3/2 in line mini ball valve with vent male BSPP G1/8 na 6
7914 08 13 3/2 in line mini ball valve with vent male BSPP G1/4 na 8
7914 10 17 3/2 in line mini ball valve with vent male BSPP G3/8 na 10
7914 12 21 3/2 in line mini ball valve with vent male BSPP G1/2 na 12

A29633
A43098