Ball Valves Standard Series | Product Series

Filter by

    No filters selected

Shape

Body Material

Ball Seal Material

Handle

O-Ring Material

Stem Material

Stem Seal Material

Diameter Nominal (DN)

Connection 1 Thread Size (metric)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valves Standard Series

Ball Valves Standard Series

This range of valves with fluoropolymer seals, available in compact, standard and lockable series, covers many industrial applications for which the fluids conveyed and working temperatures require this seal material.

Technical Specifications

  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Process Control, Safety, Fluid Control, Agricultural Machinery, Textile, Plumbing, Air Conditioning, Heating
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Ball Valves
  • Product Style: Female Ball Valve, Male and Female Compact Ball Valve, Female Compact Ball Valve, Vented Lockable Female Ball Valve
  • Product Series: Standard Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: In-line
  • Maximum Operating Pressure: 40 bar, 4 MPa, 580 psi
  • Flow Rate: n/a
  • Connection Type: BSPP
  • Connection Size: G1/8 to G4
  • Orifice Size: 6 to 100 mm
  • Configuration: 2/2
  • For Fluid Type: Gas, Water, Water Vapour, Oil, All fluids compatible with the component materials
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 170 °C, 338 °F
  • Mounting Type: In-line
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), RoHS, REACH
  • Body Material: Nickel Plated Brass, Chrome Plated Brass
  • Seat Material: PTFE
  • Seal Material: PTFE
  • Stem Material: Nickel Plated Brass, Brass
  • Ball Material: Nickel Plated Brass, Chrome Plated Brass
  • O-Ring Material: PTFE, FPM
  • Handle Type: Blue long lever (Treated Steel), Black short lever (Polymer), Yellow butterfly lever (treated aluminium), Black long lever (treated steel), Red long lever (Treated Steel)
  • Weight: 0.082 to 9.04 kg, 0.180 to 9.900 lb
  • Quantity per Box: 1 to 20
  • Region of Origin: Italy
Safety Warning

Full Product Description

This range of valves with fluoropolymer seals, available in compact, standard and lockable series, covers many industrial applications for which the fluids conveyed and working temperatures require this seal material.

Features/Benefits:

- Optimised Installation

• Full fluid flow
• Long or butterfly lever
• Corrosion resistance
• A lockable version for operational safety
• Good value/performance ratio

- Wide Compatibility

• Numerous compatible fluids
• Can be used for low and medium pressure applications
• Surface treatment for corrosion protection

Markets:

• Machine Tools
• Agricultural Machinery
• Wearing Apparel
• Plumbing
• Air Conditioning
• Heating

Applications:

• Allow/Stop Industrial Fluids Circulation on Industrial Circuits
• Suitable for Low and High Temperatures

Technologies:

• Industrial valves
• Lockable valve
• Standard valve
• Compact valve
• Corrosion resistance
• Ball valve manufacturer

Technical Characteristics:

• Fluids: Compressed air, gas, water, water vapour, oil and all fluids compatible with the component materials
• Materials: steel with plastic sleeve, technical polymer, treated zamak, treated steel, PTFE, galvanised steel, nickel-plated brass, nickel-plated or chromium-plated shot-blasted brass, nickel-plated or hard chromium-plated brass, FPM, silicone free
• Pressure:
Standard and Lockable Series: 0 to 40 bar
Compact series: 0 to 35 bar
• Temperature:
Standard and Lockable Series: -20°C to +130°C
Compact series: -10°C to +90°C

Regulations:

• DI: 97/23/EC (module PED A - EC diameters greater than 25 mm)
• DI: Machinery Directive 2006/42/EC
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 89/392/EC

Product Types:

• 2/2 Standard In-Line Ball Valve, Female BSPP Thread
• 2/2 Standard Compact In-Line Ball Valve, Male/Female BSPP Thread
• 2/2 Standard Compact In-Line Ball Valve, Female BSPP Thread
• 2/2 In-Line Lockable Ball Valve, Female BSPP Thread
• 2/2 In-Line Lockable Vented Ball Valve, Female BSPP Thread

Related Documents

×
Products Shape Body Material Ball Seal Material Handle O-Ring Material Stem Material Stem Seal Material Diameter Nominal (DN) Connection 1 Thread Size (metric)
4902 01 45 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 100 G4
4902 10 13 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 10 G1/4
4902 10 17 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 10 G3/8
4902 15 21 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 15 G1/2
4902 20 27 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 20 G3/4
4902 25 34 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 25 G1
4902 32 42 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 32 G1 1/4
4902 40 49 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM 40 G1 1/2
4902 50 48 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM, double O'ring 50 G2
4902 65 47 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM, double O'ring 65 G2 1/2
4902 80 46 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lever, treated steel PTFE NICKEL PLATED BRASS FPM, double O'ring 80 G3
4991 00 10 2/2 standard compact serie in-line ball valve male and female Chromium plated brass PTFE Compact Lever, plastic na na na 6 G1/8
4991 00 13 2/2 standard compact serie in-line ball valve male and female Chromium plated brass PTFE Compact Lever, plastic na na na 8 G1/4
4991 00 17 2/2 standard compact serie in-line ball valve male and female Chromium plated brass PTFE Compact Lever, plastic na na na 8 G3/8
4991 00 21 2/2 standard compact serie in-line ball valve male and female Chromium plated brass PTFE Compact Lever, plastic na na na 10 G1/2
4992 00 10 2/2 standard compact serie in-line ball valve female Chromium plated brass PTFE Compact Lever, plastic na na na 6 G1/8
4992 00 13 2/2 standard compact serie in-line ball valve female Chromium plated brass PTFE Compact Lever, plastic na na na 8 G1/4
4992 00 17 2/2 standard compact serie in-line ball valve female Chromium plated brass PTFE Compact Lever, plastic na na na 8 G3/8
4992 00 21 2/2 standard compact serie in-line ball valve female Chromium plated brass PTFE Compact Lever, plastic na na na 10 G1/2
BVGT4-1/4C 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Butterfly handle, treated aluminium FPM NICKEL PLATED BRASS FPM, double O'ring 8 G1/4
BVGT4-3/8C 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Butterfly handle, treated aluminium FPM NICKEL PLATED BRASS FPM, double O'ring 10 G3/8
BVGT4-1/2C 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Butterfly handle, treated aluminium FPM NICKEL PLATED BRASS FPM, double O'ring 15 G1/2
BVGT4-3/4C 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Butterfly handle, treated aluminium FPM NICKEL PLATED BRASS FPM, double O'ring 20 G3/4
BVGT4-1C 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Butterfly handle, treated aluminium FPM NICKEL PLATED BRASS FPM, double O'ring 25 G1
BVG4P-1/4LOCK 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lockable lever, treated steel FPM NICKEL PLATED BRASS FPM, double O'ring 8 G1/4
BVG4P-3/8LOCK 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lockable lever, treated steel FPM NICKEL PLATED BRASS FPM, double O'ring 10 G3/8
BVG4P-1/2LOCK 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lockable lever, treated steel FPM NICKEL PLATED BRASS FPM, double O'ring 15 G1/2
BVG4P-3/4LOCK 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lockable lever, treated steel FPM NICKEL PLATED BRASS FPM, double O'ring 20 G3/4
BVG4P-1LOCK 2/2 standard serie in-line ball valve female NICKEL PLATED BRASS PTFE Lockable lever, treated steel FPM NICKEL PLATED BRASS FPM, double O'ring 25 G1
0450 00 00 43 2/2 special serie in-line ball valve female NICKEL PLATED BRASS PTFE TREATED STEEL PTFE BRASS FKM 8.0 G1/4
4991 08 13 2/2 standard compact serie in-line ball valve male and female CHROMIUM PLATED BRASS PTFE TECHNICAL POLYMER special Handle PTFE BRASS FKM 8.0 G1/4
4992 08 13 2/2 standard compact serie in-line ball valve female CHROMIUM PLATED BRASS PTFE TECHNICAL POLYMER special Handle PTFE BRASS FKM 8.0 G1/4
4992 08 17 2/2 standard compact serie in-line ball valve female CHROMIUM PLATED BRASS PTFE TECHNICAL POLYMER special Handle PTFE BRASS FKM 8.0 G3/8
4992 10 21 2/2 standard compact serie in-line ball valve female CHROMIUM PLATED BRASS PTFE TECHNICAL POLYMER special Handle PTFE BRASS FKM 10.0 G1/2
BVG4-1.1/2LOCK 2/2 standard compact serie in-line ball valve female NICKEL PLATED BRASS PTFE Lockable lever, treated steel FPM NICKEL PLATED BRASS FPM, double O'ring 40.0 G1/2
BVG4-1.1/4LOCK 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE Lockable lever, treated steel FPM Nickel-plated Brass FPM 32 G1.1/4
BVG4-1/2LOCK 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE Lockable lever, treated steel FPM Nickel-plated Brass FPM 16 G1/2
BVG4-1/4LOCK 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE Lockable lever, treated steel FPM Nickel-plated Brass FPM 8 G1/4
BVG4-1LOCK 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE Lockable lever, treated steel FPM Nickel-plated Brass FPM 25 G1
BVG4-3/4LOCK 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE Lockable lever, treated steel FPM Nickel-plated Brass FPM 20 G3/4
BVG4-3/8FV15 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE n/a FPM Nickel-plated Brass FPM 10 NPT3/4
BVG4-3/8LOCK 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE Lockable lever, treated steel FPM Nickel-plated Brass FPM 10 G3/8
BVGT-1/4FV15 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE Lock vented FPM Nickel-plated Brass FPM n/a NPT1/4
BVGT4-1.1/4L 2/2 standard serie in-line ball valve female Nickel-Plated Brass PTFE n/a FPM Nickel-plated Brass FPM n/a G1.1/4

A29633
A43098