Ball Valves Universal Light Series | Product Series

Filter by

    No filters selected

Shape

Ball Seal Material

Body Material

Handle

Stem Seal Material

Diameter Nominal (DN)

Connection 1 Thread Size (metric)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valves Universal Light Series

Ball Valves Universal Light Series

Using the Universal Series technology, the Parker Legris light series valves offer the advantages of compactness, ease of operation and long-term reliability.

Technical Specifications

  • Maximum Flow Rate: n/a
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Process Control, Safety, Fluid Control, Transportation, Packaging, Textile, Sawmills, Rubber & Plastics
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Ball Valves
  • Product Style: Female Ball Valve, Male and Female Ball Valve, Vented Female Ball Valve
  • Product Series: Universal Light Series
  • Function: 2-Way
  • Operation Type: Lever-operated, Square Stem for actuator operated
  • Shape: In-line
  • Maximum Operating Pressure: 12 bar, 174 psi, 1.2 MPa
  • Flow Rate: n/a
  • Connection Type: BSPP
  • Connection Size: G1/4 to G3/4
  • Orifice Size: 4 to 13 mm
  • Configuration: 2/2
  • For Fluid Type: Air, Inert Gas, Water, Other fluids: see compatibility chart at the end of this chapter
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Mounting Type: In-Line
  • Actuation Type: Manual, Square Stem for automation
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH)
  • Body Material: Nickel Plated Brass, Brass
  • Seat Material: Graphite-impregnated polyamide
  • Seal Material: NBR
  • Stem Material: Brass
  • Ball Material: Nickel Plated Brass
  • O-Ring Material: NBR
  • Handle Type: Black long lever (Polymer), Black short lever (ZAMACK), No handle
  • Weight: 0.063 to 0.240 kg, 0.126 to 0.480 lb
  • Quantity per Box: 1 to 50
  • Region of Origin: France
Safety Warning

Full Product Description

Using the Universal Series technology, the Parker Legris light series valves offer the advantages of compactness, ease of operation and long-term reliability.

Features/Benefits:

- Easy-to-Use

• Ease of operation due to the low friction design
• The short levers may be repositioned and exchanged
• Extremely compact
• Wide range of configurations

- Maximum Efficiency

• Excellent performance under vacuum
• Full flow
• Chemical nickel-plated brass with high phosphorous content for outstanding corrosion resistance
• Automatic seal wear compensation system

- Reliability

• Tried-and-tested technology
• Forged brass provides mechanical strength and long service life
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

Markets:

• Packaging
• Wearing Apparel
• Lumber & Wood
• Rubber & Tire Processing
• Plastic Processing
• Rail

Applications:

• Allow/Stop Compressed Air Circulation on Pneumatic Circuits
• Suitable for Vacuum Applications

Technologies:

• Industrial valves
• Corrosion resistant
• Pneumatic circuit
• Control valves
• Pneumatic systems

Technical Characteristics:

• Fluids: Compressed air, other fluids: see compatibility chart in our catalogue
• Materials: brass, polymer or zamak, shot-blasted brass or shot-blasted nickel-plated brass, NBR, nickel-plated polished brass, graphite-impregnated polyamide, silicone free
• Pressure: Vacuum to 12 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• 2/2 In-Line Ball Valve, Female BSPP Thread
• 2/2 In-Line Ball Valve, Short Handle, Female BSPP Thread
• 2/2 In-Line Ball Valve, Male/Female BSPP Thread
• 2/2 In-Line Ball Valve, Short Handle, Male/Female BSPP Thread
• 2/2 In-Line Ball Valve, Male BSPP Thread
• 2/2 In-Line Ball Valve, 2 Vent Plugs, Female BSPP Thread
• 2/2 Ball Valve, Square Stem, Female BSPP Thread
• 2/2 Ball Valve, Square Stem, Male/Female BSPP Thread

Related Documents

×
Products Shape Ball Seal Material Body Material Handle Stem Seal Material Diameter Nominal (DN) Connection 1 Thread Size (metric)
0490 04 13 2/2 light serie in line ball valve male NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 4 G1/4
0490 07 17 2/2 light serie in line ball valve male NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 7 G3/8
0490 10 21 2/2 light serie in line ball valve male NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 10 G1/2
0490 13 27 2/2 light serie in line ball valve male NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 13 G3/4
0491 04 13 2/2 light serie in line ball valve mâle et female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 4 G1/4
0491 07 17 2/2 light serie in line ball valve mâle et female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 7 G3/8
0491 10 21 2/2 light serie in line ball valve mâle et female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 10 G1/2
0491 13 27 2/2 light serie in line ball valve mâle et female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 13 G3/4
0492 04 13 2/2 light serie in line ball valve female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 4 G1/4
0492 07 17 2/2 light serie in line ball valve female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 7 G3/8
0492 10 21 2/2 light serie in line ball valve female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 10 G1/2
0492 13 27 2/2 light serie in line ball valve female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 13 G3/4
0494 07 17 2/2 light serie in line ball valve 2 vent plugs female NBR NICKEL PLATED BRASS TECHNICAL POLYMER NBR 7 G3/8
0496 04 13 2/2 light serie in line ball valve square stem male and female NBR BRASS na NBR 4 G1/4
0496 07 17 2/2 light serie in line ball valve square stem male and female NBR BRASS na NBR 7 G3/8
0496 10 21 2/2 light serie in line ball valve square stem male and female NBR BRASS na NBR 10 G1/2
0496 13 27 2/2 light serie in line ball valve square stem male and female NBR BRASS na NBR 13 G3/4
0497 04 13 2/2 light serie in line ball valve square stem female NBR BRASS na NBR 4 G1/4
0497 07 17 2/2 light serie in line ball valve square stem female NBR BRASS na NBR 7 G3/8
0497 10 21 2/2 light serie in line ball valve square stem female NBR BRASS na NBR 10 G1/2
0497 13 27 2/2 light serie in line ball valve square stem female NBR BRASS na NBR 13 G3/4
0492 04 13 64 2/2 light serie in line ball valve short handle female NBR NICKEL PLATED BRASS ZAMAK NBR 4 G1/4
0491 04 13 64 2/2 light serie in line ball valve short handle mâle et female na NICKEL PLATED BRASS ZAMAK na 4 G1/4
0496 00 00 01 2/2 light serie in line ball valve square stem male and female (special handle) NBR BRASS na NBR 4.0 G1/4

A29633
A43098