Ball Valves Universal Series | Product Series

Filter by

    No filters selected

Product Type

Sleeve Material

Diameter Nominal (DN)

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (mm)

Shape

Ball Material

Handle

Nut Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valves Universal Series

Ball Valves Universal Series

This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.

Technical Specifications

  • For Fluid Type: Water, Inert Gas, Air, Industrial fluids
  • Orifice Size: 4 to 40 mm
  • Product Series: Universal Series
  • Industry: Industrial Manufacturing Equipment
  • Connection Size: G1/8 , G1/4 , G3/8 , G1/2 , G3/4 , G1 , G1 1/4 , G1 1/2 , NPT1/4 , NPT3/8 , NPT1/2 inch
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Maximum Flow Rate: n/a L/min
  • Configuration: 2/2 , 3/2 , 3/3
  • Minimum Operating Temperature: -20 °C, -4 °F, Up to -40 °C/°F without movement of the handle
  • Mounting Type: Screw fixing , In-Line , Panel-Mountable
  • Actuation Type: Manual
  • Handle Type: Grey long lever (ZAMAK) , Red long lever (ZAMAK)
  • Maximum Operating Pressure: Vacuum to 40 bar, Vacuum to 580.16 psi, Vacuum to 4 MPa
  • Shape: Right angled , In-line
  • Application: Pneumatics, Process Control, Safety, Fluid Control
  • Product Type: Ball Valves
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Function: 2-Way , 3-Way
  • Stem Material: Brass , Nickel Plated Brass
  • Division: Low Pressure Connectors Europe Division
  • Ball Material: Nickel Plated Brass , Chemical Nickel Plated Brass , Polish Nickel Plated Brass
  • O-Ring Material: NBR , EPDM , FKM
  • Seal Material: NBR , EPDM , FKM
  • Weight: 0.112 to 1.295 kg, 0.224 to 2.390 lb
  • Flow Rate: n/a L/min
  • Brand: Legris
  • Connection Type: BSPP , Compression fittings
  • Seat Material: Rilsan Graphited , PTFE
  • Stem Seal Material: NBR , EPDM , FKM
  • Body Material: Nickel Plated Brass
  • Operation Type: Lever-operated
  • Region of Origin: France
  • Product Style: Female Ball Valve for Screw fixing , Female Ball Valve , Ball Valve with Steel Compression Fitting , Lockable Female Ball Valve , Vented 3 point lockable Female Ball Valve , 3 point lockable Female Ball Valve , Vented lockable Female Ball Valve , Panel mountable Female Ball Valve , Vented panel mountable Female Ball Valve , Vented Male and Female Ball Valve , Vented Female Ball Valve , Male and Female Ball Valve , Female Ball Valve without Closed position , Vented (Thread M5x0.8) Female Ball Valve , Vented (Thread G1/8) Female Ball Valve , Vented (Thread G1/4) Female Ball Valve , Male Ball Valve , Ball Valve with Brass Compression Fitting , Plane panel mountable Female Ball Valve , Female Ball Valve without Closed position ,
  • Quantity per Box: 1 to 40
  • Ball Seal Material: NBR , EPDM , FKM
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm) , DI: 2006/42/EC (Machinery Directive) , RoHS , REACH
Safety Warning

Full Product Description

This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.


Features/Benefits:


- Durability & reliability


• Automatic seal wear compensation for long-term reliability

• Robust, corrosion-resistant materials

• 100% leak-tested in production

• Date coding to guarantee quality and traceability


- Versatility & Performance


• Ideal for ensuring the performance of pneumatic circuits

• Customised valves for all special applications

• Unequalled performance under vacuum

• Smooth operation thanks to self-lubricating seals

• Large range of working pressures and temperatures

• Lever can be repositioned and replaced

• Many configurations to satisfy all system requirements


Markets:


• Packaging

• Wearing Apparel

• Lumber & Wood

• Rubber & Tire Processing

• Plastic Processing

• Rail


Applications:


• Allow/Stop Fluid Circulation on Industrial Circuits

• Suitable for Slightly Corrosive Industrial Fluids

• Suitable for Vacuum Applications


Technologies:


• Industrial valves

• Corrosion resistant

• Pneumatic circuits

• Pneumatic systems


Technical Characteristics:


• Fluids: Industrial fluids

• Materials: brass, galvanised steel, treated zamak, NBR, nickel-plated brass, nickel-plated shot-blasted brass, nickel-plated polished brass, silicone free

• Pressure: Vacuum to 40 bar

• Temperature: -20°C (-40°C without movement of the handle) to +80°C


Regulations:


• DI: 97/23/EC (module PED A - diameters greater than 25 mm)

• DI: 2006/42/EC (Machinery Directive)

• DI: 2002/95/EC (RoHS)

• RG: 1907/2006 (REACH)


Product Types:


• 2/2 In-Line Ball Valve, Female BSPP Thread

• 2/2 In-Line Ball Valve, Male/Female BSPP Thread

• 2/2 In-Line Ball Valve, Male BSPP Thread

• 2/2 In-Line Ball Valve with Connections for Use with Steel Tube

• 2/2 In-Line Ball Valve with Compression Connections

• 2/2 In-Line Panel-Mountable Ball Valve, Female BSPP Thread

• 2/2 In-Line Ball Valve for Screw Fixing, Female BSPP Thread

• 2/2 In-Line Ball Valve for Screw Fixing, Male/Female BSPP Thread

• 2/2 Right-Angled Ball Valve, Female BSPP Thread

• 2/2 Right-Angled Ball Valve, Male/Female BSPP Thread

• 3/3 Right-Angle Ported Ball Valve, Female BSPP Thread

• 3/3 Right-Angle Ported Ball Valve without Closed Position, Female BSPP Thread

• 3/2 Panel-Mountable Right-Angled Ball Valve, Female BSPP Thread

• 3/2 Panel-Mountable Equal Plane Ball Valve, Female BSPP Thread

• 3/2 In-Line Vented Ball Valve, Female BSPP and Metric Thread

• 3/2 Panel-Mountable In-Line Ball Valve, Female BSPP and Metric Thread

• 3/2 In-Line Vented Ball Valve, Female BSPP Thread

• 3/2 Right-Angled Ball Valve with Vent, Female BSPP Thread

• 3/2 Right-Angled Ball Valve with Vent, Male/Female BSPP Thread

• 2/2 In-Line Lockable Ball Valve, Female BSPP Thread

• 3/2 In-line Vented Lockable Ball Valve, Female BSPP Thread

• 3/2 In-Line Lockable Ball Valve with Threaded Exhaust Port, Female BSPP and Metric Thread

• 3/2 In-line Vented 3-Point Lockable Ball Valve, Female BSPP Thread

• 3/2 Right-Angled 3-Point Lockable Ball Valve, Female BSPP Thread

Related Documents

×
Products Product Type Sleeve Material Diameter Nominal (DN) Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (mm) Shape Ball Material Handle Nut Material
0400 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 in-line ball valve male na ZAMAK na
0400 07 13 Universal and Universal Customised Series na 7 BSPP G1/4 na 2/2 in-line ball valve male na ZAMAK na
0400 10 17 Universal and Universal Customised Series na 10 BSPP G3/8 na 2/2 in-line ball valve male na ZAMAK na
0400 13 21 Universal and Universal Customised Series na 13 BSPP G1/2 na 2/2 in-line ball valve male na ZAMAK na
0400 18 27 Universal and Universal Customised Series na 18 BSPP G3/4 na 2/2 in-line ball valve male na ZAMAK na
0401 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 in-line ball valve male and female na ZAMAK na
0401 05 10 Universal and Universal Customised Series na 5 BSPP G1/8 na 2/2 in-line ball valve male and female na ZAMAK na
0401 07 13 Universal and Universal Customised Series na 7 BSPP G1/4 na 2/2 in-line ball valve male and female na ZAMAK na
0401 10 17 Universal and Universal Customised Series na 10 BSPP G3/8 na 2/2 in-line ball valve male and female na ZAMAK na
0401 13 21 Universal and Universal Customised Series na 13 BSPP G1/2 na 2/2 in-line ball valve male and female na ZAMAK na
0401 18 27 Universal and Universal Customised Series na 18 BSPP G3/4 na 2/2 in-line ball valve male and female na ZAMAK na
0401 23 34 Universal and Universal Customised Series na 23 BSPP G1 na 2/2 in-line ball valve male and female na ZAMAK na
0401 32 42 Universal and Universal Customised Series na 32 BSPP G1 1/4 na 2/2 in-line ball valve male and female na ZAMAK na
0402 20 27 Universal and Universal Customised Series na 20 BSPP G3/4 na 2/2 in-line ball valve female na ZAMAK na
0402 23 34 Universal and Universal Customised Series na 23 BSPP G1 na 2/2 in-line ball valve female na ZAMAK na
0483 18 27 Universal and Universal Customised Series na 18 BSPP G3/4 na 3/3 right angled ball valve without closed position female na ZAMAK na
0483 23 34 Universal and Universal Customised Series na 23 BSPP G1 na 3/3 right angled ball valve without closed position female na ZAMAK na
0489 07 13 Universal Series, Vented na 7 BSPP G1/4 M5x0,8 na 3/2 in-line vented ball valve female na ZAMAK na
0489 07 14 Universal Series, Vented n/a 7 NPT NPT1/4 na 3/2 in-line vented ball valve female n/a ZAMAK n/a
0489 10 17 Universal Series, Vented na 10 BSPP G3/8 M5x0,8 na 3/2 in-line vented ball valve female na ZAMAK na
0489 10 18 Universal Series, Vented n/a 10 NPT NPT3/8 na 3/2 in-line vented ball valve female n/a ZAMAK n/a
0489 13 21 Universal Series, Vented na 13 BSPP G1/2 G1/8 na 3/2 in-line vented ball valve female na ZAMAK na
0489 13 22 Universal Series, Vented na 13 NPT NPT1/2 na 3/2 in-line vented ball valve female na ZAMAK na
0489 18 27 Universal Series, Vented na 18 BSPP G3/4 G1/4 na 3/2 in-line vented ball valve female na ZAMAK na
0489 23 34 Universal Series, Vented na 23 BSPP G1 G1/4 na 3/2 in-line vented ball valve female na ZAMAK na
0489 23 35 Universal Series, Vented n/a 23 NPT NPT1 na 3/2 in-line vented ball valve female n/a ZAMAK n/a
6401 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 right angled ball valve female for screw fixing na ZAMAK na
6401 07 13 Universal and Universal Customised Series na 7 BSPP G1/4 na 2/2 right angled ball valve female for screw fixing na ZAMAK na
6401 10 17 Universal and Universal Customised Series na 10 BSPP G3/8 na 2/2 right angled ball valve female for screw fixing na ZAMAK na
6401 13 21 Universal and Universal Customised Series na 13 BSPP G1/2 na 2/2 right angled ball valve female for screw fixing na ZAMAK na
0402 32 42 Universal and Universal Customised Series na 32 BSPP G1 1/4 na 2/2 in-line ball valve female na ZAMAK na
0402 32 49 Universal and Universal Customised Series na 32 BSPP G1 1/2 na 2/2 in-line ball valve female na ZAMAK na
0402 40 48 Universal and Universal Customised Series na 40 BSPP G2 na 2/2 in-line ball valve female na ZAMAK na
0402 40 49 Universal and Universal Customised Series na 40 BSPP G1 1/2 na 2/2 in-line ball valve female na ZAMAK na
0402 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 in-line ball valve female na ZAMAK na
0402 07 10 Universal and Universal Customised Series na 7 BSPP G1/8 na 2/2 in-line ball valve female na ZAMAK na
0402 07 13 Universal and Universal Customised Series na 7 BSPP G1/4 na 2/2 in-line ball valve female na ZAMAK na
0402 10 17 Universal and Universal Customised Series na 10 BSPP G3/8 na 2/2 in-line ball valve female na ZAMAK na
0402 13 21 Universal and Universal Customised Series na 13 BSPP G1/2 na 2/2 in-line ball valve female na ZAMAK na
0411 04 06 Universal and Universal Customised Series TREATED STEEL 4 na na 6 2/2 in-line ball valve with steel compression fitting na ZAMAK TREATED STEEL
0411 06 08 Universal and Universal Customised Series TREATED STEEL 6 na na 8 2/2 in-line ball valve with steel compression fitting na ZAMAK TREATED STEEL
0411 07 10 Universal and Universal Customised Series TREATED STEEL 7 na na 10 2/2 in-line ball valve with steel compression fitting na ZAMAK TREATED STEEL
0411 10 12 Universal and Universal Customised Series TREATED STEEL 10 na na 12 2/2 in-line ball valve with steel compression fitting na ZAMAK TREATED STEEL
0414 04 06 Universal and Universal Customised Series BRASS 4 n/a n/a 6 2/2 in-line ball valve with brass compression fitting n/a ZAMAK NICKEL PLATED BRASS
0414 06 08 Universal and Universal Customised Series BRASS 6 n/a n/a 8 2/2 in-line ball valve with brass compression fitting n/a ZAMAK NICKEL PLATED BRASS
0414 07 10 Universal and Universal Customised Series BRASS 7 n/a n/a 10 2/2 in-line ball valve with brass compression fitting n/a ZAMAK NICKEL PLATED BRASS
6402 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 in-line for screw fixing ball valve female na ZAMAK na
6402 07 13 Universal and Universal Customised Series na 7 BSPP G1/4 na 2/2 in-line for screw fixing ball valve female na ZAMAK na
6402 10 17 Universal and Universal Customised Series na 10 BSPP G3/8 na 2/2 in-line for screw fixing ball valve female na ZAMAK na
6402 13 21 Universal and Universal Customised Series na 13 BSPP G1/2 na 2/2 in-line for screw fixing ball valve female na ZAMAK na
6402 20 27 Universal and Universal Customised Series na 20 BSPP G3/4 na 2/2 in-line for screw fixing ball valve female na ZAMAK na
6402 23 34 Universal and Universal Customised Series na 23 BSPP G1 na 2/2 in-line for screw fixing ball valve female na ZAMAK na
0414 10 12 Universal and Universal Customised Series BRASS 10 n/a n/a 12 2/2 in-line ball valve with brass compression fitting n/a ZAMAK NICKEL PLATED BRASS
0432 04 10 Universal Series, Lockable na 4 BSPP G1/8 na 2/2 in-line lockable ball valve female na ZAMAK na
0432 07 13 Universal Series, Lockable na 7 BSPP G1/4 na 2/2 in-line lockable ball valve female na ZAMAK na
0432 10 17 Universal Series, Lockable na 10 BSPP G3/8 na 2/2 in-line lockable ball valve female na ZAMAK na
0432 13 21 Universal Series, Lockable na 13 BSPP G1/2 na 2/2 in-line lockable ball valve female na ZAMAK na
0432 20 27 Universal Series, Lockable na 20 BSPP G3/4 na 2/2 in-line lockable ball valve female na ZAMAK na
0432 23 34 Universal Series, Lockable na 23 BSPP G1 na 2/2 in-line lockable ball valve female na ZAMAK na
0436 10 17 Universal Series, Lockable na 10 BSPP G3/8 na 3/2 in-line vented 3 point lockable ball valve female na na na
0436 13 21 Universal Series, Lockable na 13 BSPP G1/2 na 3/2 in-line vented 3 point lockable ball valve female na na na
0436 18 27 Universal Series, Lockable na 18 BSPP G3/4 na 3/2 in-line vented 3 point lockable ball valve female na na na
0436 23 34 Universal Series, Lockable na 23 BSPP G1 na 3/2 in-line vented 3 point lockable ball valve female na na na
0437 07 13 Universal Series, Lockable na 7 BSPP G1/4 na 3/2 in-line vented 3 point lockable ball valve female na ZAMAK na
0437 10 17 Universal Series, Lockable na 10 BSPP G3/8 na 3/2 in-line vented 3 point lockable ball valve female na ZAMAK na
0437 13 21 Universal Series, Lockable na 13 BSPP G1/2 na 3/2 in-line vented 3 point lockable ball valve female na ZAMAK na
0437 18 27 Universal Series, Lockable na 18 BSPP G3/4 na 3/2 in-line vented 3 point lockable ball valve female na ZAMAK na
0437 23 34 Universal Series, Lockable na 23 BSPP G1 na 3/2 in-line vented 3 point lockable ball valve female na ZAMAK na
0438 09 17 Universal Series, Lockable na 9 BSPP G3/8 na 3/2 right angled 3 point lockable ball valve female na ZAMAK na
0438 12 21 Universal Series, Lockable na 12 BSPP G1/2 na 3/2 right angled 3 point lockable ball valve female na ZAMAK na
0438 18 27 Universal Series, Lockable na 18 BSPP G3/4 na 3/2 right angled 3 point lockable ball valve female na ZAMAK na
0438 23 34 Universal Series, Lockable na 23 BSPP G1 na 3/2 right angled 3 point lockable ball valve female na ZAMAK na
0439 04 10 Universal Series, Lockable na 4 BSPP G1/8 na 3/2 in-line vented lockable ball valve female na ZAMAK na
0439 07 13 Universal Series, Lockable na 7 BSPP G1/4 na 3/2 in-line vented lockable ball valve female na ZAMAK na
0439 10 17 Universal Series, Lockable na 10 BSPP G3/8 na 3/2 in-line vented lockable ball valve female na ZAMAK na
0439 13 21 Universal Series, Lockable na 13 BSPP G1/2 na 3/2 in-line vented lockable ball valve female na ZAMAK na
0439 18 27 Universal Series, Lockable na 18 BSPP G3/4 na 3/2 in-line vented lockable ball valve female na ZAMAK na
0439 23 34 Universal Series, Lockable na 23 BSPP G1 na 3/2 in-line vented lockable ball valve female na ZAMAK na
0446 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 in-line panel montable ball valve female na ZAMAK na
0446 07 13 Universal and Universal Customised Series na 7 BSPP G1/4 na 2/2 in-line panel montable ball valve female na ZAMAK na
0446 10 17 Universal and Universal Customised Series na 10 BSPP G3/8 na 2/2 in-line panel montable ball valve female na ZAMAK na
0446 13 21 Universal and Universal Customised Series na 13 BSPP G1/2 na 2/2 in-line panel montable ball valve female na ZAMAK na
0448 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 3/3 right angled panel mountable ball valve female na ZAMAK na
0448 06 13 Universal and Universal Customised Series na 6 BSPP G1/4 na 3/3 right angled panel mountable ball valve female na ZAMAK na
0448 09 17 Universal and Universal Customised Series na 9 BSPP G3/8 na 3/3 right angled panel mountable ball valve female na ZAMAK na
0448 12 21 Universal and Universal Customised Series na 12 BSPP G1/2 na 3/3 right angled panel mountable ball valve female na ZAMAK na
0449 07 13 Universal Series, Vented na 7 BSPP G1/4 na 3/2 in-line vented panel mountable ball valve female na ZAMAK na
0449 10 17 Universal Series, Vented na 10 BSPP G3/8 na 3/2 in-line vented panel mountable ball valve female na ZAMAK na
0449 13 21 Universal Series, Vented na 13 BSPP G1/2 na 3/2 in-line vented panel mountable ball valve female na ZAMAK na
0452 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 3/2 right angled plane panel mountable ball valve female na ZAMAK na
0452 06 13 Universal and Universal Customised Series na 6 BSPP G1/4 na 3/2 right angled plane panel mountable ball valve female na ZAMAK na
0461 06 13 Universal Series, Vented na 6 BSPP G1/4 na 3/2 right angled vented ball valve male and female na ZAMAK na
0461 09 17 Universal Series, Vented na 9 BSPP G3/8 na 3/2 right angled vented ball valve male and female na ZAMAK na
0461 12 21 Universal Series, Vented na 12 BSPP G1/2 na 3/2 right angled vented ball valve male and female na ZAMAK na
0461 18 27 Universal Series, Vented na 18 BSPP G3/4 na 3/2 right angled vented ball valve male and female na ZAMAK na
0461 06 10 Universal Series, Vented na 6 BSPP G1/8 na 3/2 right angled vented ball valve male and female na ZAMAK na
0462 06 10 Universal Series, Vented na 6 BSPP G1/8 na 3/2 right angled vented ball valve female NICKEL PLATED BRASS ZAMAK na
0462 06 13 Universal Series, Vented na 6 BSPP G1/4 na 3/2 right angled vented ball valve female NICKEL PLATED BRASS ZAMAK na
0462 09 17 Universal Series, Vented na 9 BSPP G3/8 na 3/2 right angled vented ball valve female NICKEL PLATED BRASS ZAMAK na
0462 12 21 Universal Series, Vented na 12 BSPP G1/2 na 3/2 right angled vented ball valve female NICKEL PLATED BRASS ZAMAK na
0462 18 27 Universal Series, Vented na 18 BSPP G3/4 na 3/2 right angled vented ball valve female NICKEL PLATED BRASS ZAMAK na
0462 23 34 Universal Series, Vented na 23 BSPP G1 na 3/2 right angled vented ball valve female NICKEL PLATED BRASS ZAMAK na
0469 04 10 Universal Series, Vented na 4 BSPP G1/8 na 3/2 in-line vented ball valve female na ZAMAK na
0469 07 13 Universal Series, Vented na 7 BSPP G1/4 na 3/2 in-line vented ball valve female na ZAMAK na
0469 10 17 Universal Series, Vented na 10 BSPP G3/8 na 3/2 in-line vented ball valve female na ZAMAK na
0469 13 21 Universal Series, Vented na 13 BSPP G1/2 na 3/2 in-line vented ball valve female na ZAMAK na
0469 18 27 Universal Series, Vented na 18 BSPP G3/4 na 3/2 in-line vented ball valve female na ZAMAK na
0469 23 34 Universal Series, Vented na 23 BSPP G1 na 3/2 in-line vented ball valve female na ZAMAK na
0471 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 right angled ball valve male and female na ZAMAK na
0471 06 10 Universal and Universal Customised Series na 6 BSPP G1/8 na 2/2 right angled ball valve male and female na ZAMAK na
0471 06 13 Universal and Universal Customised Series na 6 BSPP G1/4 na 2/2 right angled ball valve male and female na ZAMAK na
0471 09 17 Universal and Universal Customised Series na 9 BSPP G3/8 na 2/2 right angled ball valve male and female na ZAMAK na
0471 12 21 Universal and Universal Customised Series na 12 BSPP G1/2 na 2/2 right angled ball valve male and female na ZAMAK na
0471 18 27 Universal and Universal Customised Series na 18 BSPP G3/4 na 2/2 right angled ball valve male and female na ZAMAK na
0471 23 34 Universal and Universal Customised Series na 23 BSPP G1 na 2/2 right angled ball valve male and female na ZAMAK na
0472 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 2/2 right angled ball valve female na ZAMAK na
0472 06 13 Universal and Universal Customised Series na 6 BSPP G1/4 na 2/2 right angled ball valve female na ZAMAK na
0472 09 17 Universal and Universal Customised Series na 9 BSPP G3/8 na 2/2 right angled ball valve female na ZAMAK na
0472 12 21 Universal and Universal Customised Series na 12 BSPP G1/2 na 2/2 right angled ball valve female na ZAMAK na
0472 18 27 Universal and Universal Customised Series na 18 BSPP G3/4 na 2/2 right angled ball valve female na ZAMAK na
0472 23 34 Universal and Universal Customised Series na 23 BSPP G1 na 2/2 right angled ball valve female na ZAMAK na
0482 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 3/3 right angled ball valve female na ZAMAK na
0482 06 13 Universal and Universal Customised Series na 6 BSPP G1/4 na 3/3 right angled ball valve female na ZAMAK na
0482 09 17 Universal and Universal Customised Series na 9 BSPP G3/8 na 3/3 right angled ball valve female na ZAMAK na
0482 12 21 Universal and Universal Customised Series na 12 BSPP G1/2 na 3/3 right angled ball valve female na ZAMAK na
0482 18 27 Universal and Universal Customised Series na 18 BSPP G3/4 na 3/3 right angled ball valve female na ZAMAK na
0482 23 34 Universal and Universal Customised Series na 23 BSPP G1 na 3/3 right angled ball valve female na ZAMAK na
0483 04 10 Universal and Universal Customised Series na 4 BSPP G1/8 na 3/3 right angled ball valve without closed position female na ZAMAK na
0483 06 13 Universal and Universal Customised Series na 6 BSPP G1/4 na 3/3 right angled ball valve without closed position female na ZAMAK na
0483 09 17 Universal and Universal Customised Series na 9 BSPP G3/8 na 3/3 right angled ball valve without closed position female na ZAMAK na
0483 12 21 Universal and Universal Customised Series na 12 BSPP G1/2 na 3/3 right angled ball valve without closed position female na ZAMAK na
0402 07 13 22 Universal and Universal Customised Series for steam water BRASS 7.0 BSPP G1/4 na 2/2 in-line ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 07 13 30 Universal and Universal Customised Series for oxygen BRASS 7.0 BSPP G1/4 na 2/2 in-line ball valve female POLISH NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 10 17 22 Universal and Universal Customised Series BRASS 10.0 BSPP G3/8 na 2/2 in-line ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 13 21 22 Universal and Universal Customised Series for agressive fluids BRASS 13.0 BSPP G1/2 na 2/2 in-line ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 13 21 30 Universal and Universal Customised Series BRASS 13.0 BSPP G1/2 na 2/2 in-line ball valve female POLISH NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 13 21 32 Universal and Universal Customised Series for steam water BRASS 13.0 BSPP G1/2 na 2/2 in-line ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 20 27 32 Universal and Universal Customised Series for steam water BRASS 20.0 BSPP G3/4 na 2/2 in-line ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 23 34 22 Universal and Universal Customised Series for agressive fluids BRASS 23.0 BSPP G1 na 2/2 in-line ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0402 23 34 30 Universal and Universal Customised Series for oxygen BRASS 23.0 BSPP G1 na 2/2 in-line ball valve female POLISH NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0414 00 00 02 Universal and Universal Customised Series for oxygen BRASS 10.0 na na 14.0 2/2 in-line ball valve with brass compression fitting CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0414 00 00 03 Universal and Universal Customised Series for oxygen BRASS 10.0 na na 12.0 2/2 in-line ball valve with brass compression fitting CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0414 00 00 04 Universal and Universal Customised Series for oxygen BRASS 13.0 na na 16.0 2/2 in-line ball valve with brass compression fitting CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0414 00 00 07 Universal and Universal Customised Series for oxygen BRASS 7.0 na na 10.0 2/2 in-line ball valve with brass compression fitting CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0448 06 13 22 Universal and Universal Customised Series for agressive fluids BRASS 6.0 BSPP G1/4 na 3/3 right angled panel mountable ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0449 00 00 05 Universal Series, Vented BRASS 7.0 BSPP G1/4 na 3/2 in-line vented panel mountable ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0452 06 13 30 Universal and Universal Customised Series for oxygen BRASS 6.0 BSPP G1/4 na 3/2 right angled plane panel mountable ball valve female POLISH NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0482 00 00 07 Universal and Universal Customised Series BRASS 6.0 BSPP G1/4 na 3/3 right angled ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0482 06 13 22 Universal and Universal Customised Series for agressive fluids BRASS 6.0 BSPP G1/4 na 3/3 right angled ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0482 09 17 22 Universal and Universal Customised Series for agressive fluids BRASS 9.0 BSPP G3/8 na 3/3 right angled ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0482 12 21 22 Universal and Universal Customised Series for agressive fluids BRASS 12.0 BSPP G1/2 na 3/3 right angled ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0482 23 34 22 Universal and Universal Customised Series for agressive fluids BRASS 23.0 BSPP G1 na 3/3 right angled ball valve female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0483 06 13 22 Universal and Universal Customised Series for agressive fluids BRASS 6.0 BSPP G1/4 na 3/3 right angled ball valve without closed position female CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0414 00 00 05 Universal and Universal Customised Series for oxygen BRASS 13.0 na na 18.0 2/2 in-line ball valve with brass compression fitting CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0414 00 00 06 Universal and Universal Customised Series for oxygen BRASS 20.0 na na 22.0 2/2 in-line ball valve with brass compression fitting CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS
0414 00 00 09 Universal and Universal Customised Series for oxygen BRASS 13.0 na na 15.0 2/2 in-line ball valve with brass compression fitting CHEMICAL NICKEL PLATED BRASS ZAMAK NICKEL PLATED BRASS

A29633
A43098