Parker 2-way ball valves | Product Series

Filter by

    No filters selected

Body Material

Connection Type

Connection Size

Orifice Size

Series

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-way ball valves Parker 2-way ball valves

Parker 2-way ball valves

2/2-way ball valves interrupt or facilitate the medium flow. These valves, available worldwide, can be optionally equipped with a locking device to avoid unauthorized opening and shut-off; they support the safety of the entire system.

Technical Specifications

  • Media: Hydraulic Fluids
  • Connection Size: G 1/8 to G 11/2; 1/8-27 NPT to 1 1/2-11.5 NPT
  • Configuration: 2-way ball valve, 2-way BSPP ball valve, 2-way NPT ball valve
  • Orifice Size: Nominal: 4.0 to 50 mm
  • Shape: straight 2-way
  • Maximum Flow Rate: n/a
  • Handle Type: Ball valve
  • Actuation Type: Manual
  • Mounting Type: Screw
  • Seat Material: POM
  • Product Type: Valves
  • Operation Type: Manual
  • Seal Material: NBR
  • Function: 2-way
  • Body Material: Steel; Stainless steel
  • Maximum Operating Temperature: +100 °C, +212 °F
  • Maximum Operating Pressure: 31.5-47.6 MPa, 420 to 500 bar, 4569 to 7252 psi
  • Minimum Operating Temperature: -30 °C, -22 °F
  • Application: Agriculture Equipment, Automotive Process, Chemical Transfer, Construction Equipment, Fuel transfer, Hydraulic, Manufacturing Equipment, Marine, Material Handling, Mobile Equipment, Oilfield, Packaging, Transportation, Hydrogen
  • Connection Type: EO 24° cone end, Female BSPP thread (ISO 1179-1), Female NPT thread (SAE 476)
  • Specifications Met: DIN ISO 8434
Safety Warning

Full Product Description

2/2-way ball valves interrupt or facilitate the medium flow. These valves, available worldwide, can be optionally equipped with a locking device to avoid unauthorized opening and shut-off; they support the safety of the entire system. Ball valves with a detent position or fastening bore are also part of the programme.

Markets:
• Agriculture
• Mobile hydraulics
• Air & Gas Compressors
• Offshore and Shipbuilding
• Construction Machinery
• Railway Industry
• Trucks
• Natural Gas

Applications:
• Suitable for general hydraulic applications.

Features/ Benefits:
• Excellent sealing and easy operation extend the safety of the entire hydraulic system, of which the 3/3-way ball valves form a part.

• 2/2-way ball valves guarantee the safety of the whole hydraulic unit because of their consistent quality.

• 2/2-way ball valves are available in steel and stainless steel; there is a broad range of seals e.g. NBR and POM. This variety of material helps to meet customer requirements perfectly.

• The surface offers very high corrosion protection, which of course extends the life-cycle of the product.

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Body Material Connection Type Connection Size Orifice Size Series Application
KH35L71X Stainless steel EO 24° cone end 35 DN 32 Light General Industrial
KH35LCFX Steel EO 24° cone end 35 DN 32 Light General Industrial
KH42LCFX Steel EO 24° cone end 42 DN 40 Light General Industrial
KH08SCFX Steel EO 24° cone end 8 DN 4 Heavy General Industrial
KH08S71X Stainless steel EO 24° cone end 8 DN 4 Heavy General Industrial
KH08L71X Stainless steel EO 24° cone end 8 DN 6 Light General Industrial
KH10LCFX Steel EO 24° cone end 10 DN 8 Light General Industrial
KH10L71X Stainless steel EO 24° cone end 10 DN 8 Light General Industrial
KH1/2NPTCFX Steel Female NPT thread (SAE 476) 1/2-14 NPT DN 12 n/a General Industrial
KH1/2NPT71X Stainless steel Female NPT thread (SAE 476) 1/2-14 NPT DN 12 n/a General Industrial
KH3/4NPTCFX Steel Female NPT thread (SAE 476) 3/4-14 NPT DN 20 n/a General Industrial
KH3/4NPT71X Stainless steel Female NPT thread (SAE 476) 3/4-14 NPT DN 20 n/a General Industrial
KH1NPTCFX Steel Female NPT thread (SAE 476) 1-11.5 NPT DN 25 n/a General Industrial
KH1NPT71X Stainless steel Female NPT thread (SAE 476) 1-11.5 NPT DN 25 n/a General Industrial
KH11/4NPTCFX Steel Female NPT thread (SAE 476) 1 1/4-11.5 NPT DN 32 n/a General Industrial
KH11/4NPT71X Stainless steel Female NPT thread (SAE 476) 1 1/4-11.5 NPT DN 32 n/a General Industrial
KH1/2CFX Steel Female BSPP thread (ISO 1179-1) G 1/2 DN 12 n/a General Industrial
KH1/271X Stainless steel Female BSPP thread (ISO 1179-1) G 1/2 DN 12 n/a General Industrial
KH5/8CFX Steel Female BSPP thread (ISO 1179-1) G 5/8 DN 16 n/a General Industrial
KH3/4CFX Steel Female BSPP thread (ISO 1179-1) G 3/4 DN 20 n/a General Industrial
KH3/471X Stainless steel Female BSPP thread (ISO 1179-1) G 3/4 DN 20 n/a General Industrial
KH1CFX Steel Female BSPP thread (ISO 1179-1) G 1 DN 25 n/a General Industrial
KH171X Stainless steel Female BSPP thread (ISO 1179-1) G 1 DN 25 n/a General Industrial
KH11/4CFX Steel Female BSPP thread (ISO 1179-1) G 1 1/4 DN 32 n/a General Industrial
KH10SCFX Steel EO 24° cone end 10 DN 6 Heavy General Industrial
KH10S71X Stainless steel EO 24° cone end 10 DN 6 Heavy General Industrial
KH12SCFX Steel EO 24° cone end 12 DN 8 Heavy General Industrial
KH12LCFX Steel EO 24° cone end 12 DN 10 Light General Industrial
KH12L71X Stainless steel EO 24° cone end 12 DN 10 Light General Industrial
KH11/2NPTCFX Steel Female NPT thread (SAE 476) 1 1/2-11.5 NPT DN 40 n/a General Industrial
KH11/2NPT71X Stainless steel Female NPT thread (SAE 476) 1 1/2-11.5 NPT DN 40 n/a General Industrial
KH20SCFX Steel EO 24° cone end 20 DN 16 Heavy General Industrial
KH20S71X Stainless steel EO 24° cone end 20 DN 16/12 Heavy General Industrial
KH25SCFX Steel EO 24° cone end 25 DN 20 Heavy General Industrial
KH11/471X Stainless steel Female BSPP thread (ISO 1179-1) G 1 1/4 DN 32 n/a General Industrial
KH11/4DN25CFX Steel Female BSPP thread (ISO 1179-1) G 1 1/4 DN 25 n/a General Industrial
KH11/2CFX Steel Female BSPP thread (ISO 1179-1) G 1 1/2 DN 40 n/a General Industrial
KH11/271X Stainless steel Female BSPP thread (ISO 1179-1) G 1 1/2 DN 40 n/a General Industrial
KH11/2DN25CFX Steel Female BSPP thread (ISO 1179-1) G 1 1/2 DN 25 n/a General Industrial
KH2CFX Steel Female BSPP thread (ISO 1179-1) G 2 DN 50 n/a General Industrial
KH1/8NPTCFX Steel Female NPT thread (SAE 476) 1/8-27 NPT DN 4 n/a General Industrial
KH1/8NPT71X Stainless steel Female NPT thread (SAE 476) 1/8-27 NPT DN 4 n/a General Industrial
KH1/4NPTCFX Steel Female NPT thread (SAE 476) 1/4-18 NPT DN 6 n/a General Industrial
KH38S71X Stainless steel EO 24° cone end 38 DN 32 Heavy General Industrial
KH38SCFX Steel EO 24° cone end 38 DN 32 Heavy General Industrial
KH12S71X Stainless steel EO 24° cone end 12 DN 8 Heavy General Industrial
KH14SCFX Steel EO 24° cone end 14 DN 10 Heavy General Industrial
KH14S71X Stainless steel EO 24° cone end 14 DN 10 Heavy General Industrial
KH15LCFX Steel EO 24° cone end 15 DN 12 Light General Industrial
KH15L71X Stainless steel EO 24° cone end 15 DN 12 Light General Industrial
KH18LCFX Steel EO 24° cone end 18 DN 16 Light General Industrial
KH18L71X Stainless steel EO 24° cone end 18 DN 16/12 Light General Industrial
KH16SCFX Steel EO 24° cone end 16 DN 12 Heavy General Industrial
KH16S71X Stainless steel EO 24° cone end 16 DN 12 Heavy General Industrial
KH25S71X Stainless steel EO 24° cone end 25 DN 20 Heavy General Industrial
KH30SCFX Steel EO 24° cone end 30 DN 25 Heavy General Industrial
KH30S71X Stainless steel EO 24° cone end 30 DN 25 Heavy General Industrial
KH22LCFX Steel EO 24° cone end 22 DN 20 Light General Industrial
KH22L71X Stainless steel EO 24° cone end 22 DN 20 Light General Industrial
KH42L71X Stainless steel EO 24° cone end 42 DN 40 Light General Industrial
KH06LCFX Steel EO 24° cone end 6 DN 4 Light General Industrial
KH06L71X Stainless steel EO 24° cone end 6 DN 4 Light General Industrial
KH08LCFX Steel EO 24° cone end 8 DN 6 Light General Industrial
KH28LCFX Steel EO 24° cone end 28 DN 25 Light General Industrial
KH28L71X Stainless steel EO 24° cone end 28 DN 25 Light General Industrial
KH1/4NPT71X Stainless steel Female NPT thread (SAE 476) 1/4-18 NPT DN 6 n/a General Industrial
KH3/8NPTCFX Steel Female NPT thread (SAE 476) 3/8-18 NPT DN 10 n/a General Industrial
KH3/8NPT71X Stainless steel Female NPT thread (SAE 476) 3/8-18 NPT DN 10 n/a General Industrial
KH1/8CFX Steel Female BSPP thread (ISO 1179-1) G 1/8 DN 4 n/a General Industrial
KH1/871X Stainless steel Female BSPP thread (ISO 1179-1) G 1/8 DN 4 n/a General Industrial
KH1/4CFX Steel Female BSPP thread (ISO 1179-1) G 1/4 DN 6 n/a General Industrial
KH1/471X Stainless steel Female BSPP thread (ISO 1179-1) G 1/4 DN 6 n/a General Industrial
KH3/8CFX Steel Female BSPP thread (ISO 1179-1) G 3/8 DN 10 n/a General Industrial
KH3/871X Stainless steel Female BSPP thread (ISO 1179-1) G 3/8 DN 10 n/a General Industrial
KH271X Stainless steel Female BSPP thread (ISO 1179-1) G 2 DN 50 n/a General Industrial
KH35LDN25CFX Steel EO 24° cone end 35 DN 25 Light General Industrial
KH38SDN25CFX Steel EO 24° cone end 38 DN 25 Heavy General Industrial
KH42LDN25CFX Steel EO 24° cone end 42 DN 25 Light General Industrial
KH2NPT71X Stainless steel Female NPT thread (SAE 476) 2-11.5 NPT DN 50 n/a General Industrial
KH2NPTCFX Steel Female NPT thread (SAE 476) 2-11.5 NPT DN 50 n/a General Industrial
KH12LH2SS Stainless steel EO 24° cone end 12 DN 10 Light Hydrogen
KH632-48H2SS Stainless steel SAE 6000 / ISO 6162-2 2" DN 50 n/a Hydrogen
KHDN100LH2SS Stainless steel DIN EN 1092 DN 100 DN 100 Light Hydrogen

A29633
687614