Pressure Reducing Proportional Valves | Product Series

Sorter efter

    Ingen filtre valgt

Maks. flowhastighed

Maksimalt indløbstryktrin

Maksimalt regulerende flow

Konfiguration

Bypassfunktionalitet

Trådmaskesigte medfølger

Pakningsmateriale

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Pressure Reducing Proportional Valves

Pressure Reducing Proportional Valves

Parker’s selection of proportional pressure reducing valves are for pressure sensitive applications and are capable of flows up to 37 lpm (10 gpm) and pressures as high as 210 bar (3000 psi).

Tekniske specifikationer

  • Maks. flowhastighed: 0.5, 5, 6, 8, 10 gal/min, 1.9, 19, 22.7, 30, 37.5 L/min
  • Maksimalt indløbstryktrin: 3000, 5000 psi, 210, 350 bar
  • Konfiguration: Bottom Cylinder Port, Pressure Reducing/Relieving, Side Cylinder Port
  • Bypassfunktionalitet: N/A, Infinite Control, Manual Override
  • Trådmaskesigte medfølger: n/a, Yes
  • Maksimalt regulerende flow: 180 to 240, 200, 200 to 240, 250 (Low Watt), 270 to 375, 300, 300 to 390, 320 (High Watt), 420 to 550, 450 to 580, 500, 600 to 740, 810 to 1080, 940 to 1140, 1000, 1650 to 2100, 2000, 3000, 4000 psi, 12 to 17, 14, 14 to 17, 17 (Low Watt), 19 to 26, 21, 21 to 27, 22 (High Watt), 29 to 38, 31 to 40, 34.5, 41 to 51, 56 to 74, 65 to 79, 68.9, 114 to 145, 138, 210, 276 bar
  • Pakningsmateriale: D-Ring (Standard), Nitrile, Fluorocarbon
  • Flowretning: Inlet port 1, Inlet port 2, Inlet port 3, Reducing port 1, Reducing port 2, Tank port 1, Tank port 3
  • Flowhastighed: 1.9, 19, 22.7, 30, 37.5 L/min, 0.5, 5, 6, 8, 10 gal/min
  • Maks. driftstryk: 3000, 5000 psi, 210, 350 bar
  • Maksimalt beholdertryk: N/A, 440 psi, N/A, 30 bar
  • Lækagehastighed: N/A, 230 De-Energized, 492 @ 300 PSI (21 BAR), 946 @ 3000 PSI (210 BAR) cm3/min
  • Maksimalt drænflowhastighed: N/A, 5 De-Energized, 200 In Regulating Zone @ 1000 PSI (68 BAR), 25 De-Energized, 800 In Regulating Zone @ 300 PSI (21 BAR), 100 De-Energized, 750 In Regulating Zone @ 300 PSI (21 BAR) cm3/min
  • Monteringstype: Screw in cartridge valve
  • Form størrelse: 3X, 54-1, C08-3, C08-3L, C10-3L
  • Funktion: Proportional Pressure Reducing
  • Aktiveringstype: Electrical, Manual
  • Betjeningstype: Solenoid operated, Manually operated
  • For væsketype: Mineral-based or synthetic hydraulic fluids
  • Filters effektivitetsklassificering: ISO 4406 18/16/13, SAE Class 4
  • Maksimal kinematisk viskositet: 45-2000 SSU (6 to 420 cSt)
  • Ventilmateriale: All parts steel. All operating parts hardened steel
  • Installationsmoment: 20, 22, 32-36, 37-41 lb-ft, 27, 30, 43-49, 50-56 Nm
  • Spolemøtriks tilspændingsmoment: Finger Tight, 3, 5-7 lb-ft, Finger Tight, 4.1, 7-9.5 Nm
  • Driftstemperatur: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maks. driftstemperatur: +200, +250, +400 °F, +93, +121, +204 °C
  • Mindste driftstemperatur: -35, -30, -15 °F, -37, -34, -26 °C
  • Spoletype: 1/2" Super Coil High Watt (CCP), 1/2" Super Coil Low Watt (CCS), 5/8" Super Coil High Watt (CAP), SW7L Standard Short Coil
  • Strøm: Max: N/A, 0.73 at 12VDC, 0.9 at 12VDC, 1.1 at 12VDC (Low watt), 1.4 at 12VDC (High watt), 0.365 at 24VDC, 0.45 at 24VDC, 0.6 at 24VDC (Low watt), 0.7 at 24VDC (High watt) A
  • Strømforbrug: 8.4 @ Max Reduced Pressure, 9 @ Max Reduced Pressure, 14, 19, 18, 28 W
  • Frekvens: 100 to 400 Hz, 200 to 600 Hz
  • Svartid: N/A, 10 (Off), 30 (On), 40 ms
  • Hysterese: 2%, 3.5%, 4%
  • Vægt: 0.17 to 1.3 lbs, 0.08 to 0.59 kg
  • "Body" materiale: N/A
  • Maks. trykindstilling: N/A psi
Safety Warning

Fuld produktbeskrivelse

Parker’s family of proportional pressure reducing valves give the operator reliable performance for applications that require pressure limitation. These valves are capable of handling flows up to 37 lpm (10 gpm) and pressures as high as 210 bar (3000 psi). Parker’s proportional pressure reducing valves are ideal for pilot control or functions such as cylinders where there may be a risk of buckling due to over-pressurization, and can be paired with any Current Controlled Pulse Width Modulation (PWM) valve driver. The simple and compact design enables these valves to be used on a variety of equipment within the mobile, industrial, or manufacturing markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Low hysteresis
• One piece cartridge housing
• Non-magnetic spool and housing assembly

Applications:
• Pilot control
• Applications sensitive to over-pressurization

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Relaterede dokumenter

×
Produkter Maks. flowhastighed Maksimalt indløbstryktrin Maksimalt regulerende flow Konfiguration Bypassfunktionalitet Trådmaskesigte medfølger Pakningsmateriale
GTP04340501V 8 GAL/MIN, 30 L/MIN 3000 PSI, 210 BAR 420-550 PSI, 29-38 BAR Side Cylinder Port N/A Yes Fluorocarbon
EPR111C03V 10 GAL/MIN, 37.5 L/MIN 5000 PSI, 350 BAR 300 PSI, 21 BAR Pressure Reducing/Relieving N/A N/A Fluorocarbon
EPR083R10V 6 GAL/MIN, 22.7 L/MIN 5000 PSI, 350 BAR 1000 PSI, 68.9 BAR Pressure Reducing/Relieving N/A N/A Fluorocarbon
EPR083R30N 6 GAL/MIN, 22.7 L/MIN 5000 PSI, 350 BAR 3000 PSI, 210 BAR Pressure Reducing/Relieving N/A N/A Nitrile
EPR083R40N 6 GAL/MIN, 22.7 L/MIN 5000 PSI, 350 BAR 4000 PSI, 276 BAR Pressure Reducing/Relieving N/A N/A Nitrile

687554
687505