Covers for 2-Way Slip-In Cartridge Valves - Series C*B / C*H | #C040HN99009999N


LOADING IMAGES
C040HN99009999N
Click to View CAD Model

Covers for 2-Way Slip-In Cartridge Valves - Series C*B / C*H | #C040HN99009999N OBSOLETE

Note: This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Cover: With stroke limiter and DC mounting pattern
  • Adjustment Type: Screws with lock nut
  • Seal Material: NBR
  • Orifice 4 Size: Open
  • Orifice 2 Size: Plug
  • Orifice 3 Size: Open
  • Orifice 1 Size: Open
  • Port Connection: NG40
  • Mounting Type: Slip-in Cartridge
  • Actuation Type: Hydraulic Pressure
  • Product Series: Seat Valve
  • Weight: 1.7 kg
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar (depending on pilot valve)
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: Cover with Mounting Pattern for Pilot Valve Assembly
  • Flow Rate: n/a
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: 2-Way
  • Operation Type: n/a
  • Body Material: Cast Iron
  • Seal Material: NBR
Safety Warning

Item Information

The cover with X-connection and stroke limiter series C*B and the cover with stroke limiter and DC mounting pattern series C*H for 2-way slip-in cartridge valves are universally applicable and ensure a reliable operation.

2-way slip-in cartridge valves are hydraulically controlled seat valves that are designed for compact block installation. Slip-in cartridge, cover and pilot system are components of Parker's modular DIN cartridge system which permits single and combined functions.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Comprehensive range - allow maximum flexibility for single and combined functions
• 6 different sizes from NG16 to NG63 - suitable for almost every application
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast
• Injection molding

Note: C*H for 2-way slip-in cartridge valves is not longer available from Parker, please refer to the recommended products for a replacement.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
687478