PTFE Hose - 929B | #929-4


LOADING IMAGES
929-4

PTFE Hose - 929B | #929-4 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose Style: Natural PTFE
  • Hose I.D. (inch): 3/16
  • Design Factor: 4:1
  • Application: Adhesive Dispensing, Chemical Transfer, Compressed Air/Gases, Foam Mixers, High Temperature Hydraulics, High Temperature Applications
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Operating Temperature: -100 °F
  • Minimum Bend Radius: 2 inch, 51 mm
  • Media: Air, Chemicals (Adhesive), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Weight: 0.08 lb/ft, 0.12 kg/m
  • Specifications Met: FDA 21 CFR 177.1550, SAE 100R14A
  • Compatible Fitting: 91N Series
  • Inside Diameter: 3/16 inch, 5 mm
  • Hose Inner Tube Material: Natural, Polytetrafluoroethylene (PTFE)
  • Cover Material: n/a
  • Size: -4
  • Vacuum Pressure Rating: 28 inch-Hg, 711.2 mm-Hg
  • Outside Diameter: 0.340 inch, 8.6 mm
  • Cover Color: Natural
  • Product Type: PTFE Hose
  • Hose Reinforcement Material: Braid of 304 Stainless Steel

Item Information

Parker’s 929B Heavy Wall Smoothbore PTFE Hose features improved kink resistance and enhanced resistance to gas permeation over 919/919B hose due to an increased wall thickness. These PTFE hoses have exceptional chemical compatibility and handle temperatures as high as +450°F.  They are used in numerous applications including but not limited to chemical transfer lines, high temperature general hydraulics, and coolant lines. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits.

PTFE hoses are less susceptible to cracking from stress or flexing than metal hoses.  The 929B hose meets SAE 100R14B and is manufactured with a black static-dissipating PTFE core tube.

Markets:  
• Fluid Handling
• Medical
• Oilfield Service
• Transportation
• Military

Features/Benefits:
• Tight bend radius for easy handling and smooth operation
• Increased kink resistance
• Enhanced resistance to gas permeation due to increased PTFE wall thickness (.040”)

Applications:
• Chemical transfer lines
• General hydraulics
• Compressed air/gases
• Adhesive dispensing
• Coolant lines
• Medical gases

Certifications/Compliance:
• Meets/Exceeds SAE 100R14B - 929B
• FDA CFR 177.1550 (Natural tube)

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum
• Use hose 929B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687563