Aluminum Motors – MGG Series | #900810


LOADING IMAGES
900810

Aluminum Motors – MGG Series | #900810

VMGG20030 BB1D3


Technical Specifications

  • Motor Displacement (cu in/rev): 0.700
  • Rotation: Bi-Direction
  • Shaft Seal Material: FPM [FKM]
  • Mounting Style: 4-Bolt
  • Flow Rate (gpm): 3.03
  • Porting: SAE 10 Straight Thread - Side w/slotted by-pass valve
  • Shaft Type: 9/16 Dia. Keyed
  • Size: 0030
  • Weight (lbs): 3.5
  • Product Type: Gerotor Motor aluminum with roller bearing
  • Size: 30 inch
  • Displacement: 0.7 inch3/rev (Motor), 11.471 cm3/rev (Motor)
  • Shaft Seal Material: FPM [FKM]
  • Mounting Type: 4-Bolt
  • Shaft Type: Keyed Ø9/16
  • Number of Ports: SAE 10 Straight Thread - Side with slotted by-pass valve
  • Direction of Rotation: Bi-Directional
  • Maximum Operating Speed: 5000 RPM
  • Flow Rate: 3.03 gal/min, 11.5 L/min
  • Maximum Continuous Pressure: 1500 psi
  • Maximum Operating Pressure: 2000 psi
  • Torque Rating: 111 lb-inch
  • Weight: 3.5 lb, 1.59 kg
  • Maximum Oil Temperature: 180 °F, 82.2 °C
  • Maximum Kinematic Viscosity: 150 SUS
  • Filter Efficiency Rating: 10 micron [recommended minimum]
Safety Warning

Item Information

Parker’s Aluminum Motor MGG Series fixed displacement High Speed Low Torque Gerotor motor offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, or a pump with a primary circuit relief valve.            
        
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Roller bearings for durability

Applications:
• Saw motor
• Fan motor
• Sprayer motor
• Screed vibration motor

Technical Specifications:
• Flows from .95 GPM to 3.03 GPM per 1000 rpm
• Sizes from 3.57 to 11.471 cc/rev (0.218 to 0.700 cir)
• Operating pressures up to 138 bar (2,000 psi)
• Speeds up to 5,000 rpm
• Mechanical seal available – 1,000 psi pressure rating
• CW, CCW, and Bi-rotational motors available
• SAE shafts, flanges and porting available
• Valve options available:  Bypass valve

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Pump & Motor Division Headquarters

Pump & Motor Division Headquarters

101 Canterbury Rd

Kings Mountain

NC

28086-9433

Phone

(423) 639-8151

Fax

(704) 730-5832

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058