25KATF13BPX0 - Premium Coded Quick Coupling, Series 25 | Parker NA

Premium Coded Quick Coupling, Series 25 | #25KATF13BPX0

25KATF13BPX0

Premium Coded Quick Coupling, Series 25 | #25KATF13BPX0

Premium coded industrial quick coupling system with nominal diameter 7.8 for pneumatic and fluid handling applications up to 35 bar. Coupling system developed on the basis of Parker Series 25. Available made of brass.


Technical Specifications

  • Connection Thread Size: n/a
  • Hose I.D.: 13
  • Color: green - 0
  • Material: Brass
  • Connection Type: Hose Barb
  • Type: Coupling
  • Diameter: 7,8 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 74 mm
  • Hex Size: 19 mm
  • Outside Diameter: 23 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 1800 L/min
Safety Warning

Item Information

Parker's Premium Coded Quick Coupling Series 25 is an industrial coupling system developed on the basis of series 25. This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. The mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling, which is complemented by the color coding of the anodized sleeves. Double shut-off and straight-through couplings are available upon request. The plug cannot be interconnected with the Rectus standard 25 series.

Markets:
- Machinery Construction
- Life Science
- Process
- Aerospace

Features/Benefits:
- No mix-ups between media due to the color and mechanical coding of coupling and plug
- UltraFlo valve for optimum flow and low pressure drop
- Single-hand operation for easy and fast connection

Applications:
- Laboratory equipment
- Control panels
- Calibration systems
- Portable analyzers
- Gas chromatographs
- Micro-contamination devices

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098