Covers for 2-Way Slip-In Cartridge Valves - Series C*A / C*C | Product Series

Filter by

    No filters selected

Port Connection

Cover

Orifice 1 Size

Orifice 2 Size

Orifice 3 Size

Orifice 4 Size

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Covers for 2-Way Slip-In Cartridge Valves - Series C*A / C*C Covers for 2-Way Slip-In Cartridge Valves - Series C*A / C*C Covers for 2-Way Slip-In Cartridge Valves - Series C*A / C*C

Covers for 2-Way Slip-In Cartridge Valves - Series C*A / C*C

Universally applicable for compact manifold block installation, Parker's cover without auxiliary functions series C*A and cover for pilot system mounting series C*C are available in many different sizes.

Technical Specifications

  • Mounting Type: Slip-in cartridge
  • Actuation Type: Hydraulically
  • Product Series: Seat valve
  • Weight: 0.9 - 60, depending on size kg
  • Maximum Flow Rate: N/A L/min
  • Maximum Operating Pressure: 350 (depending on pilot valve) bar
  • Maximum Operating Temperature: 60 °C
  • Maximum Ambient Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Minimum Ambient Temperature: -20 °C
  • Configuration: Cover with mounting pattern for pilot valve assembly
  • Flow Rate: 230 to 8000 L/min ( depending on combined cartridge poppet)
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Function: 2-Way
  • Operation Type: N/A
  • Body Material: Cast iron
  • Seal Material: NBR, FPM
  • Minimum Fluid Temperature: -25 NBR, -20 FPM
  • Maximum Fluid Temperature: 70 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
Safety Warning

Full Product Description

The cover without auxiliary functions series C*A and the cover for pilot system mounting series C*C for 2-way slip-in cartridge valves are universally applicable and offer good preconditions for a reliable operation.

2-way slip-in cartridge valves are hydraulically controlled seat valves that are designed for compact block installation. Slip-in cartridge, cover and pilot system are components of Parker's modular DIN cartridge system which permits single and combined functions.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Comprehensive range - allow maximum flexibility for single and combined functions
• 8 different sizes from NG16 to NG100 - suitable for almost every application
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast
• Injection molding

Related Documents

×
Products Port Connection Cover Orifice 1 Size Orifice 2 Size Orifice 3 Size Orifice 4 Size Seal Material
C032CA16009999N NG32 For pilot system mounting 1.6 mm Plug Open Open NBR
C032CA20002099N NG32 For pilot system mounting 2.0 mm Plug 2.0 mm Open NBR
C032CA20009999N NG32 For pilot system mounting 2.0 mm Plug Open Open NBR
C032CA25001099N NG32 For pilot system mounting 2.5 mm Plug 1.0 mm Open NBR
C032CA25992500N NG32 For pilot system mounting 2.5 mm Open 2.5 mm Plug NBR
C032CA99000099N NG32 For pilot system mounting Open Plug Plug Open NBR
C032CA99000812N NG32 For pilot system mounting Open Plug 0.8 mm 1.2 mm NBR
C032CA99001299N NG32 For pilot system mounting Open Plug 1.2 mm Open NBR
C032CA99001499N NG32 For pilot system mounting Open Plug 1.4 mm Open NBR
C032CA99001599N NG32 For pilot system mounting Open Plug 1.5 mm Open NBR
C032CA99009908N NG32 For pilot system mounting Open Plug Open 0.8 mm NBR
C032CA99009910N NG32 For pilot system mounting Open Plug Open 1.0 mm NBR
C032CA99009920N NG32 For pilot system mounting Open Plug Open 2.0 mm NBR
C032CA99009999N NG32 For pilot system mounting Open Plug Open Open NBR
C032CA99129999N NG32 For pilot system mounting Open 1.2 mm Open Open NBR
C032CA99990099N NG32 For pilot system mounting Open Open Plug Open NBR
C032CA99999999N NG32 For pilot system mounting Open Open Open Open NBR
C032CA99999999V NG32 For pilot system mounting Open Open Open Open FPM
C040CA00009900V NG40 For pilot system mounting Plug Plug Open Plug FPM
C040CA00080899N NG40 For pilot system mounting Plug 0.8 mm 0.8 mm Open NBR
C040CA15991318N NG40 For pilot system mounting 1.5 mm Open 1.3 mm 1.8 mm NBR
C040CA15992099N NG40 For pilot system mounting 1.5 mm Open 2.0 mm Open NBR
C040CA15992599N NG40 For pilot system mounting 1.5 mm Open 2.5 mm Open NBR
C040CA16991699N NG40 For pilot system mounting 1.6 mm Open 1.6 mm Open NBR
C040CA17009918N NG40 For pilot system mounting 1.7 mm Plug Open 1.8 mm NBR
C050CA00252599N NG50 For pilot system mounting Plug 2.5 mm 2.5 mm Open NBR
C050CA00303099N NG50 For pilot system mounting Plug 3.0 mm 3.0 mm Open NBR
C050CA00991299N NG50 For pilot system mounting Plug Open 1.2 mm Open NBR
C050CA00991400N NG50 For pilot system mounting Plug Open 1.4 mm Plug NBR
C050CA00992099N NG50 For pilot system mounting Plug Open 2.0 mm Open NBR
C050CA00999900N NG50 For pilot system mounting Plug Open Open Plug NBR
C050CA00999999N NG50 For pilot system mounting Plug Open Open Open NBR
C050CA00999999V NG50 For pilot system mounting Plug Open Open Open FPM
C050CA08009999N NG50 For pilot system mounting 0.8 mm Plug Open Open NBR
C050CA10001299N NG50 For pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C050CA12000899N NG50 For pilot system mounting 1.2 mm Plug 0.8 mm Open NBR
C050CA12001299N NG50 For pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C050CA12001415N NG50 For pilot system mounting 1.2 mm Plug 1.4 mm 1.5 mm NBR
C050CA12001599N NG50 For pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C050CA14000016N NG50 For pilot system mounting 1.4 mm Plug Plug 1.6 mm NBR
C050CA14001516N NG50 For pilot system mounting 1.4 mm Plug 1.5 mm 1.6 mm NBR
C050CA00002599N NG50 For pilot system mounting Plug Plug 2.5 mm Open NBR
C050CA00009999N NG50 For pilot system mounting Plug Plug Open Open NBR
C050CA00080899N NG50 For pilot system mounting Plug 0.8 mm 0.8 mm Open NBR
C050CA00101099N NG50 For pilot system mounting Plug 1.0 mm 1.0 mm Open NBR
C050CA00120899N NG50 For pilot system mounting Plug 1.2 mm 0.8 mm Open NBR
C050CA00121214N NG50 For pilot system mounting Plug 1.2 mm 1.2 mm 1.4 mm NBR
C050CA00121299N NG50 For pilot system mounting Plug 1.2 mm 1.2 mm Open NBR
C050CA00129999N NG50 For pilot system mounting Plug 1.2 mm Open Open NBR
C050CA00151299N NG50 For pilot system mounting Plug 1.5 mm 1.2 mm Open NBR
C050CA00151599N NG50 For pilot system mounting Plug 1.5 mm 1.5 mm Open NBR
C050CA00151899N NG50 For pilot system mounting Plug 1.5 mm 1.8 mm Open NBR
C050CA00159910N NG50 For pilot system mounting Plug 1.5 mm Open 1.0 mm NBR
C050CA00159999V NG50 For pilot system mounting Plug 1.5 mm Open Open FPM
C050CA00161699N NG50 For pilot system mounting Plug 1.6 mm 1.6 mm Open NBR
C050CA00169920N NG50 For pilot system mounting Plug 1.6 mm Open 2.0 mm NBR
C050CA00169999N NG50 For pilot system mounting Plug 1.6 mm Open Open NBR
C050CA00180099N NG50 For pilot system mounting Plug 1.8 mm Plug Open NBR
C050CA00182099N NG50 For pilot system mounting Plug 1.8 mm 2.0 mm Open NBR
C032CA10001010N NG32 For pilot system mounting 1.0 mm Plug 1.0 mm 1.0 mm NBR
C032CA10001099N NG32 For pilot system mounting 1.0 mm Plug 1.0 mm Open NBR
C032CA10001212N NG32 For pilot system mounting 1.0 mm Plug 1.2 mm 1.2 mm NBR
C032CA10001299N NG32 For pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C032CA10001599N NG32 For pilot system mounting 1.0 mm Plug 1.5 mm Open NBR
C032CA10009999N NG32 For pilot system mounting 1.0 mm Plug Open Open NBR
C032CA11000099N NG32 For pilot system mounting 1.1 mm Plug Plug Open NBR
C032CA12000000N NG32 For pilot system mounting 1.2 mm Plug Plug Plug NBR
C032CA12000017N NG32 For pilot system mounting 1.2 mm Plug Plug 1.7 mm NBR
C032CA12000099N NG32 For pilot system mounting 1.2 mm Plug Plug Open NBR
C032CA12000899N NG32 For pilot system mounting 1.2 mm Plug 0.8 mm Open NBR
C032CA12001099N NG32 For pilot system mounting 1.2 mm Plug 1.0 mm Open NBR
C032CA12001212N NG32 For pilot system mounting 1.2 mm Plug 1.2 mm 1.2 mm NBR
C032CA12001213N NG32 For pilot system mounting 1.2 mm Plug 1.2 mm 1.3 mm NBR
C032CA12001299N NG32 For pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C032CA12001499N NG32 For pilot system mounting 1.2 mm Plug 1.4 mm Open NBR
C032CA12001500N NG32 For pilot system mounting 1.2 mm Plug 1.5 mm Plug NBR
C032CA12001512N NG32 For pilot system mounting 1.2 mm Plug 1.5 mm 1.2 mm NBR
C032CA12001599N NG32 For pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C032CA12001599V NG32 For pilot system mounting 1.2 mm Plug 1.5 mm Open FPM
C032CA12002099N NG32 For pilot system mounting 1.2 mm Plug 2.0 mm Open NBR
C032CA12009913N NG32 For pilot system mounting 1.2 mm Plug Open 1.3 mm NBR
C032CA12009999N NG32 For pilot system mounting 1.2 mm Plug Open Open NBR
C050CA14001699N NG50 For pilot system mounting 1.4 mm Plug 1.6 mm Open NBR
C050CA14009915N NG50 For pilot system mounting 1.4 mm Plug Open 1.5 mm NBR
C050CA14159916N NG50 For pilot system mounting 1.4 mm 1.5 mm Open 1.6 mm NBR
C050CA15000099N NG50 For pilot system mounting 1.5 mm Plug Plug Open NBR
C050CA15001399N NG50 For pilot system mounting 1.5 mm Plug 1.3 mm Open NBR
C050CA15001599N NG50 For pilot system mounting 1.5 mm Plug 1.5 mm Open NBR
C050CA15002099N NG50 For pilot system mounting 1.5 mm Plug 2.0 mm Open NBR
C050CA15009916N NG50 For pilot system mounting 1.5 mm Plug Open 1.6 mm NBR
C050CA15009999N NG50 For pilot system mounting 1.5 mm Plug Open Open NBR
C050CA15009999V NG50 For pilot system mounting 1.5 mm Plug Open Open FPM
C050CA15169916N NG50 For pilot system mounting 1.5 mm 1.6 mm Open 1.6 mm NBR
C050CA16000099N NG50 For pilot system mounting 1.6 mm Plug Plug Open NBR
C050CA16001299N NG50 For pilot system mounting 1.6 mm Plug 1.2 mm Open NBR
C050CA16009920N NG50 For pilot system mounting 1.6 mm Plug Open 2.0 mm NBR
C050CA16009999N NG50 For pilot system mounting 1.6 mm Plug Open Open NBR
C050CA18000099N NG50 For pilot system mounting 1.8 mm Plug Plug Open NBR
C050CA18001899N NG50 For pilot system mounting 1.8 mm Plug 1.8 mm Open NBR
C050CA18002099N NG50 For pilot system mounting 1.8 mm Plug 2.0 mm Open NBR
C050CA00201899N NG50 For pilot system mounting Plug 2.0 mm 1.8 mm Open NBR
C050CA00202099N NG50 For pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C050CA00202599N NG50 For pilot system mounting Plug 2.0 mm 2.5 mm Open NBR
C050CA00203099N NG50 For pilot system mounting Plug 2.0 mm 3.0 mm Open NBR
C050CA00209999N NG50 For pilot system mounting Plug 2.0 mm Open Open NBR
C050CA00222599N NG50 For pilot system mounting Plug 2.2 mm 2.5 mm Open NBR
C016CA09000099N NG16 For pilot system mounting 0.9 mm Plug Plug Open NBR
C016CA09000810N NG16 For pilot system mounting 0.9 mm Plug 0.8 mm 1.0 mm NBR
C016CA09009999N NG16 For pilot system mounting 0.9 mm Plug Open Open NBR
C016CA10000012N NG16 For pilot system mounting 1.0 mm Plug Plug 1.2 mm NBR
C016CA10000099N NG16 For pilot system mounting 1.0 mm Plug Plug Open NBR
C016CA10000812N NG16 For pilot system mounting 1.0 mm Plug 0.8 mm 1.2 mm NBR
C016CA10000899N NG16 For pilot system mounting 1.0 mm Plug 0.8 mm Open NBR
C016CA10000999N NG16 For pilot system mounting 1.0 mm Plug 0.9 mm Open NBR
C016CA10001010N NG16 For pilot system mounting 1.0 mm Plug 1.0 mm 1.0 mm NBR
C016CA10001020N NG16 For pilot system mounting 1.0 mm Plug 1.0 mm 2.0 mm NBR
C016CA10001099N NG16 For pilot system mounting 1.0 mm Plug 1.0 mm Open NBR
C016CA10001299N NG16 For pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C016CA10001599N NG16 For pilot system mounting 1.0 mm Plug 1.5 mm Open NBR
C016CA10002099N NG16 For pilot system mounting 1.0 mm Plug 2.0 mm Open NBR
C016CA10009915N NG16 For pilot system mounting 1.0 mm Plug Open 1.5 mm NBR
C016CA10009999N NG16 For pilot system mounting 1.0 mm Plug Open Open NBR
C016CA11000020V NG16 For pilot system mounting 1.1 mm Plug Plug 2.0 mm FPM
C016CA11000099N NG16 For pilot system mounting 1.1 mm Plug Plug Open NBR
C016CA11000812N NG16 For pilot system mounting 1.1 mm Plug 0.8 mm 1.2 mm NBR
C050CA20002099N NG50 For pilot system mounting 2.0 mm Plug 2.0 mm Open NBR
C050CA20002599N NG50 For pilot system mounting 2.0 mm Plug 2.5 mm Open NBR
C050CA20009999N NG50 For pilot system mounting 2.0 mm Plug Open Open NBR
C050CA25002599N NG50 For pilot system mounting 2.5 mm Plug 2.5 mm Open NBR
C050CA25009930N NG50 For pilot system mounting 2.5 mm Plug Open 3.0 mm NBR
C050CA30003599N NG50 For pilot system mounting 3.0 mm Plug 3.5 mm Open NBR
C025CA99999999N NG25 For pilot system mounting Open Open Open Open NBR
C025CA99999999V NG25 For pilot system mounting Open Open Open Open FPM
C032CA00000000N NG32 For pilot system mounting Plug Plug Plug Plug NBR
C032CA00000808N NG32 For pilot system mounting Plug Plug 0.8 mm 0.8 mm NBR
C032CA00009999N NG32 For pilot system mounting Plug Plug Open Open NBR
C032CA00089999N NG32 For pilot system mounting Plug 0.8 mm Open Open NBR
C032CA00089999V NG32 For pilot system mounting Plug 0.8 mm Open Open FPM
C032CA00101099N NG32 For pilot system mounting Plug 1.0 mm 1.0 mm Open NBR
C032CA00101299N NG32 For pilot system mounting Plug 1.0 mm 1.2 mm Open NBR
C032CA00109999N NG32 For pilot system mounting Plug 1.0 mm Open Open NBR
C032CA00109999V NG32 For pilot system mounting Plug 1.0 mm Open Open FPM
C032CA00111599N NG32 For pilot system mounting Plug 1.1 mm 1.5 mm Open NBR
C025CA06009999N NG25 For pilot system mounting 0.6 mm Plug Open Open NBR
C025CA08000000N NG25 For pilot system mounting 0.8 mm Plug Plug Plug NBR
C025CA08000800N NG25 For pilot system mounting 0.8 mm Plug 0.8 mm Plug NBR
C025CA08000899N NG25 For pilot system mounting 0.8 mm Plug 0.8 mm Open NBR
C025CA08001012N NG25 For pilot system mounting 0.8 mm Plug 1.0 mm 1.2 mm NBR
C025CA08001099N NG25 For pilot system mounting 0.8 mm Plug 1.0 mm Open NBR
C025CA08001099V NG25 For pilot system mounting 0.8 mm Plug 1.0 mm Open FPM
C025CA08009999N NG25 For pilot system mounting 0.8 mm Plug Open Open NBR
C016CA11000913N NG16 For pilot system mounting 1.1 mm Plug 0.9 mm 1.3 mm NBR
C016CA11001399N NG16 For pilot system mounting 1.1 mm Plug 1.3 mm Open NBR
C016CA11009911N NG16 For pilot system mounting 1.1 mm Plug Open 1.1 mm NBR
C016CA11009912N NG16 For pilot system mounting 1.1 mm Plug Open 1.2 mm NBR
C016CA11009913N NG16 For pilot system mounting 1.1 mm Plug Open 1.3 mm NBR
C016CA11009999N NG16 For pilot system mounting 1.1 mm Plug Open Open NBR
C016CA11999912N NG16 For pilot system mounting 1.1 mm Open Open 1.2 mm NBR
C016CA12000099N NG16 For pilot system mounting 1.2 mm Plug Plug Open NBR
C016CA12001099N NG16 For pilot system mounting 1.2 mm Plug 1.0 mm Open NBR
C016CA12001299N NG16 For pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C016CA12001599N NG16 For pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C016CA12009916N NG16 For pilot system mounting 1.2 mm Plug Open 1.6 mm NBR
C016CA12009999N NG16 For pilot system mounting 1.2 mm Plug Open Open NBR
C016CA13001099N NG16 For pilot system mounting 1.3 mm Plug 1.0 mm Open NBR
C016CA13001299N NG16 For pilot system mounting 1.3 mm Plug 1.2 mm Open NBR
C016CA13009915N NG16 For pilot system mounting 1.3 mm Plug Open 1.5 mm NBR
C016CA14000099N NG16 For pilot system mounting 1.4 mm Plug Plug Open NBR
C016CA14000815N NG16 For pilot system mounting 1.4 mm Plug 0.8 mm 1.5 mm NBR
C016CA14001399N NG16 For pilot system mounting 1.4 mm Plug 1.3 mm Open NBR
C016CA14002016N NG16 For pilot system mounting 1.4 mm Plug 2.0 mm 1.6 mm NBR
C016CA14009915N NG16 For pilot system mounting 1.4 mm Plug Open 1.5 mm NBR
C032CA00120099N NG32 For pilot system mounting Plug 1.2 mm Plug Open NBR
C032CA00121000N NG32 For pilot system mounting Plug 1.2 mm 1.0 mm Plug NBR
C032CA00121217N NG32 For pilot system mounting Plug 1.2 mm 1.2 mm 1.7 mm NBR
C032CA00121299N NG32 For pilot system mounting Plug 1.2 mm 1.2 mm Open NBR
C032CA00121599N NG32 For pilot system mounting Plug 1.2 mm 1.5 mm Open NBR
C032CA00129999N NG32 For pilot system mounting Plug 1.2 mm Open Open NBR
C032CA00129999V NG32 For pilot system mounting Plug 1.2 mm Open Open FPM
C032CA00139999N NG32 For pilot system mounting Plug 1.3 mm Open Open NBR
C032CA00141599N NG32 For pilot system mounting Plug 1.4 mm 1.5 mm Open NBR
C032CA00149917V NG32 For pilot system mounting Plug 1.4 mm Open 1.7 mm FPM
C032CA00149999N NG32 For pilot system mounting Plug 1.4 mm Open Open NBR
C032CA00151599N NG32 For pilot system mounting Plug 1.5 mm 1.5 mm Open NBR
C032CA00151899V NG32 For pilot system mounting Plug 1.5 mm 1.8 mm Open FPM
C032CA00152099N NG32 For pilot system mounting Plug 1.5 mm 2.0 mm Open NBR
C032CA00159900N NG32 For pilot system mounting Plug 1.5 mm Open Plug NBR
C032CA00159999N NG32 For pilot system mounting Plug 1.5 mm Open Open NBR
C032CA00202099N NG32 For pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C032CA00259999N NG32 For pilot system mounting Plug 2.5 mm Open Open NBR
C032CA00991000N NG32 For pilot system mounting Plug Open 1.0 mm Plug NBR
C032CA00991099N NG32 For pilot system mounting Plug Open 1.0 mm Open NBR
C032CA00991200N NG32 For pilot system mounting Plug Open 1.2 mm Plug NBR
C025CA08080808N NG25 For pilot system mounting 0.8 mm 0.8 mm 0.8 mm 0.8 mm NBR
C025CA09001113N NG25 For pilot system mounting 0.9 mm Plug 1.1 mm 1.3 mm NBR
C025CA09009999N NG25 For pilot system mounting 0.9 mm Plug Open Open NBR
C025CA10000012N NG25 For pilot system mounting 1.0 mm Plug Plug 1.2 mm NBR
C025CA10000099N NG25 For pilot system mounting 1.0 mm Plug Plug Open NBR
C025CA10000899N NG25 For pilot system mounting 1.0 mm Plug 0.8 mm Open NBR
C025CA10001010N NG25 For pilot system mounting 1.0 mm Plug 1.0 mm 1.0 mm NBR
C016CA15009999N NG16 For pilot system mounting 1.5 mm Plug Open Open NBR
C016CA20990899N NG16 For pilot system mounting 2.0 mm Open 0.8 mm Open NBR
C016CA99000000N NG16 For pilot system mounting Open Plug Plug Plug NBR
C016CA99000099N NG16 For pilot system mounting Open Plug Plug Open NBR
C016CA99000099V NG16 For pilot system mounting Open Plug Plug Open FPM
C016CA99000899N NG16 For pilot system mounting Open Plug 0.8 mm Open NBR
C025CA12991599N NG25 For pilot system mounting 1.2 mm Open 1.5 mm Open NBR
C025CA13000015N NG25 For pilot system mounting 1.3 mm Plug Plug 1.5 mm NBR
C025CA13000099N NG25 For pilot system mounting 1.3 mm Plug Plug Open NBR
C025CA13001115N NG25 For pilot system mounting 1.3 mm Plug 1.1 mm 1.5 mm NBR
C025CA13001115V NG25 For pilot system mounting 1.3 mm Plug 1.1 mm 1.5 mm FPM
C025CA13001199N NG25 For pilot system mounting 1.3 mm Plug 1.1 mm Open NBR
C032CA00991599N NG32 For pilot system mounting Plug Open 1.5 mm Open NBR
C032CA00991899N NG32 For pilot system mounting Plug Open 1.8 mm Open NBR
C032CA00999999N NG32 For pilot system mounting Plug Open Open Open NBR
C032CA00999999V NG32 For pilot system mounting Plug Open Open Open FPM
C032CA08000800N NG32 For pilot system mounting 0.8 mm Plug 0.8 mm Plug NBR
C032CA08000808N NG32 For pilot system mounting 0.8 mm Plug 0.8 mm 0.8 mm NBR
C032CA08001215N NG32 For pilot system mounting 0.8 mm Plug 1.2 mm 1.5 mm NBR
C032CA08001299N NG32 For pilot system mounting 0.8 mm Plug 1.2 mm Open NBR
C032CA08009999N NG32 For pilot system mounting 0.8 mm Plug Open Open NBR
C032CA08009999V NG32 For pilot system mounting 0.8 mm Plug Open Open FPM
C032CA08080820N NG32 For pilot system mounting 0.8 mm 0.8 mm 0.8 mm 2.0 mm NBR
C032CA09009999N NG32 For pilot system mounting 0.9 mm Plug Open Open NBR
C025CA00992099N NG25 For pilot system mounting Plug Open 2.0 mm Open NBR
C025CA00999906N NG25 For pilot system mounting Plug Open Open 0.6 mm NBR
C025CA00999999N NG25 For pilot system mounting Plug Open Open Open NBR
C025CA00999999V NG25 For pilot system mounting Plug Open Open Open FPM
C025CA06000606N NG25 For pilot system mounting 0.6 mm Plug 0.6 mm 0.6 mm NBR
C025CA10001099N NG25 For pilot system mounting 1.0 mm Plug 1.0 mm Open NBR
C025CA10001299N NG25 For pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C025CA10001299V NG25 For pilot system mounting 1.0 mm Plug 1.2 mm Open FPM
C025CA10001599N NG25 For pilot system mounting 1.0 mm Plug 1.5 mm Open NBR
C025CA10009912N NG25 For pilot system mounting 1.0 mm Plug Open 1.2 mm NBR
C025CA10009999N NG25 For pilot system mounting 1.0 mm Plug Open Open NBR
C100CA15151599N NG100 For pilot system mounting 1.5 mm 1.5 mm 1.5 mm Open NBR
C100CA25003099N NG100 For pilot system mounting 2.5 mm Plug 3.0 mm Open NBR
C100CA99009999N NG100 For pilot system mounting Open Plug Open Open NBR
C100CA99993040N NG100 For pilot system mounting Open Open 3.0 mm 4.0 mm NBR
C100CA99999999N NG100 For pilot system mounting Open Open Open Open NBR
C040AA00N NG40 Without auxiliary functions na NBR na na Plug
C040AA00V NG40 Without auxiliary functions Plug na na na FPM
C040AA08N NG40 Without auxiliary functions 0.8 mm na na na NBR
C040AA10N NG40 Without auxiliary functions 1.0 mm na na na NBR
C040AA12N NG40 Without auxiliary functions 1.2 mm na na na NBR
C040AA12V NG40 Without auxiliary functions 1.2 mm na na na FPM
C040AA13N NG40 Without auxiliary functions 1.3 mm na na na NBR
C040AA15N NG40 Without auxiliary functions 1.5 mm na na na NBR
C040AA15V NG40 Without auxiliary functions 1.5 mm na na na FPM
C040AA16N NG40 Without auxiliary functions 1.6 mm na na na NBR
C040AA17N NG40 Without auxiliary functions 1.7 mm na na na NBR
C040AA18N NG40 Without auxiliary functions 1.8 mm na na na NBR
C040AA18V NG40 Without auxiliary functions 1.8 mm na na na FPM
C040AA20N NG40 Without auxiliary functions 2.0 mm na na na NBR
C040AA20V NG40 Without auxiliary functions 2.0 mm na na na FPM
C040AA25N NG40 Without auxiliary functions 2.5 mm na na na NBR
C040AA30N NG40 Without auxiliary functions 3.0 mm na na na NBR
C040AA45N NG40 Without auxiliary functions 4.5 mm na na na NBR
C040AA99N NG40 Without auxiliary functions Open na na na NBR
C040AA99V NG40 Without auxiliary functions Open na na na FPM
C050AA00N NG50 Without auxiliary functions Plug na na na NBR
C050AA08N NG50 Without auxiliary functions 0.8 mm na na na NBR
C025CA10991099N NG25 For pilot system mounting 1.0 mm Open 1.0 mm Open NBR
C025CA11000999N NG25 For pilot system mounting 1.1 mm Plug 0.9 mm Open NBR
C025CA11001299N NG25 For pilot system mounting 1.1 mm Plug 1.2 mm Open NBR
C025CA11009913N NG25 For pilot system mounting 1.1 mm Plug Open 1.3 mm NBR
C025CA11009915N NG25 For pilot system mounting 1.1 mm Plug Open 1.5 mm NBR
C025CA11009999N NG25 For pilot system mounting 1.1 mm Plug Open Open NBR
C025CA12001099N NG25 For pilot system mounting 1.2 mm Plug 1.0 mm Open NBR
C050AA10N NG50 Without auxiliary functions 1.0 mm na na na NBR
C050AA12N NG50 Without auxiliary functions 1.2 mm na na na NBR
C050AA13N NG50 Without auxiliary functions 1.3 mm na na na NBR
C050AA15N NG50 Without auxiliary functions 1.5 mm na na na NBR
C050AA16N NG50 Without auxiliary functions 1.6 mm na na na NBR
C050AA18N NG50 Without auxiliary functions 1.8 mm na na na NBR
C050AA18V NG50 Without auxiliary functions 1.8 mm na na na FPM
C050AA20N NG50 Without auxiliary functions 2.0 mm na na na NBR
C050AA20V NG50 Without auxiliary functions 2.0 mm na na na FPM
C050AA25N NG50 Without auxiliary functions 2.5 mm na na na NBR
C050AA30N NG50 Without auxiliary functions 3.0 mm na na na NBR
C050AA45N NG50 Without auxiliary functions 4.5 mm na na na NBR
C050AA99N NG50 Without auxiliary functions Open na na na NBR
C050AA99V NG50 Without auxiliary functions Open na na na FPM
C063AA00N NG63 Without auxiliary functions Plug na na na NBR
C063AA08N NG63 Without auxiliary functions 0.8 mm na na na NBR
C063AA12N NG63 Without auxiliary functions 1.2 mm na na na NBR
C063AA12V NG63 Without auxiliary functions 1.2 mm na na na FPM
C063AA15N NG63 Without auxiliary functions 1.5 mm na na na NBR
C063AA17N NG63 Without auxiliary functions 1.7 mm na na na NBR
C063AA20N NG63 Without auxiliary functions 2.0 mm na na na NBR
C063AA20V NG63 Without auxiliary functions 2.0 mm na na na FPM
C063AA25N NG63 Without auxiliary functions 2.5 mm na na na NBR
C063AA25V NG63 Without auxiliary functions 2.5 mm na na na FPM
C063AA30N NG63 Without auxiliary functions 3.0 mm na na na NBR
C063AA30V NG63 Without auxiliary functions 3.0 mm na na na FPM
C063AA99N NG63 Without auxiliary functions Open na na na NBR
C063AA99V NG63 Without auxiliary functions Open na na na FPM
C080AA12V NG80 Without auxiliary functions 1.2 mm na na na FPM
C080AA16N NG80 Without auxiliary functions 1.6 mm na na na NBR
C025CA12001200N NG25 For pilot system mounting 1.2 mm Plug 1.2 mm Plug NBR
C025CA12001299N NG25 For pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C025CA12001299V NG25 For pilot system mounting 1.2 mm Plug 1.2 mm Open FPM
C025CA12001599N NG25 For pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C025CA12002099N NG25 For pilot system mounting 1.2 mm Plug 2.0 mm Open NBR
C025CA12009915N NG25 For pilot system mounting 1.2 mm Plug Open 1.5 mm NBR
C025CA12009999N NG25 For pilot system mounting 1.2 mm Plug Open Open NBR
C025CA12009999V NG25 For pilot system mounting 1.2 mm Plug Open Open FPM
C040CA00089999N NG40 For pilot system mounting Plug 0.8 mm Open Open NBR
C040CA00120899N NG40 For pilot system mounting Plug 1.2 mm 0.8 mm Open NBR
C040CA00121200N NG40 For pilot system mounting Plug 1.2 mm 1.2 mm Plug NBR
C040CA00121299N NG40 For pilot system mounting Plug 1.2 mm 1.2 mm Open NBR
C040CA00121299V NG40 For pilot system mounting Plug 1.2 mm 1.2 mm Open FPM
C040CA00121599N NG40 For pilot system mounting Plug 1.2 mm 1.5 mm Open NBR
C040CA00131599N NG40 For pilot system mounting Plug 1.3 mm 1.5 mm Open NBR
C040CA00141299N NG40 For pilot system mounting Plug 1.4 mm 1.2 mm Open NBR
C040CA00149999N NG40 For pilot system mounting Plug 1.4 mm Open Open NBR
C040CA00151399N NG40 For pilot system mounting Plug 1.5 mm 1.3 mm Open NBR
C040CA00151599N NG40 For pilot system mounting Plug 1.5 mm 1.5 mm Open NBR
C040CA00151899N NG40 For pilot system mounting Plug 1.5 mm 1.8 mm Open NBR
C040CA00152099N NG40 For pilot system mounting Plug 1.5 mm 2.0 mm Open NBR
C040CA00159918N NG40 For pilot system mounting Plug 1.5 mm Open 1.8 mm NBR
C040CA00159999N NG40 For pilot system mounting Plug 1.5 mm Open Open NBR
C040CA00189999N NG40 For pilot system mounting Plug 1.8 mm Open Open NBR
C040CA00201508N NG40 For pilot system mounting Plug 2.0 mm 1.5 mm 0.8 mm NBR
C040CA00202099N NG40 For pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C040CA00253099N NG40 For pilot system mounting Plug 2.5 mm 3.0 mm Open NBR
C040CA00259999N NG40 For pilot system mounting Plug 2.5 mm Open Open NBR
C040CA00990099N NG40 For pilot system mounting Plug Open Plug Open NBR
C025CA13001599N NG25 For pilot system mounting 1.3 mm Plug 1.5 mm Open NBR
C025CA13009914N NG25 For pilot system mounting 1.3 mm Plug Open 1.4 mm NBR
C025CA13009915N NG25 For pilot system mounting 1.3 mm Plug Open 1.5 mm NBR
C025CA13009915V NG25 For pilot system mounting 1.3 mm Plug Open 1.5 mm FPM
C025CA13009999N NG25 For pilot system mounting 1.3 mm Plug Open Open NBR
C025CA13991099N NG25 For pilot system mounting 1.3 mm Open 1.0 mm Open NBR
C080AA20N NG80 Without auxiliary functions 2.0 mm na na na NBR
C080AA20V NG80 Without auxiliary functions 2.0 mm na na na FPM
C080AA30N NG80 Without auxiliary functions 3.0 mm na na na NBR
C080AA99N NG80 Without auxiliary functions Open na na na NBR
C100AA20N NG100 Without auxiliary functions 2.0 mm na na na NBR
C100AA20V NG100 Without auxiliary functions 2.0 mm na na na FPM
C016CA99000999N NG16 For pilot system mounting Open Plug 0.9 mm Open NBR
C016CA99001099N NG16 For pilot system mounting Open Plug 1.0 mm Open NBR
C016CA99001299N NG16 For pilot system mounting Open Plug 1.2 mm Open NBR
C016CA99009999N NG16 For pilot system mounting Open Plug Open Open NBR
C016CA99009999V NG16 For pilot system mounting Open Plug Open Open FPM
C016CA99089999N NG16 For pilot system mounting Open 0.8 mm Open Open NBR
C016CA99990899N NG16 For pilot system mounting Open Open 0.8 mm Open NBR
C016CA99999999N NG16 For pilot system mounting Open Open Open Open NBR
C016CA99999999V NG16 For pilot system mounting Open Open Open Open FPM
C025CA00000000N NG25 For pilot system mounting Plug Plug Plug Plug NBR
C025CA12991299N NG25 For pilot system mounting 1.2 mm Open 1.2 mm Open NBR
C040CA00992099N NG40 For pilot system mounting Plug Open 2.0 mm Open NBR
C040CA00999914N NG40 For pilot system mounting Plug Open Open 1.4 mm NBR
C100AA25N NG100 Without auxiliary functions 2.5 mm na na na NBR
C100AA30N NG100 Without auxiliary functions 3.0 mm na na na NBR
C100AA99N NG100 Without auxiliary functions Open na na na NBR
C016CA00000000N NG16 For pilot system mounting Plug Plug Plug Plug NBR
C016CA00000099N NG16 For pilot system mounting Plug Plug Plug Open NBR
C016CA00000899N NG16 For pilot system mounting Plug Plug 0.8 mm Open NBR
C016CA00009999N NG16 For pilot system mounting Plug Plug Open Open NBR
C016CA00080099N NG16 For pilot system mounting Plug 0.8 mm Plug Open NBR
C016CA00080899N NG16 For pilot system mounting Plug 0.8 mm 0.8 mm Open NBR
C016CA00081099N NG16 For pilot system mounting Plug 0.8 mm 1.0 mm Open NBR
C016CA00081099V NG16 For pilot system mounting Plug 0.8 mm 1.0 mm Open FPM
C016CA00082099N NG16 For pilot system mounting Plug 0.8 mm 2.0 mm Open NBR
C016CA00089908N NG16 For pilot system mounting Plug 0.8 mm Open 0.8 mm NBR
C016CA00089999N NG16 For pilot system mounting Plug 0.8 mm Open Open NBR
C016CA00100899N NG16 For pilot system mounting Plug 1.0 mm 0.8 mm Open NBR
C016CA00101299N NG16 For pilot system mounting Plug 1.0 mm 1.2 mm Open NBR
C016CA00101599N NG16 For pilot system mounting Plug 1.0 mm 1.5 mm Open NBR
C016CA00102099N NG16 For pilot system mounting Plug 1.0 mm 2.0 mm Open NBR
C025CA14001199N NG25 For pilot system mounting 1.4 mm Plug 1.1 mm Open NBR
C025CA14009915N NG25 For pilot system mounting 1.4 mm Plug Open 1.5 mm NBR
C025CA14009917N NG25 For pilot system mounting 1.4 mm Plug Open 1.7 mm NBR
C025CA14009999N NG25 For pilot system mounting 1.4 mm Plug Open Open NBR
C025CA15000099N NG25 For pilot system mounting 1.5 mm Plug Plug Open NBR
C025CA15001599N NG25 For pilot system mounting 1.5 mm Plug 1.5 mm Open NBR
C025CA15009916N NG25 For pilot system mounting 1.5 mm Plug Open 1.6 mm NBR
C025CA15009918N NG25 For pilot system mounting 1.5 mm Plug Open 1.8 mm NBR
C025CA15009999N NG25 For pilot system mounting 1.5 mm Plug Open Open NBR
C025CA00001599N NG25 For pilot system mounting Plug Plug 1.5 mm Open NBR
C025CA00080899N NG25 For pilot system mounting Plug 0.8 mm 0.8 mm Open NBR
C025CA00081099N NG25 For pilot system mounting Plug 0.8 mm 1.0 mm Open NBR
C025CA00081299N NG25 For pilot system mounting Plug 0.8 mm 1.2 mm Open NBR
C025CA00089999N NG25 For pilot system mounting Plug 0.8 mm Open Open NBR
C025CA00089999V NG25 For pilot system mounting Plug 0.8 mm Open Open FPM
C016CA00109999N NG16 For pilot system mounting Plug 1.0 mm Open Open NBR
C016CA00111299N NG16 For pilot system mounting Plug 1.1 mm 1.2 mm Open NBR
C016CA00119913N NG16 For pilot system mounting Plug 1.1 mm Open 1.3 mm NBR
C016CA00119999N NG16 For pilot system mounting Plug 1.1 mm Open Open NBR
C016CA00121099N NG16 For pilot system mounting Plug 1.2 mm 1.0 mm Open NBR
C016CA00121299N NG16 For pilot system mounting Plug 1.2 mm 1.2 mm Open NBR
C016CA00121599N NG16 For pilot system mounting Plug 1.2 mm 1.5 mm Open NBR
C016CA00129999N NG16 For pilot system mounting Plug 1.2 mm Open Open NBR
C016CA00159999N NG16 For pilot system mounting Plug 1.5 mm Open Open NBR
C016CA00202099N NG16 For pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C016CA00991599N NG16 For pilot system mounting Plug Open 1.5 mm Open NBR
C016CA00999999N NG16 For pilot system mounting Plug Open Open Open NBR
C016CA00999999V NG16 For pilot system mounting Plug Open Open Open FPM
C016CA06000699N NG16 For pilot system mounting 0.6 mm Plug 0.6 mm Open NBR
C016CA06001099N NG16 For pilot system mounting 0.6 mm Plug 1.0 mm Open NBR
C016CA06009999N NG16 For pilot system mounting 0.6 mm Plug Open Open NBR
C016CA08000099N NG16 For pilot system mounting 0.8 mm Plug Plug Open NBR
C016CA08000800N NG16 For pilot system mounting 0.8 mm Plug 0.8 mm Plug NBR
C016CA08000899N NG16 For pilot system mounting 0.8 mm Plug 0.8 mm Open NBR
C016CA08001012N NG16 For pilot system mounting 0.8 mm Plug 1.0 mm 1.2 mm NBR
C016CA08001099N NG16 For pilot system mounting 0.8 mm Plug 1.0 mm Open NBR
C016CA08001099V NG16 For pilot system mounting 0.8 mm Plug 1.0 mm Open FPM
C025CA16001606N NG25 For pilot system mounting 1.6 mm Plug 1.6 mm 0.6 mm NBR
C025CA16009920N NG25 For pilot system mounting 1.6 mm Plug Open 2.0 mm NBR
C025CA16009999N NG25 For pilot system mounting 1.6 mm Plug Open Open NBR
C025CA18009999N NG25 For pilot system mounting 1.8 mm Plug Open Open NBR
C032CA12120000N NG32 For pilot system mounting 1.2 mm 1.2 mm Plug Plug NBR
C032CA12991299N NG32 For pilot system mounting 1.2 mm Open 1.2 mm Open NBR
C032CA12999999N NG32 For pilot system mounting 1.2 mm Open Open Open NBR
C032CA13000099N NG32 For pilot system mounting 1.3 mm Plug Plug Open NBR
C032CA13009914N NG32 For pilot system mounting 1.3 mm Plug Open 1.4 mm NBR
C032CA13009917N NG32 For pilot system mounting 1.3 mm Plug Open 1.7 mm NBR
C032CA14000017N NG32 For pilot system mounting 1.4 mm Plug Plug 1.7 mm NBR
C032CA14000018N NG32 For pilot system mounting 1.4 mm Plug Plug 1.8 mm NBR
C032CA14001099N NG32 For pilot system mounting 1.4 mm Plug 1.0 mm Open NBR
C032CA14001217N NG32 For pilot system mounting 1.4 mm Plug 1.2 mm 1.7 mm NBR
C032CA14001599N NG32 For pilot system mounting 1.4 mm Plug 1.5 mm Open NBR
C032CA14009915N NG32 For pilot system mounting 1.4 mm Plug Open 1.5 mm NBR
C032CA14009917N NG32 For pilot system mounting 1.4 mm Plug Open 1.7 mm NBR
C032CA14009917V NG32 For pilot system mounting 1.4 mm Plug Open 1.7 mm FPM
C032CA14009999N NG32 For pilot system mounting 1.4 mm Plug Open Open NBR
C032CA15000099N NG32 For pilot system mounting 1.5 mm Plug Plug Open NBR
C032CA15001299N NG32 For pilot system mounting 1.5 mm Plug 1.2 mm Open NBR
C032CA15001599N NG32 For pilot system mounting 1.5 mm Plug 1.5 mm Open NBR
C032CA15001599V NG32 For pilot system mounting 1.5 mm Plug 1.5 mm Open FPM
C032CA15002099N NG32 For pilot system mounting 1.5 mm Plug 2.0 mm Open NBR
C032CA15009918N NG32 For pilot system mounting 1.5 mm Plug Open 1.8 mm NBR
C032CA15009999N NG32 For pilot system mounting 1.5 mm Plug Open Open NBR
C032CA15990899N NG32 For pilot system mounting 1.5 mm Open 0.8 mm Open NBR
C016CA08009900N NG16 For pilot system mounting 0.8 mm Plug Open Plug NBR
C016CA08009909N NG16 For pilot system mounting 0.8 mm Plug Open 0.9 mm NBR
C016CA08009999N NG16 For pilot system mounting 0.8 mm Plug Open Open NBR
C016CA08081208N NG16 For pilot system mounting 0.8 mm 0.8 mm 1.2 mm 0.8 mm NBR
C050CA99001599N NG50 For pilot system mounting Open Plug 1.5 mm Open NBR
C050CA99001812N NG50 For pilot system mounting Open Plug 1.8 mm 1.2 mm NBR
C050CA99009916N NG50 For pilot system mounting Open Plug Open 1.6 mm NBR
C050CA99009999N NG50 For pilot system mounting Open Plug Open Open NBR
C050CA99009999V NG50 For pilot system mounting Open Plug Open Open FPM
C050CA99061299N NG50 For pilot system mounting Open 0.6 mm 1.2 mm Open NBR
C050CA99991599N NG50 For pilot system mounting Open Open 1.5 mm Open NBR
C050CA99999999N NG50 For pilot system mounting Open Open Open Open NBR
C050CA99999999V NG50 For pilot system mounting Open Open Open Open FPM
C063CA00000000N NG63 For pilot system mounting Plug Plug Plug Plug NBR
C063CA00151599N NG63 For pilot system mounting Plug 1.5 mm 1.5 mm Open NBR
C063CA00152099N NG63 For pilot system mounting Plug 1.5 mm 2.0 mm Open NBR
C025CA99000099N NG25 For pilot system mounting Open Plug Plug Open NBR
C025CA99000899N NG25 For pilot system mounting Open Plug 0.8 mm Open NBR
C025CA99001099N NG25 For pilot system mounting Open Plug 1.0 mm Open NBR
C025CA99009908N NG25 For pilot system mounting Open Plug Open 0.8 mm NBR
C032CA15992099N NG32 For pilot system mounting 1.5 mm Open 2.0 mm Open NBR
C032CA16009917N NG32 For pilot system mounting 1.6 mm Plug Open 1.7 mm NBR
C063CA17009922V NG63 For pilot system mounting 1.7 mm Plug Open 2.2 mm FPM
C063CA20001825N NG63 For pilot system mounting 2.0 mm Plug 1.8 mm 2.5 mm NBR
C063CA20001899N NG63 For pilot system mounting 2.0 mm Plug 1.8 mm Open NBR
C063CA20002015N NG63 For pilot system mounting 2.0 mm Plug 2.0 mm 1.5 mm NBR
C063CA20002099N NG63 For pilot system mounting 2.0 mm Plug 2.0 mm Open NBR
C063CA20002299N NG63 For pilot system mounting 2.0 mm Plug 2.2 mm Open NBR
C063CA20009999N NG63 For pilot system mounting 2.0 mm Plug Open Open NBR
C063CA25002599N NG63 For pilot system mounting 2.5 mm Plug 2.5 mm Open NBR
C063CA30000099N NG63 For pilot system mounting 3.0 mm Plug Plug Open NBR
C063CA30003599N NG63 For pilot system mounting 3.0 mm Plug 3.5 mm Open NBR
C063CA99001599N NG63 For pilot system mounting Open Plug 1.5 mm Open NBR
C063CA99001599V NG63 For pilot system mounting Open Plug 1.5 mm Open FPM
C063CA99009999N NG63 For pilot system mounting Open Plug Open Open NBR
C063CA99999999N NG63 For pilot system mounting Open Open Open Open NBR
C063CA99999999V NG63 For pilot system mounting Open Open Open Open FPM
C080CA00121212N NG80 For pilot system mounting Plug 1.2 mm 1.2 mm 1.2 mm NBR
C063CA00179999N NG63 For pilot system mounting Plug 1.7 mm Open Open NBR
C063CA00181818N NG63 For pilot system mounting Plug 1.8 mm 1.8 mm 1.8 mm NBR
C063CA00181899N NG63 For pilot system mounting Plug 1.8 mm 1.8 mm Open NBR
C063CA00189999N NG63 For pilot system mounting Plug 1.8 mm Open Open NBR
C063CA00201825N NG63 For pilot system mounting Plug 2.0 mm 1.8 mm 2.5 mm NBR
C063CA00201899N NG63 For pilot system mounting Plug 2.0 mm 1.8 mm Open NBR
C063CA00202299N NG63 For pilot system mounting Plug 2.0 mm 2.2 mm Open NBR
C063CA00202599V NG63 For pilot system mounting Plug 2.0 mm 2.5 mm Open FPM
C063CA00209999N NG63 For pilot system mounting Plug 2.0 mm Open Open NBR
C063CA00252599N NG63 For pilot system mounting Plug 2.5 mm 2.5 mm Open NBR
C063CA00259999N NG63 For pilot system mounting Plug 2.5 mm Open Open NBR
C063CA00303099N NG63 For pilot system mounting Plug 3.0 mm 3.0 mm Open NBR
C063CA00991899N NG63 For pilot system mounting Plug Open 1.8 mm Open NBR
C063CA00999999N NG63 For pilot system mounting Plug Open Open Open NBR
C063CA12001599N NG63 For pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C025CA99009915N NG25 For pilot system mounting Open Plug Open 1.5 mm NBR
C025CA99009999N NG25 For pilot system mounting Open Plug Open Open NBR
C025CA99009999V NG25 For pilot system mounting Open Plug Open Open FPM
C025CA99121299N NG25 For pilot system mounting Open 1.2 mm 1.2 mm Open NBR
C025CA99129999N NG25 For pilot system mounting Open 1.2 mm Open Open NBR
C025CA99991099N NG25 For pilot system mounting Open Open 1.0 mm Open NBR
C025CA99991299N NG25 For pilot system mounting Open Open 1.2 mm Open NBR
C080CA00303099N NG80 For pilot system mounting Plug 3.0 mm 3.0 mm Open NBR
C080CA00999999N NG80 For pilot system mounting Plug Open Open Open NBR
C080CA22002599N NG80 For pilot system mounting 2.2 mm Plug 2.5 mm Open NBR
C080CA25002599N NG80 For pilot system mounting 2.5 mm Plug 2.5 mm Open NBR
C080CA25009999N NG80 For pilot system mounting 2.5 mm Plug Open Open NBR
C080CA99003000N NG80 For pilot system mounting Open Plug 3.0 mm Plug NBR
C080CA99009999N NG80 For pilot system mounting Open Plug Open Open NBR
C080CA99999999N NG80 For pilot system mounting Open Open Open Open NBR
C100CA00121212N NG100 For pilot system mounting Plug 1.2 mm 1.2 mm 1.2 mm NBR
C100CA00209999V NG100 For pilot system mounting Plug 2.0 mm Open Open FPM
C100CA00253099N NG100 For pilot system mounting Plug 2.5 mm 3.0 mm Open NBR
C063CA16009920N NG63 For pilot system mounting 1.6 mm Plug Open 2.0 mm NBR
C063CA17001599N NG63 For pilot system mounting 1.7 mm Plug 1.5 mm Open NBR
C063CA17009922N NG63 For pilot system mounting 1.7 mm Plug Open 2.2 mm NBR
C016AA00N NG16 Without auxiliary functions Plug na na na NBR
C016AA00V NG16 Without auxiliary functions Plug na na na FPM
C016AA06N NG16 Without auxiliary functions 0.6 mm na na na NBR
C016AA08N NG16 Without auxiliary functions 0.8 mm na na na NBR
C016AA08V NG16 Without auxiliary functions 0.8 mm na na na FPM
C016AA09N NG16 Without auxiliary functions 0.9 mm na na na NBR
C016AA10N NG16 Without auxiliary functions 1.0 mm na na na NBR
C016AA10V NG16 Without auxiliary functions 1.0 mm na na na FPM
C016AA11N NG16 Without auxiliary functions 1.1 mm na na na NBR
C016AA12N NG16 Without auxiliary functions 1.2 mm na na na NBR
C016AA12V NG16 Without auxiliary functions 1.2 mm na na na FPM
C016AA13N NG16 Without auxiliary functions 1.3 mm na na na NBR
C016AA15N NG16 Without auxiliary functions 1.5 mm na na na NBR
C016AA18N NG16 Without auxiliary functions 1.8 mm na na na NBR
C016AA20N NG16 Without auxiliary functions 2.0 mm na na na NBR
C016AA99N NG16 Without auxiliary functions Open na na na NBR
C016AA99V NG16 Without auxiliary functions Open na na na FPM
C025AA00N NG25 Without auxiliary functions Plug na na na NBR
C025AA06N NG25 Without auxiliary functions 0.6 mm na na na NBR
C025AA08N NG25 Without auxiliary functions 0.8 mm na na na NBR
C025AA08V NG25 Without auxiliary functions 0.8 mm na na na FPM
C025AA09N NG25 Without auxiliary functions 0.9 mm na na na NBR
C025AA10N NG25 Without auxiliary functions 1.0 mm na na na NBR
C025AA10V NG25 Without auxiliary functions 1.0 mm na na na FPM
C025CA00100099N NG25 For pilot system mounting Plug 1.0 mm Plug Open NBR
C025CA00101099N NG25 For pilot system mounting Plug 1.0 mm 1.0 mm Open NBR
C025CA00101299N NG25 For pilot system mounting Plug 1.0 mm 1.2 mm Open NBR
C025CA00101299V NG25 For pilot system mounting Plug 1.0 mm 1.2 mm Open FPM
C025CA00102099N NG25 For pilot system mounting Plug 1.0 mm 2.0 mm Open NBR
C025CA00109910N NG25 For pilot system mounting Plug 1.0 mm Open 1.0 mm NBR
C025CA00109999N NG25 For pilot system mounting Plug 1.0 mm Open Open NBR
C025CA00119999N NG25 For pilot system mounting Plug 1.1 mm Open Open NBR
C025CA00121217N NG25 For pilot system mounting Plug 1.2 mm 1.2 mm 1.7 mm NBR
C025CA00121299N NG25 For pilot system mounting Plug 1.2 mm 1.2 mm Open NBR
C100CA00303099N NG100 For pilot system mounting Plug 3.0 mm 3.0 mm Open NBR
C100CA00359999N NG100 For pilot system mounting Plug 3.5 mm Open Open NBR
C100CA00999999N NG100 For pilot system mounting Plug Open Open Open NBR
C040CA00999999N NG40 For pilot system mounting Plug Open Open Open NBR
C040CA08000808N NG40 For pilot system mounting 0.8 mm Plug 0.8 mm 0.8 mm NBR
C040CA08009999N NG40 For pilot system mounting 0.8 mm Plug Open Open NBR
C040CA09009999N NG40 For pilot system mounting 0.9 mm Plug Open Open NBR
C040CA10001099N NG40 For pilot system mounting 1.0 mm Plug 1.0 mm Open NBR
C040CA10001299N NG40 For pilot system mounting 1.0 mm Plug 1.2 mm Open NBR
C040CA10009999N NG40 For pilot system mounting 1.0 mm Plug Open Open NBR
C040CA12000000N NG40 For pilot system mounting 1.2 mm Plug Plug Plug NBR
C040CA12001010N NG40 For pilot system mounting 1.2 mm Plug 1.0 mm 1.0 mm NBR
C040CA12001099N NG40 For pilot system mounting 1.2 mm Plug 1.0 mm Open NBR
C040CA12001212N NG40 For pilot system mounting 1.2 mm Plug 1.2 mm 1.2 mm NBR
C040CA12001299N NG40 For pilot system mounting 1.2 mm Plug 1.2 mm Open NBR
C040CA12001315N NG40 For pilot system mounting 1.2 mm Plug 1.3 mm 1.5 mm NBR
C040CA12001599N NG40 For pilot system mounting 1.2 mm Plug 1.5 mm Open NBR
C040CA12001899N NG40 For pilot system mounting 1.2 mm Plug 1.8 mm Open NBR
C040CA12009915N NG40 For pilot system mounting 1.2 mm Plug Open 1.5 mm NBR
C040CA12009999N NG40 For pilot system mounting 1.2 mm Plug Open Open NBR
C025AA11N NG25 Without auxiliary functions 1.1 mm na na na NBR
C025AA12N NG25 Without auxiliary functions 1.2 mm na na na NBR
C025AA12V NG25 Without auxiliary functions 1.2 mm na na na FPM
C025AA13N NG25 Without auxiliary functions 1.3 mm na na na NBR
C025AA13V NG25 Without auxiliary functions 1.3 mm na na na FPM
C025AA14N NG25 Without auxiliary functions 1.4 mm na na na NBR
C025AA14V NG25 Without auxiliary functions 1.4 mm na na na FPM
C025AA15N NG25 Without auxiliary functions 1.5 mm na na na NBR
C025AA18N NG25 Without auxiliary functions 1.8 mm na na na NBR
C025AA20N NG25 Without auxiliary functions 2.0 mm na na na NBR
C025AA22N NG25 Without auxiliary functions 2.2 mm na na na NBR
C025AA30N NG25 Without auxiliary functions 3.0 mm na na na NBR
C025AA40N NG25 Without auxiliary functions 4.0 mm na na na NBR
C025AA99N NG25 Without auxiliary functions Open na na na NBR
C025AA99V NG25 Without auxiliary functions Open na na na FPM
C032AA00N NG32 Without auxiliary functions Plug na na na NBR
C032AA06N NG32 Without auxiliary functions 0.6 mm na na na NBR
C032AA08N NG32 Without auxiliary functions 0.8 mm na na na NBR
C032AA08V NG32 Without auxiliary functions 0.8 mm na na na FPM
C032AA10N NG32 Without auxiliary functions 1.0 mm na na na NBR
C032AA10V NG32 Without auxiliary functions 1.0 mm na na na FPM
C032AA12N NG32 Without auxiliary functions 1.2 mm na na na NBR
C032AA12V NG32 Without auxiliary functions 1.2 mm na na na FPM
C032AA13N NG32 Without auxiliary functions 1.3 mm na na na NBR
C032AA13V NG32 Without auxiliary functions 1.3 mm na na na FPM
C032AA14N NG32 Without auxiliary functions 1.4 mm na na na NBR
C032AA14V NG32 Without auxiliary functions 1.4 mm na na na FPM
C032AA15N NG32 Without auxiliary functions 1.5 mm na na na NBR
C032AA16N NG32 Without auxiliary functions 1.6 mm na na na NBR
C032AA20N NG32 Without auxiliary functions 2.0 mm na na na NBR
C032AA20V NG32 Without auxiliary functions 2.0 mm na na na FPM
C025CA00121299V NG25 For pilot system mounting Plug 1.2 mm 1.2 mm Open FPM
C025CA00121599N NG25 For pilot system mounting Plug 1.2 mm 1.5 mm Open NBR
C025CA00129915N NG25 For pilot system mounting Plug 1.2 mm Open 1.5 mm NBR
C025CA00129999N NG25 For pilot system mounting Plug 1.2 mm Open Open NBR
C025CA00139915N NG25 For pilot system mounting Plug 1.3 mm Open 1.5 mm NBR
C025CA00139999N NG25 For pilot system mounting Plug 1.3 mm Open Open NBR
C025CA00150099N NG25 For pilot system mounting Plug 1.5 mm Plug Open NBR
C025CA00151299N NG25 For pilot system mounting Plug 1.5 mm 1.2 mm Open NBR
C040CA13001599N NG40 For pilot system mounting 1.3 mm Plug 1.5 mm Open NBR
C040CA13009999N NG40 For pilot system mounting 1.3 mm Plug Open Open NBR
C040CA14000015N NG40 For pilot system mounting 1.4 mm Plug Plug 1.5 mm NBR
C040CA14000099N NG40 For pilot system mounting 1.4 mm Plug Plug Open NBR
C040CA14001299N NG40 For pilot system mounting 1.4 mm Plug 1.2 mm Open NBR
C040CA14001699N NG40 For pilot system mounting 1.4 mm Plug 1.6 mm Open NBR
C040CA14009915N NG40 For pilot system mounting 1.4 mm Plug Open 1.5 mm NBR
C040CA14009915V NG40 For pilot system mounting 1.4 mm Plug Open 1.5 mm FPM
C040CA14009999N NG40 For pilot system mounting 1.4 mm Plug Open Open NBR
C040CA14999915N NG40 For pilot system mounting 1.4 mm Open Open 1.5 mm NBR
C040CA15000018N NG40 For pilot system mounting 1.5 mm Plug Plug 1.8 mm NBR
C040CA15000099N NG40 For pilot system mounting 1.5 mm Plug Plug Open NBR
C040CA15001099N NG40 For pilot system mounting 1.5 mm Plug 1.0 mm Open NBR
C040CA15001318N NG40 For pilot system mounting 1.5 mm Plug 1.3 mm 1.8 mm NBR
C040CA15001399N NG40 For pilot system mounting 1.5 mm Plug 1.3 mm Open NBR
C040CA15001599N NG40 For pilot system mounting 1.5 mm Plug 1.5 mm Open NBR
C040CA15001899N NG40 For pilot system mounting 1.5 mm Plug 1.8 mm Open NBR
C040CA15002099N NG40 For pilot system mounting 1.5 mm Plug 2.0 mm Open NBR
C040CA15009918N NG40 For pilot system mounting 1.5 mm Plug Open 1.8 mm NBR
C040CA15009918V NG40 For pilot system mounting 1.5 mm Plug Open 1.8 mm FPM
C040CA15009999N NG40 For pilot system mounting 1.5 mm Plug Open Open NBR
C040CA15151599N NG40 For pilot system mounting 1.5 mm 1.5 mm 1.5 mm Open NBR
C032AA40N NG32 Without auxiliary functions 4.0 mm na na na NBR
C032AA99N NG32 Without auxiliary functions Open na na na NBR
C032AA99V NG32 Without auxiliary functions Open na na na FPM
C040CA18001299N NG40 For pilot system mounting 1.8 mm Plug 1.2 mm Open NBR
C040CA18002099N NG40 For pilot system mounting 1.8 mm Plug 2.0 mm Open NBR
C040CA18009999N NG40 For pilot system mounting 1.8 mm Plug Open Open NBR
C040CA20001599N NG40 For pilot system mounting 2.0 mm Plug 1.5 mm Open NBR
C040CA20002099N NG40 For pilot system mounting 2.0 mm Plug 2.0 mm Open NBR
C040CA20009999N NG40 For pilot system mounting 2.0 mm Plug Open Open NBR
C040CA25000025N NG40 For pilot system mounting 2.5 mm Plug Plug 2.5 mm NBR
C040CA25002099N NG40 For pilot system mounting 2.5 mm Plug 2.0 mm Open NBR
C040CA25002599N NG40 For pilot system mounting 2.5 mm Plug 2.5 mm Open NBR
C040CA25003099N NG40 For pilot system mounting 2.5 mm Plug 3.0 mm Open NBR
C040CA25009999N NG40 For pilot system mounting 2.5 mm Plug Open Open NBR
C040CA99000018N NG40 For pilot system mounting Open Plug Plug 1.8 mm NBR
C040CA99001399N NG40 For pilot system mounting Open Plug 1.3 mm Open NBR
C040CA99001599N NG40 For pilot system mounting Open Plug 1.5 mm Open NBR
C040CA99002020N NG40 For pilot system mounting Open Plug 2.0 mm 2.0 mm NBR
C040CA99009900N NG40 For pilot system mounting Open Plug Open Plug NBR
C040CA99009912N NG40 For pilot system mounting Open Plug Open 1.2 mm NBR
C040CA99009914N NG40 For pilot system mounting Open Plug Open 1.4 mm NBR
C040CA99009999N NG40 For pilot system mounting Open Plug Open Open NBR
C040CA99080899N NG40 For pilot system mounting Open 0.8 mm 0.8 mm Open NBR
C040CA99139999N NG40 For pilot system mounting Open 1.3 mm Open Open NBR
C040CA99991599N NG40 For pilot system mounting Open Open 1.5 mm Open NBR
C040CA99999999N NG40 For pilot system mounting Open Open Open Open NBR
C040CA99999999V NG40 For pilot system mounting Open Open Open Open FPM
C050CA00000000N NG50 For pilot system mounting Plug Plug Plug Plug NBR
C050CA00001599N NG50 For pilot system mounting Plug Plug 1.5 mm Open NBR
C025CA00151599N NG25 For pilot system mounting Plug 1.5 mm 1.5 mm Open NBR
C025CA00159999N NG25 For pilot system mounting Plug 1.5 mm Open Open NBR
C025CA00202099N NG25 For pilot system mounting Plug 2.0 mm 2.0 mm Open NBR
C025CA00251599N NG25 For pilot system mounting Plug 2.5 mm 1.5 mm Open NBR
C025CA00259999N NG25 For pilot system mounting Plug 2.5 mm Open Open NBR
C025CA00990000N NG25 For pilot system mounting Plug Open Plug Plug NBR
C025CA00991299N NG25 For pilot system mounting Plug Open 1.2 mm Open NBR
C025CA00991599N NG25 For pilot system mounting Plug Open 1.5 mm Open NBR
C032CA00991299N NG32 For pilot system mounting Plug Open 1.2 mm Open NBR
C032CA12001508N NG32 For pilot system mounting 1.2 mm Plug 1.5 mm 0.8 mm NBR
C063CA00202599N NG63 For pilot system mounting Plug 2.0 mm 2.5 mm Open NBR
C063CA15001299N NG63 For pilot system mounting 1.5 mm Plug 1.2 mm Open NBR
C040CA09000099N NG40 For pilot system mounting 0.9 mm Plug Plug Open NBR
C040CA09990099N NG40 For pilot system mounting 0.9 mm Open Plug Open NBR
C040CA12000899N NG40 For pilot system mounting 1.2 mm Plug 0.8 mm Open NBR
C032CA00149911N NG32 For pilot system mounting Plug 1.4 mm Open 1.1 mm NBR
C025CA20129999N NG25 For pilot system mounting 2.0 mm 1.2 mm Open Open NBR
C100CA00201499N NG100 For pilot system mounting Plug 2.0 mm 1.4 mm Open NBR
C025CA00151899N NG25 For pilot system mounting Plug 1.5 mm 1.8 mm Open NBR
C080CA00201099N NG80 For pilot system mounting Plug 2.0 mm 1.0 mm Open NBR
C032CA15001099N NG32 For pilot system mounting 1.5 mm Plug 1.0 mm Open NBR
C032CA00121599V NG32 For pilot system mounting Plug 1.2 mm 1.5 mm Open FPM
C032CA00130014N NG32 For pilot system mounting Plug 1.3 mm Plug 1.4 mm NBR
C016CA99001099V NG16 For pilot system mounting Open Plug 1.0 mm Open FPM
C016CA99081100N NG16 For pilot system mounting Open 0.8 mm 1.1 mm Plug NBR
C025CA12001399N NG25 For pilot system mounting 1.2 mm Plug 1.3 mm Open NBR
C050CA99120815N NG50 For pilot system mounting Open 1.2 mm 0.8 mm 1.5 mm NBR
C050CA00151818N NG50 For pilot system mounting Plug 1.5 mm 1.8 mm 1.8 mm NBR
C050CA12991015N NG50 For pilot system mounting 1.2 mm Open 1.0 mm 1.5 mm NBR
C040CA20001099N NG40 For pilot system mounting 2.0 mm Plug 1.0 mm Open NBR
C050AA00V NG50 Without auxiliary functions Plug na na na FPM
C040CA10000812N NG40 For pilot system mounting 1.0 mm Plug 0.8 mm 1.2 mm NBR
C040CA12991299V NG40 For pilot system mounting 1.2 mm Open 1.2 mm Open FPM
C080AA99V NG80 Without auxiliary functions Open na na na FPM
C016CA99009910N NG16 For pilot system mounting Open Plug Open 1.0 mm NBR
C080AA00N NG80 Without auxiliary functions Plug na na na NBR
C080AA40N NG80 Without auxiliary functions 4.0 mm na na na NBR
C080CA00101299N NG80 For pilot system mounting Plug 1.0 mm 1.2 mm Open NBR
C040CA13001399N NG40 For pilot system mounting 1.3 mm Plug 1.3 mm Open NBR
C040CA16001220N NG40 For pilot system mounting 1.6 mm Plug 1.2 mm 2.0 mm NBR
C025CA14001699N NG25 For pilot system mounting 1.4 mm Plug 1.6 mm Open NBR
C040CA99000899N NG40 For pilot system mounting Open Plug 0.8 mm Open NBR
C040CA99009999V NG40 For pilot system mounting Open Plug Open Open FPM
C040CA99250099N NG40 For pilot system mounting Open 2.5 mm Plug Open NBR
C040CA99991299N NG40 For pilot system mounting Open Open 1.2 mm Open NBR
C050CA00121212N NG50 For pilot system mounting Plug 1.2 mm 1.2 mm 1.2 mm NBR
C050CA00121599N NG50 For pilot system mounting Plug 1.2 mm 1.5 mm Open NBR
C050CA00149999N NG50 For pilot system mounting Plug 1.4 mm Open Open NBR
C032CA00161799N NG32 For pilot system mounting Plug 1.6 mm 1.7 mm Open NBR
C032CA00169917V NG32 For pilot system mounting Plug 1.6 mm Open 1.7 mm FPM
C032CA08000808V NG32 For pilot system mounting 0.8 mm Plug 0.8 mm 0.8 mm FPM
C032CA08001099N NG32 For pilot system mounting 0.8 mm Plug 1.0 mm Open NBR
C032CA08991299N NG32 For pilot system mounting 0.8 mm Open 1.2 mm Open NBR
C032CA10000810N NG32 For pilot system mounting 1.0 mm Plug 0.8 mm 1.0 mm NBR
C032CA13000814N NG32 For pilot system mounting 1.3 mm Plug 0.8 mm 1.4 mm NBR
C032CA13000899N NG32 For pilot system mounting 1.3 mm Plug 0.8 mm Open NBR
C025CA08001013N NG25 For pilot system mounting 0.8 mm Plug 1.0 mm 1.3 mm NBR
C050CA16001320N NG50 For pilot system mounting 1.6 mm Plug 1.3 mm 2.0 mm NBR
C050CA99304099N NG50 For pilot system mounting Open 3.0 mm 4.0 mm Open NBR
C032CA25009999N NG32 For pilot system mounting 2.5 mm Plug Open Open NBR
C032CA99990099V NG32 For pilot system mounting Open Open Plug Open FPM
C025CA08001113N NG25 For pilot system mounting 0.8 mm Plug 1.1 mm 1.3 mm NBR
C025CA10001099V NG25 For pilot system mounting 1.0 mm Plug 1.0 mm Open FPM
C025CA13001099N NG25 For pilot system mounting 1.3 mm Plug 1.0 mm Open NBR
C063CA00101299N NG63 For pilot system mounting Plug 1.0 mm 1.2 mm Open NBR
C063CA00152099V NG63 For pilot system mounting Plug 1.5 mm 2.0 mm Open FPM
C063CA14001415N NG63 For pilot system mounting 1.4 mm Plug 1.4 mm 1.5 mm NBR
C063CA16001320N NG63 For pilot system mounting 1.6 mm Plug 1.3 mm 2.0 mm NBR
C063CA20002299V NG63 For pilot system mounting 2.0 mm Plug 2.2 mm Open FPM
C040CA00992599N NG40 For pilot system mounting Plug Open 2.5 mm Open NBR
C016CA00149999N NG16 For pilot system mounting Plug 1.4 mm Open Open NBR
C016CA00209920N NG16 For pilot system mounting Plug 2.0 mm Open 2.0 mm NBR
C016CA08001008N NG16 For pilot system mounting 0.8 mm Plug 1.0 mm 0.8 mm NBR
C016CA20009999N NG16 For pilot system mounting 2.0 mm Plug Open Open NBR
C016CA99009909N NG16 For pilot system mounting Open Plug Open 0.9 mm NBR
C025CA00080820N NG25 For pilot system mounting Plug 0.8 mm 0.8 mm 2.0 mm NBR
C025CA00101599N NG25 For pilot system mounting Plug 1.0 mm 1.5 mm Open NBR
C025CA00129912N NG25 For pilot system mounting Plug 1.2 mm Open 1.2 mm NBR
C025CA11000913N NG25 For pilot system mounting 1.1 mm Plug 0.9 mm 1.3 mm NBR
C025CA12000099N NG25 For pilot system mounting 1.2 mm Plug Plug Open NBR
C025CA12991210N NG25 For pilot system mounting 1.2 mm Open 1.2 mm 1.0 mm NBR
C025CA13991599N NG25 For pilot system mounting 1.3 mm Open 1.5 mm Open NBR
C025CA99129999V NG25 For pilot system mounting Open 1.2 mm Open Open FPM
C032AA22N NG32 Without auxiliary functions 2.2 mm na na na NBR
C032CA00141799N NG32 For pilot system mounting Plug 1.4 mm 1.7 mm Open NBR
C032CA00151299N NG32 For pilot system mounting Plug 1.5 mm 1.2 mm Open NBR
C032CA10121212N NG32 For pilot system mounting 1.0 mm 1.2 mm 1.2 mm 1.2 mm NBR
C032CA18002099N NG32 For pilot system mounting 1.8 mm Plug 2.0 mm Open NBR
C032CA99002020N NG32 For pilot system mounting Open Plug 2.0 mm 2.0 mm NBR
C040AA14N NG40 Without auxiliary functions 1.4 mm na na na NBR
C040CA00000000N NG40 For pilot system mounting Plug Plug Plug Plug NBR
C040CA00081099N NG40 For pilot system mounting Plug 0.8 mm 1.0 mm Open NBR
C040CA00990000N NG40 For pilot system mounting Plug Open Plug Plug NBR
C040CA12991299N NG40 For pilot system mounting 1.2 mm Open 1.2 mm Open NBR
C040CA15991599N NG40 For pilot system mounting 1.5 mm Open 1.5 mm Open NBR
C040CA16009920N NG40 For pilot system mounting 1.6 mm Plug Open 2.0 mm NBR
C040CA20001299N NG40 For pilot system mounting 2.0 mm Plug 1.2 mm Open NBR
C040CA99000020N NG40 For pilot system mounting Open Plug Plug 2.0 mm NBR
C040CA99009908N NG40 For pilot system mounting Open Plug Open 0.8 mm NBR
C040CA99009910N NG40 For pilot system mounting Open Plug Open 1.0 mm NBR
C040CA99009915N NG40 For pilot system mounting Open Plug Open 1.5 mm NBR
C050AA14N NG50 Without auxiliary functions 1.4 mm na na na NBR
C050AA40N NG50 Without auxiliary functions 4.0 mm na na na NBR
C050CA00069999N NG50 For pilot system mounting Plug 0.6 mm Open Open NBR
C050CA00201599N NG50 For pilot system mounting Plug 2.0 mm 1.5 mm Open NBR
C050CA00999908N NG50 For pilot system mounting Plug Open Open 0.8 mm NBR
C050CA12009999N NG50 For pilot system mounting 1.2 mm Plug Open Open NBR
C050CA18001699N NG50 For pilot system mounting 1.8 mm Plug 1.6 mm Open NBR
C050CA99009908N NG50 For pilot system mounting Open Plug Open 0.8 mm NBR
C050CA99309900N NG50 For pilot system mounting Open 3.0 mm Open Plug NBR
C063AA40N NG63 Without auxiliary functions 4.0 mm na na na NBR
C063CA00161420N NG63 For pilot system mounting Plug 1.6 mm 1.4 mm 2.0 mm NBR
C063CA00179922N NG63 For pilot system mounting Plug 1.7 mm Open 2.2 mm NBR
C063CA00991599V NG63 For pilot system mounting Plug Open 1.5 mm Open FPM
C063CA14009915N NG63 For pilot system mounting 1.4 mm Plug Open 1.5 mm NBR
C080CA00000000N NG80 For pilot system mounting Plug Plug Plug Plug NBR
C080CA00309999N NG80 For pilot system mounting Plug 3.0 mm Open Open NBR
C080CA00991822N NG80 For pilot system mounting Plug Open 1.8 mm 2.2 mm NBR
C080CA18009922N NG80 For pilot system mounting 1.8 mm Plug Open 2.2 mm NBR
C080CA18990020N NG80 For pilot system mounting 1.8 mm Open Plug 2.0 mm NBR
C025CA12002099V NG25 For pilot system mounting 1.2 mm Plug 2.0 mm Open FPM
C032CA00080812N NG32 For pilot system mounting Plug 0.8 mm 0.8 mm 1.2 mm NBR
C032CA08000000N NG32 For pilot system mounting 0.8 mm Plug Plug Plug NBR
C032CA20129999N NG32 For pilot system mounting 2.0 mm 1.2 mm Open Open NBR
C050CA15001099N NG50 For pilot system mounting 1.5 mm Plug 1.0 mm Open NBR
C080CA25002099N NG80 For pilot system mounting 2.5 mm Plug 2.0 mm Open NBR
C080CA99009915N NG80 For pilot system mounting Open Plug Open 1.5 mm NBR
C016CA06000899N NG16 For pilot system mounting 0.6 mm Plug 0.8 mm Open NBR
C016CA06001099V NG16 For pilot system mounting 0.6 mm Plug 1.0 mm Open FPM
C016CA25001099N NG16 For pilot system mounting 2.5 mm Plug 1.0 mm Open NBR
C025CA10000009N NG25 For pilot system mounting 1.0 mm Plug Plug 0.9 mm NBR
C032CA00081099N NG32 For pilot system mounting Plug 0.8 mm 1.0 mm Open NBR
C032CA15001399N NG32 For pilot system mounting 1.5 mm Plug 1.3 mm Open NBR
C032CA15001899N NG32 For pilot system mounting 1.5 mm Plug 1.8 mm Open NBR
C040CA00120010N NG40 For pilot system mounting Plug 1.2 mm Plug 1.0 mm NBR
C040CA00140099N NG40 For pilot system mounting Plug 1.4 mm Plug Open NBR
C050CA00002020V NG50 For pilot system mounting Plug Plug 2.0 mm 2.0 mm FPM
C050CA00121208N NG50 For pilot system mounting Plug 1.2 mm 1.2 mm 0.8 mm NBR
C050CA00202099V NG50 For pilot system mounting Plug 2.0 mm 2.0 mm Open FPM
C063CA00252599V NG63 For pilot system mounting Plug 2.5 mm 2.5 mm Open FPM
C063CA00259999V NG63 For pilot system mounting Plug 2.5 mm Open Open FPM
C080CA00309999V NG80 For pilot system mounting Plug 3.0 mm Open Open FPM
C016CA00990099N NG16 For pilot system mounting Plug Open Plug Open NBR
C016CA00991008N NG16 For pilot system mounting Plug Open 1.0 mm 0.8 mm NBR
C016CA08001299N NG16 For pilot system mounting 0.8 mm Plug 1.2 mm Open NBR
C016CA08009999V NG16 For pilot system mounting 0.8 mm Plug Open Open FPM
C025CA14000899N NG25 For pilot system mounting 1.4 mm Plug 0.8 mm Open NBR
C032CA00990899N NG32 For pilot system mounting Plug Open 0.8 mm Open NBR
C032CA00991512N NG32 For pilot system mounting Plug Open 1.5 mm 1.2 mm NBR
C032CA10000899N NG32 For pilot system mounting 1.0 mm Plug 0.8 mm Open NBR
C032CA14001420N NG32 For pilot system mounting 1.4 mm Plug 1.4 mm 2.0 mm NBR
C032CA99000020N NG32 For pilot system mounting Open Plug Plug 2.0 mm NBR
C040CA00150099N NG40 For pilot system mounting Plug 1.5 mm Plug Open NBR
C040CA00200010N NG40 For pilot system mounting Plug 2.0 mm Plug 1.0 mm NBR
C040CA00991815N NG40 For pilot system mounting Plug Open 1.8 mm 1.5 mm NBR
C040CA12000099N NG40 For pilot system mounting 1.2 mm Plug Plug Open NBR
C040CA13000014N NG40 For pilot system mounting 1.3 mm Plug Plug 1.4 mm NBR
C040CA20000010N NG40 For pilot system mounting 2.0 mm Plug Plug 1.0 mm NBR
C050CA00252099N NG50 For pilot system mounting Plug 2.5 mm 2.0 mm Open NBR
C050CA13001099N NG50 For pilot system mounting 1.3 mm Plug 1.0 mm Open NBR
C050CA17009999N NG50 For pilot system mounting 1.7 mm Plug Open Open NBR
C050CA18001815N NG50 For pilot system mounting 1.8 mm Plug 1.8 mm 1.5 mm NBR
C050CA20001299N NG50 For pilot system mounting 2.0 mm Plug 1.2 mm Open NBR
C050CA25000025N NG50 For pilot system mounting 2.5 mm Plug Plug 2.5 mm NBR
C050CA30000012N NG50 For pilot system mounting 3.0 mm Plug Plug 1.2 mm NBR
C050CA30003099N NG50 For pilot system mounting 3.0 mm Plug 3.0 mm Open NBR
C063CA00302099N NG63 For pilot system mounting Plug 3.0 mm 2.0 mm Open NBR
C063CA00992520N NG63 For pilot system mounting Plug Open 2.5 mm 2.0 mm NBR
C063CA17000022N NG63 For pilot system mounting 1.7 mm Plug Plug 2.2 mm NBR
C080CA25300025N NG80 For pilot system mounting 2.5 mm 3.0 mm Plug 2.5 mm NBR
C080CA30003099N NG80 For pilot system mounting 3.0 mm Plug 3.0 mm Open NBR
C100CA15001599N NG100 For pilot system mounting 1.5 mm Plug 1.5 mm Open NBR
C025CA00121199N NG25 For pilot system mounting Plug 1.2 mm 1.1 mm Open NBR
C016CA00991810N NG16 For pilot system mounting Plug Open 1.8 mm 1.0 mm NBR
C025CA00001212N NG25 For pilot system mounting Plug Plug 1.2 mm 1.2 mm NBR
C025CA99000014N NG25 For pilot system mounting Open Plug Plug 1.4 mm NBR
C032CA99000016N NG32 For pilot system mounting Open Plug Plug 1.6 mm NBR
C040CA00001212N NG40 For pilot system mounting Plug Plug 1.2 mm 1.2 mm NBR
C040CA00991599N NG40 For pilot system mounting Plug Open 1.5 mm Open NBR
C040CA12000013N NG40 For pilot system mounting 1.2 mm Plug Plug 1.3 mm NBR
C050CA00999916N NG50 For pilot system mounting Plug Open Open 1.6 mm NBR
C063CA00109999N NG63 For pilot system mounting Plug 1.0 mm Open Open NBR
C063CA00159910N NG63 For pilot system mounting Plug 1.5 mm Open 1.0 mm NBR
C063CA00159999N NG63 For pilot system mounting Plug 1.5 mm Open Open NBR
C063CA00999918N NG63 For pilot system mounting Plug Open Open 1.8 mm NBR
C063CA18001699N NG63 For pilot system mounting 1.8 mm Plug 1.6 mm Open NBR

687499
687478