High Pressure Parkrimp No-Skive Fittings - 70 series | #13770-8-10-SM*


LOADING IMAGES
13770-8-10-SM* 13770-8-10-SM*
Click to View CAD Model

High Pressure Parkrimp No-Skive Fittings - 70 series | #13770-8-10-SM*

High Pressure No-Skive fitting 70 series for High Pressure No-Skive three wire braided Compact and Multispiral hydraulic hoses.


Technical Specifications

  • Connection 2 Type: Female JIC 37° - Swivel
  • Shape: Elbow 45° - Short Drop
  • Port Size: 1/2"
  • Port Type: JIC / SAE
  • Hose Inside Diameter: -10
  • Body Material: Steel
  • Maximum Operating Pressure: 350 bar, 35.0 MPa
  • Connection 1 Size: -10 (Size), 15.9 mm Hose I.D., 5/8 inch Hose I.D.
  • For Fluid Type: Air, Water, Hydraulic Fluids on Mineral-oil Basis, Lubricants (Oils), Coolants (Glycol, Water-Glycol), Air (General Industrial Air), Lubricants, Mineral Hydraulic Oil
  • Industry: Off-road Machinery, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Application: High Pressure Hydraulics
  • Product Type: Crimp Fittings No-Skive
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Configuration: Hose to Port
  • Connection 2 Type: Female, JIC 37°, Swivel
  • Shape: Elbow 45° Short Drop
  • Port Type: DKJ
  • Specifications Met: ISO 12151-5-SWE
  • Connection 2 Size: n/a
  • Connection Length: 39 mm (see drawing legend B)
  • Hex Size: 22 mm (see drawing legend W)
  • Fitting Length: 78 mm (see drawing legend A)
  • Drop Length: 15 mm (see drawing legend E)
Safety Warning

Item Information

Parker's Parkrimp No-Skive high pressure fittings 70 series are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Parkrimp crimpers. Assembly of No-Skive hose and fittings does not require removal of the outer cover of the hose. This eliminates premature hydraulic hose failure caused by skiving too long or short. 70 series fittings have chromium-6-free plating and are used with Parker No Skive Compact 3-wire braid hydraulic hoses and No Skive four wire multispiral hydraulic hose.
Parker Hannifin also meets the requirements of SAE J1273 and ISO 17165-2, which pay particular attention to matching the hose with the fittings and to their compatibility proven by the manufacturer.

Markets:
· Construction Equipment
· Transportation
· Forestry
· Agriculture

Features / Benefits:
· Matched hose and fitting system guarantees an approved and safe combination
and the highest quality and safety combined with the longest service life of the final product to the end-users.
· No-Skive technology offers the easiest and most efficient and safe production process to the assemblers.

Applications:
· All construction equipment machines
· Agriculture and forestry machines
· general high pressure hydraulic applications

Parker Parkrimp high pressure fittings 70 series are compatible with the following hoses:
· 371LT, 372, 372RH and 372TC
· 701

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513