Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's direct operated proportional pressure relief valve series RE06M*W provides a fast response time and low presssure drop due to its powerful solenoid.
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Products | Pressure Control Range | Seal Material | Solenoid Option | Marking |
|---|---|---|---|---|
| RE06M10W2N1KW | 105 bar | NBR | 12 V / 2.5 A | Standard |
| RE06M10W2N1XW | 105 bar | NBR | 16 V / 1.3 A | Standard |
| RE06M10W2V1KW | 105 bar | FPM | 12 V / 2.5 A | Standard |
| RE06M10W2V1XW | 105 bar | FPM | 16 V / 1.3 A | Standard |
| RE06M17W2N1KW | 175 bar | NBR | 12 V / 2.5 A | Standard |
| RE06M17W2N1XW | 175 bar | NBR | 16 V / 1.3 A | Standard |
| RE06M17W2V1KW | 175 bar | FPM | 12 V / 2.5 A | Standard |
| RE06M17W2V1XW | 175 bar | FPM | 16 V / 1.3 A | Standard |
| RE06M25W2N1KW | 250 bar | NBR | 12 V / 2.5 A | Standard |
| RE06M25W2N1XW | 250 bar | NBR | 16 V / 1.3 A | Standard |
| RE06M25W2V1KW | 250 bar | FPM | 12 V / 2.5 A | Standard |
| RE06M25W2V1XW | 250 bar | FPM | 16 V / 1.3 A | Standard |
| RE06M35W2N1KW | 350 bar | NBR | 12 V / 2.5 A | Standard |
| RE06M35W2N1XW | 350 bar | NBR | 16 V / 1.3 A | Standard |
| RE06M35W2V1KW | 350 bar | FPM | 12 V / 2.5 A | Standard |
| RE06M35W2V1XW | 350 bar | FPM | 16 V / 1.3 A | Standard |
| RE06M35W2N1KWXG087 | Proprietary Item |