Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The proportional pressure relief valve series RE06M*T (NG06) with onboard electronics provides a fast response time and low presssure drop. It is based on the functionality of the digital amplifier PCD00.
| Software Downloads |
|---|
| SOFTWARE - ProPxD V2 Parameter Software (2026) |
| SOFTWARE - ProPxD Parameter Software (Release 603_9011, 2020) |
| Products | Pressure Control Range | Seal Material | Signal Input | Marking |
|---|---|---|---|---|
| RE06M05T2N1F0 | 50 bar | NBR | 0-10 V / +10 V | Standard |
| RE06M05T2N1R0 | 50 bar | NBR | 4-20 mA | Standard |
| RE06M05T2V1R0 | 50 bar | FPM | 4-20 mA | Standard |
| RE06M10T2N1F0 | 105 bar | NBR | 0-10 V / +10 V | Standard |
| RE06M10T2N1R0 | 105 bar | NBR | 4-20 mA | Standard |
| RE06M10T2V1F0 | 105 bar | FPM | 0-10 V / +10 V | Standard |
| RE06M17T2N1F0 | 175 bar | NBR | 0-10 V / +10 V | Standard |
| RE06M17T2N1R0 | 175 bar | NBR | 4-20 mA | Standard |
| RE06M17T2V1F0 | 175 bar | FPM | 0-10 V / +10 V | Standard |
| RE06M21T2N1F0 | 210 bar | NBR | 0-10 V / +10 V | Standard |
| RE06M21T2N1R0 | 210 bar | NBR | 4-20 mA | Standard |
| RE06M21T2V1F0 | 210 bar | FPM | 0-10 V / +10 V | Standard |
| RE06M21T2V1R0 | 210 bar | FPM | 4-20 mA | Standard |
| RE06M25T2N1F0 | 250 bar | NBR | 0-10 V / +10 V | Standard |
| RE06M25T2N1R0 | 250 bar | NBR | 4-20 mA | Standard |
| RE06M25T2V1F0 | 250 bar | FPM | 0-10 V / +10 V | Standard |
| RE06M25T2V1R0 | 250 bar | FPM | 4-20 mA | Standard |
| RE06M35T2N1F0 | 350 bar | NBR | 0-10 V / +10 V | Standard |
| RE06M35T2N1R0 | 350 bar | NBR | 4-20 mA | Standard |
| RE06M35T2V1F0 | 350 bar | FPM | 0-10 V / +10 V | Standard |
| RE06M35T2V1R0 | 350 bar | FPM | 4-20 mA | Standard |
| RE06M05T2V1F0 | 50 bar | FPM | 0-10 V / +10 V | Standard |
| RE06M10T2V1R0 | 105 bar | FPM | 4-20 mA | Standard |
| RE06M17T2V1R0 | 175 bar | FPM | 4-20 mA | Standard |
| RE06M10T2N1R0XG243 | Proprietary Item | |||
| RE06M35T2N1R0XG243 | Proprietary Item |