Multipurpose Transfer Hose - E-Z Form™ MP | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multipurpose Transfer Hose - E-Z Form™ MP

Multipurpose Transfer Hose - E-Z Form™ MP

E-Z Form™ MP multipurpose oil resistant hose is designed and manufactured as a versatile, solution-driven product for OEM and aftermarket-related.

Technical Specifications

  • Weight: 0.30 to 1.50 lb/ft, 0.45 to 2.23 kg/m
  • Industry: Industrial Manufacturing Equipment, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Pressure: 0.5 MPa, 5 bar, 75 psi
  • Application: Air, Multipurpose
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Chloroprene Rubber (CR)
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.9 bar, 26.58 inch-Hg, 675.06 mm-Hg
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 0.905 to 8.779 inch, 23 to 223 mm
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel) - Check fuel type with our catalogue chart., Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 1/2 to 3 inch, 12.7 to 76 mm
  • Maximum Operating Temperature: 121 °C for I.D up to 25 mm, 93 °C for all other sizes, 200 °F for all other sizes, 250 °F for I.D up to 25 mm
  • Hose Reinforcement Material: Multiple Plies of Textile with Wire Helix
  • Outside Diameter: 0.937 to 3.543 inch, 23.8 to 90.0 mm
Safety Warning

Full Product Description

E-Z Form™ MP is a multipurpose hose designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form effectively €replaces preformed hoses and hose/bent metal tube assemblies in many applications — eliminating special design, tooling, fabrication costs and associated long lead times. It also eliminates the need to order prototypes and excessive minimum production quantities. It minimizes the need for costly made-to-order pre-formed hose and metal tubing, reduces installation time, provides rapid delivery from stock and does not require dedicated inventory. Do not use for fuel dispensing or drag across sharp edges or very abrasive surfaces.

Markets
• Transportation
• Industrial
• Mobile
• Municipalities

Features/Benefits
• Extreme fl€exibility allows a more direct path in routing minimizing the need for adapters and/or special fittings
• One continuous length of hose minimizes leak points and subsequent warranty issues
• Design Factor 4:1 enhances safety of operators and equipment
• Packaged in fix 10 mt lenght can be cut to length as needed
• It is a catalog product available from stock in multiple incremental sizes to catch all opportunities quickly

Applications
• Oil suction/return lines, vehicle fuel fill connectors lines, drain lines
• Biodiesel (B20), diesel, ethanol, gasoline
• On-road & Off-road vehicles

Related Documents

×
Products Hose I.D. (mm)
IH72190500/10 12.7
IH72190625/10 15.9
IH72190750/10 19.1
IH72191000/10 25.4
IH72191250/10 32.0
IH72191500/10 38.0
IH72192000/10 51.0
IH72192500/10 63.5
IH72193000/10 76.0
IH72191625/10 41.3

C19159
687513