Oil & Fuel Transfer Hose - E-Z Form™ HT | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Oil & Fuel Transfer Hose - E-Z Form™ HT Oil & Fuel Transfer Hose - E-Z Form™ HT

Oil & Fuel Transfer Hose - E-Z Form™ HT

E-Z Form HT is high temperature petroleum-based oil suction/return hose designed and manufactured as a versatile, solution-driven product for OEM and aftermarket-related.

Technical Specifications

  • Weight: 0.29 to 0.44 lb/ft, 0.43 to 0.66 kg/m
  • Industry: Industrial Manufacturing Equipment, Transportation
  • Hose Inner Tube Material: Chlorinated Polyethylene Rubber (CPE)
  • Brand: Parker
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Application: Oil & Fuel
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Nitrile Butadiene Rubber (NBR)
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.9 bar, 26.58 inch-Hg, 675.06 mm-Hg
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 0.905 to 1.417 inch, 23 to 36 mm
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 1/2 to 1 inch, 12.7 to 25.4 mm
  • Hose Reinforcement Material: Multiple Braids of Textile with Wire Helix
  • Outside Diameter: 0.937 to 1.417 inch, 23.8 to 36.0 mm
Safety Warning

Full Product Description

E-Z Form HT is a high temperature petroleum based oils suction/return hose  designed to resist cracking and deterioration for the extreme heat generated in Tier IV engine. Allowing full-flow, kink-free performance, E-Z Form effectively replaces preformed hoses and hose/bent metal tube assemblies in many applications — eliminating special design, tooling, fabrication costs and associated long lead times. It also eliminates the need to order prototypes and excessive minimum production quantities. It minimizes the need for costly made-to-order pre-formed hose and metal tubing, reduces installation time, provides rapid delivery from stock and does not require dedicated inventory.

Markets
• Mobile
• Transportation
• Industrial
• Municipalities

Features/Benefits
• Extreme flexibility allows a more direct path in routing minimizing the need for adapters and/or special fittings
• One continuous length of hose minimizes leak points and subsequent warranty issues
• Design Factor 4:1 enhances safety of operators and equipment
• Packaged in fix 25ft lenght can be cut to length as needed
• It is a catalog product available from stock in multiple incremental sizes to catch all opportunities quickly

Applications
• Non-SAE power steering max 10 bar WP
• Low pressure return line
• Vacuum
• On-road & Off-road vehicles

Related Documents

×
Products Hose I.D. (mm)
7399-0500025 12.7
7399-0625025 15.9
7399-0750025 19.1
7399-0875025 22.2
7399-1000025 25.4

C19159
687513