Pilot Operated Proportional Directional Control Valve - Series D31FB / D41FB / D91FB / D111FB | Product Series

Filter by

    No filters selected

Port Connection

Spool Code

Flow Rate

Spool Position

Pilot Inlet / Drain Locations

Seal Material

Solenoid Option

Solenoid Connection

Protection mode

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Proportional Directional Control Valve - Series D31FB / D41FB / D91FB / D111FB

Pilot Operated Proportional Directional Control Valve - Series D31FB / D41FB / D91FB / D111FB

Parker's proven standard performance pilot operated proportional DC valves series D*1FB are universally applicable and provide progressive flow characteristics for sensitive flow rate adjustment. Also available as ex-proof version conform to ATEX.

Technical Specifications

  • Leak Rate: Depending on size, 100 up to 1000 ml/min
  • Electronics Type: External
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Minimum Pilot Pressure: 30 + T/Y bar
  • Media: Hydraulic Oil
  • Mounting Type: Subplate mounting
  • Minimum Ambient Temperature: -20 °C
  • Maximum Ambient Temperature: 60 °C
  • Application: Industrial Hydraulic
  • Technology: Hydraulics
  • Response Time: Depending on size, 50 up to 180 ms
  • Valve Type: Proportional DC Valve
  • Division: Industrial Systems Division Europe
  • Hysteresis: < 5 %
  • Vibration Resistance: 10 Sinus 5...2000 Hz acc. IEC 68-2-6 10 (RMS) Random noise 20...2000 Hz acc. IEC 68-2-36 15 Shock acc. IEC 68-2-27 g
  • Maximum Pilot Pressure: 350 bar
  • Variation of Opening Point: set to 10 % command signal
  • Flow Rate: Depending on size, 75 up to 1000 L/min
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Brand: Parker
  • Minimum Fluid Temperature: -25 NBR, -20 FPM °C
  • Minimum Kinematic Viscosity: 20 cSt
  • Maximum Kinematic Viscosity: 400 cSt
  • Maximum Fluid Temperature: 60 °C
  • Power Supply Voltage: 18 to 30 VDC ripple < 5 % eff., surge free
  • Operation Type: Pilot
  • Actuation Type: Proportional, solenoid
  • Function: 3-way
  • Mounting Position: Unrestricted
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 (explosion-proof: 40) °C
  • Minimum Operating Temperature: -20 (standard version with NBR seal: -25) °C
  • For Fluid Type: Hydraulic Oil (according to DIN 51524 ... 535), Water Glycol
  • Weight: Depending on size, 8.6 to 69.3 kg
  • Product Series: Proportional DC valve
  • Mounting Style: Subplate mounting
  • Seal Material: NBR, FPM
  • Body Material: Cast iron
Safety Warning

Full Product Description

Representing Parker's extensive experience in industrial hydraulics, the pilot operated proportional DC valves series D*1FB is universally applicable and feature progressive flow characteristics for sensitive flow rate adjustment. The standard performance valves have proven very successful in numerous applications all over the world. Series D*1FB is characterized by a solid design which ensures a long lifetime. It offers an excellent price-performance ratio and best conditions for an economic, reliable operation.

The pilot operated proportional directional control valves D*1FB are available in 4 sizes:
D31FB - NG10 (CETOP 05)
D41FB - NG16 (CETOP 07)
D91FB - NG25 (CETOP 08)
D111FB - NG32 (CETOP 10)

Series D*1FB*EE explosion proof
The D*1FB*EE with explosion proof solenoids is the ATEX certified version of the standard D*1FB series and equipped with IECEx compliant solenoids. It allows the usage in hazardous environments. The parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400 (to be used in an explosion-proof cabinet or outside the hazardous area).

Markets:
• Industrial
• Machine tools
• Rubber & tire

Features/Benefits:
• Centre position monitoring optional
• Energy saving A-regeneration optional (not for ex-proof valves)
• Switchable hybrid version optional (not for ex-proof valves)
• Option for D*1FB explosion-proof: coil to permit ambient temperature up to +60 °C, modification XG371
• Proven design - ensures reliable operation
• Progressive flow characteristics - allows sensitive adjustment of flow rate
• High flow capacity - optimum efficiency in relation to valve size
• Excellent price-performance ratio - fast return of investment
• Short delivery time - no storage necessary

Applications:
• Machine tool
• General presses
• Tire presses

Technical specifications
The pilot operated proportional directional control valves series D*1FB work with barometric feedback of the main stage to the pressure reducing pilot valve. The pilot control pressure of 25 bar allows high flow rates at maximum stability.

The valve parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400. The valve parameters can be edited with the common ProPxD software.

The innovative integrated regenerative function into the A-line (optional) allows energy saving circuits for differential cylinders. The hybrid version can be switched between regenerative mode and standard mode at any time.

Related Documents

×
Products Port Connection Spool Code Flow Rate Spool Position Pilot Inlet / Drain Locations Seal Material Solenoid Option Solenoid Connection Protection mode
D31FBB32EC4NJE0EE NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE01CC2NJE0EE NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b External / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE01DC4NJE0EE NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE01EC2NKE0EE NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b External / external NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE01EC4NJE0EE NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE02CC4NJE0EE NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE02DC1NJE0EE NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE02DC4NJE0EE NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE02EC1NKE0EE NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE02EC4NJE0EE NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE01CC4NJE0EE NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE01FC1NJE0EE NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE01FC4NJE0EE NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE01FC4VJE0EE NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE01FK1NJE0EE NG16 / CETOP 07 E01 200 L/MIN Operated in position b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE02CC1NKE0EE NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE02CC4NJE0EE NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE02CC5NKE0EE NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / internal NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE02FC1NJE0EE NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE02FC4NJE0EE NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBB32HC4NJE0EE NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBB32HE1NJE0EE NG25 / CETOP 08 B32 400 L/MIN Operated in position a Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE01HE1NJE0EE NG25 / CETOP 08 E01 400 L/MIN Operated in position a Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE01HK1NJE0EE NG25 / CETOP 08 E01 400 L/MIN Operated in position b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE01HK1NKE0EE NG25 / CETOP 08 E01 400 L/MIN Operated in position b Internal / external NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE02EC4NKE0EE NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBB32FC4NJW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB32FC4NKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB32FC4VKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBB32FC5NJW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB32FC5NKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB32FC5VJW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b External / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE01BC1NJW0 NG16 / CETOP 07 E01 100 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01BC1NKW0 NG16 / CETOP 07 E01 100 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01BC4NJW0 NG16 / CETOP 07 E01 100 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01BC4NKW0 NG16 / CETOP 07 E01 100 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01BK4NKW0 NG16 / CETOP 07 E01 100 L/MIN Operated in position b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CC1NJW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01CC1NKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FC4NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FC4NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FC4VJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FC4VKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FC5NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FC5NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FE2NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FE2NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FE4NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FK1NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FK1NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FK2NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FK2NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FK4NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02BC1NKW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02BC1VKW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE02BC2NJW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC1NKE0EE NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE02HC4NJE0EE NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE02HC4VJE0EE NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D111FBE01LC1NJE0EE NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBB31CC1NKW0 NG10 / CETOP 05 B31 75 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB31CC2NKW0 NG10 / CETOP 05 B31 75 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB31CC4NJW0 NG10 / CETOP 05 B31 75 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB31CC4NKW0 NG10 / CETOP 05 B31 75 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB31DC4NKW0 NG10 / CETOP 05 B31 90 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB31EC1NJW0 NG10 / CETOP 05 B31 120 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB31EC1NKW0 NG10 / CETOP 05 B31 120 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB31EC4NJW0 NG10 / CETOP 05 B31 120 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB31EC4NKW0 NG10 / CETOP 05 B31 120 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32EC2NKW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32EC4NKW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32EC5VJW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b External / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D31FBE01CC1NJW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01CC1NKW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01CC2NJW8 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D31FBE01CC2NKW8 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D31FBE01CC4NJW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01CC4NKW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01CC4NKW8 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D31FBE01CC5NKW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01CK1NKW8 NG10 / CETOP 05 E01 75 L/MIN Operated in position b Internal / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D31FBE01CK2NKW8 NG10 / CETOP 05 E01 75 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D31FBE01DC1NJW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBB32HC5NJW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBB32HC5NKW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01EC1NJW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01EC1NJW8 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D91FBE01EC1NKW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01EC1VJW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBE01EC1VKW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBE01EC2NJW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01EC4NKW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01EC5NJW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HC1NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HC1NJW8 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D91FBE01HC1NKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC4NKW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC4VJW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBE02EC5NJW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02EC5NKW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC5VJW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b External / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC1NJW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC1NKW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02HC1NKW8 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D91FBE02HC1VKW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBE02HC2NJW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC2NKW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02HC2NKW8 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D91FBE02HC2VKW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D111FBE01LC2NKW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE01LC4NJW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D111FBE01LC4NKW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE01LK2NKW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE02LC1NJW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D111FBE02LC1NKW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE02LC2NJW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D111FBE02LC2NJW8 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D111FBE02LC2NKW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE02LC4NKW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01DE2NKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01DK1NKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01DK2NKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01EC1NKW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01EC2NKW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC1NJW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02DC1NKW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC2NJW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02DC2NKW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC4NJW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02DC4NKW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC5NJW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02DC5NKW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DK1NJW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EC1NJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EC1NKW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02EC2NJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EC2NKW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB31FC4NJW8 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBB31FC4NKW0 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB32CC1VKW0 NG16 / CETOP 07 B32 130 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBB32CC4NJW0 NG16 / CETOP 07 B32 130 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB32CC4VJW0 NG16 / CETOP 07 B32 130 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBB32CC5NKW0 NG16 / CETOP 07 B32 130 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB32FC1NJW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB32FC1NKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB32FC1VKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBB32FC2NJW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB32FC2NKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB32FC2VKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CC2NJW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01CC2NKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CC4NJW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01CC5NKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CE2NJW8 NG16 / CETOP 07 E01 130 L/MIN Operated in position a External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBE01CE2NKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CK1NKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CK2NJW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01CK2NKW8 NG16 / CETOP 07 E01 130 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D41FBE01FC1NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FC1NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FC2NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FC2NKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FC2NKW8 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D41FBE01FC4NJJ0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D41FBE02BC2NKW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02BC4NJJ0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D41FBE02BC4NJW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02BC4NKW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02BC5NKW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02CC1NJW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC1NKW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02CC2NJW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC2NJW8 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBE02CC2NKW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02CC4NJW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC4NKW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC4VJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FC4VKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC5NJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FC5NKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC5VJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FC5VKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FK4NJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE03FC4NKW0 NG16 / CETOP 07 E03 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBR31FC4NJW0 NG16 / CETOP 07 R31 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBR31FC4NKW0 NG16 / CETOP 07 R31 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBR32FC4NKW0 NG16 / CETOP 07 R32 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBZ32FC4NJWL NG16 / CETOP 07 Z32 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Hybrid valve 24 V
D41FBZ32FC4NKWL NG16 / CETOP 07 Z32 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Hybrid valve 24 V
D41FBE02CC5NJW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC5NKW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02CK4NKW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC1NJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FC1NKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC1NKW8 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D41FBE02FC1VKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC2NJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FC2NKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC4NJJ0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D41FBE02FC4NJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FC4NJW8 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBE02FC4NKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB31HC1NKW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB31HC1VKW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBB31HC2NJW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBB31HC2NKW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB31HC2VKW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBB31HC4NJW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBB31HC4NJW8 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D91FBB31HC4NKW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB31HC4VKW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBB31HC5NJW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBB31HC5NKW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB32HC1NJW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01DC1NKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01DC2NKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01DC4NJJ0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D31FBE01DC4NJW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01DC4NKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01DE1NKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01DE1VKW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBB32HC1NKW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB32HC2NJW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBB32HC2NKW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB32HC2VKW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBB32HC4NKW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBB32HC4VJW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBB32HC4VKW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBB32CC1NKW0 NG10 / CETOP 05 B32 75 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32CC2NKW0 NG10 / CETOP 05 B32 75 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32CC4NJW0 NG10 / CETOP 05 B32 75 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32CC4NKW0 NG10 / CETOP 05 B32 75 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32CC4VKW0 NG10 / CETOP 05 B32 75 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBB32DC1NKW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32DC2NKW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32DC4NJW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32DC4NKW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBB32DC4VJW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D31FBB32DC5NJW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32DC5VJW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b External / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D31FBB32EC1NKW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01HC2NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HC2NKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01HC4NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HC4NKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01HC4VJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HC5NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HC5NKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC1NJW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02EC1NKW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC1VKW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC2NJW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02EC2NKW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC4NJW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC4NJW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC4NKW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02HC5NJW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC5NKW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBR32HC4NKW0 NG25 / CETOP 08 R32 400 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBZ32HC1NKWL NG25 / CETOP 08 Z32 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Hybrid valve 24 V
D111FBB31LE1NKW0 NG32 / CETOP 10 B31 1000 L/MIN Operated in position a Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBB32LC2NJW0 NG32 / CETOP 10 B32 1000 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D111FBB32LC4NKW0 NG32 / CETOP 10 B32 1000 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBB32LC5NJW0 NG32 / CETOP 10 B32 1000 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D111FBB32LC5NKW0 NG32 / CETOP 10 B32 1000 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE01LC1NJW8 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D111FBE01LC1NKW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE01LC2NJW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EC2NKW8 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D31FBE01EC4NJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EC4NKW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01EC4VKW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE01EC5NJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EK1NKW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01EK4NKW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02CC1NJW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02CC1NKW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02CC2NKW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02CC2VKW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE02CC4NJW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02CC4NKW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02CC5NJW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EC4NJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EC4NKW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02EC4VJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EC4VKW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE02EC5NJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EC5NKW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02EK1NJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EK2NKW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02EK4NKW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB31FC1NJW0 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB31FC1NKW0 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB31FC1VJW0 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBB31FC2NKW0 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBB31FC2VKW0 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE02CC1NJJ0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D31FBE02CC5NKW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC1NJJ0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D41FBB32FC5VKW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FE1NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC4NJW8 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBE02FC1NJJ0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D41FBE02FC1NJW8 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBR31FC2VJW0 NG16 / CETOP 07 R31 200 L/MIN Operated in position a or b External / external FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBZ31FC1NJWL NG16 / CETOP 07 Z31 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Hybrid valve 24 V
D41FBZ31FC2NKW8 NG16 / CETOP 07 Z31 200 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D91FBB31HE2NJW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HE1NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HE4NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE02EC5VKW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EE4VKW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D111FBB32LC2NKW0 NG32 / CETOP 10 B32 1000 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE01LC1NJW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D111FBE02LC2VKW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE01CC1NJJ0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D91FBE02HC1VJW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBE02HC4VJW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBR32HC1NKW0 NG25 / CETOP 08 R32 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBR32HC1VJW0 NG25 / CETOP 08 R32 400 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D111FBB31LC2NJW0 NG32 / CETOP 10 B31 1000 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D111FBE01LC2VKW0 NG32 / CETOP 10 E01 1000 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D111FBE02LC4NJW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32CC2VJW0 NG10 / CETOP 05 B32 75 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBB32DC4NJE0EE NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBB32EC1NJW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32EC2NJW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32EC5VKW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE01CE1NKW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01CK1NJE0EE NG10 / CETOP 05 E01 75 L/MIN Operated in position b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE01CK1NJW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01DC4VJW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D31FBE01DC5NJW0 NG10 / CETOP 05 E01 90 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EK1NJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EK4NJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02DC4VJW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D31FBE02EK4NJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBR31EC4NJW0 NG10 / CETOP 05 R31 120 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB31FC4NJW0 NG16 / CETOP 07 B31 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC2NKE0EE NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / external NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBB32CC2VJW0 NG16 / CETOP 07 B32 130 L/MIN Operated in position a or b External / external FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBB32CC5VKW0 NG16 / CETOP 07 B32 130 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CC4NKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CC4VJE0EE NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE01CC5NJW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01CC5VKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CK1NJE0EE NG16 / CETOP 07 E01 130 L/MIN Operated in position b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE01CK1NJW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FC1NJJ0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D91FBE01HK1NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FC1VKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE02BC1NJW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC4VJW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FC1VJW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FK4NKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBR32FC4NJW0 NG16 / CETOP 07 R32 200 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBR32FC5NJW0 NG16 / CETOP 07 R32 200 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBZ31FC1NKWL NG16 / CETOP 07 Z31 200 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Hybrid valve 24 V
D41FBZ32FC1NJWL NG16 / CETOP 07 Z32 200 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Hybrid valve 24 V
D91FBB31HC4VJW0 NG25 / CETOP 08 B31 400 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBB32HC1VKW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBB32HC2VJW0 NG25 / CETOP 08 B32 400 L/MIN Operated in position a or b External / external FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBE01EC4NJW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01EE4NJW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01EK2NKW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01HC2NKE0EE NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b External / external NBR 12 V / 2.3 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE01HC2VKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D91FBE01HC4NJJ0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D91FBE01HK1NKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01HK2NKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE01HK4NKW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Standard
D91FBE02EC4NJE0EE NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE02HE1NJW0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBZ31HC4NJWL NG25 / CETOP 08 Z31 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Hybrid valve 24 V
D91FBZ32HC2NJWL NG25 / CETOP 08 Z32 400 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Hybrid valve 24 V
D91FBZ32HC2NKWL NG25 / CETOP 08 Z32 400 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Hybrid valve 24 V
D31FBR31EC2NKW8 NG10 / CETOP 05 R31 120 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D41FBE01FC2NJW8 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBE02FC5NJW8 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBE02FC5NKW8 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D91FBB31HK4VJJ8 NG25 / CETOP 08 B31 400 L/MIN Operated in position b Internal / internal FPM 24 V / 1.1 A DT04-2P " Deutsch" Monitor switch
D91FBE01EE2NJW8 NG25 / CETOP 08 E01 250 L/MIN Operated in position a External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D91FBE01EK2NKW8 NG25 / CETOP 08 E01 250 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D91FBE01HC1NKW8 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D91FBE02HC5NKW8 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / internal NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D31FBB32EC5NJW0 NG10 / CETOP 05 B32 120 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01HE2NJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBR31FC1NKW0 NG16 / CETOP 07 R31 200 L/MIN Operated in position a or b Internal / external NBR 12 V / 2.5 A EN 175301-803 Standard
D41FBE01FK4NJW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EC2NJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBB32FC1VJW0 NG16 / CETOP 07 B32 200 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D31FBB31DC4NJW0 NG10 / CETOP 05 B31 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D91FBE01EC2NKW0 NG25 / CETOP 08 E01 250 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC1VKW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE02FC2VKW0 NG16 / CETOP 07 E02 200 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC2VKW0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE01CK2NKW0 NG16 / CETOP 07 E01 130 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D111FBE02LC5NJW0 NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01CC2NKW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Standard
D31FBE01EC1NJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EC4NKW8 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D31FBE01EC4VJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / internal FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE01FE2VKW0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a External / external FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE02BC5VKW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBE02CC5VKW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D41FBZ32FC2NKWL NG16 / CETOP 07 Z32 200 L/MIN Operated in position a or b External / external NBR 12 V / 2.5 A EN 175301-803 Hybrid valve 24 V
D91FBE02EC1VJW0 NG25 / CETOP 08 E02 250 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBR32HC4NJW0 NG25 / CETOP 08 R32 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32DC4NJJ0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D31FBE01EC1NJJ0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D31FBE01EE1NJW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01EK1NJE0EE NG10 / CETOP 05 E01 120 L/MIN Operated in position b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE02CC2NJW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE02CC4VKW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b Internal / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE02CC5VKW0 NG10 / CETOP 05 E02 75 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE02EC2NJW8 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D31FBE02EC2VJW0 NG10 / CETOP 05 E02 120 L/MIN Operated in position a or b External / external FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE01BK1NJE0EE NG16 / CETOP 07 E01 100 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D41FBE02BC5NJW0 NG16 / CETOP 07 E02 100 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D41FBE02CC2VJW0 NG16 / CETOP 07 E02 130 L/MIN Operated in position a or b External / external FPM 24 V / 1.1 A EN 175301-803 Standard
D41FBE02FE2NJW8 NG16 / CETOP 07 E02 200 L/MIN Operated in position a External / external NBR 24 V / 1.1 A EN 175301-803 Monitor switch
D41FBZ31FC4NKW8 NG16 / CETOP 07 Z31 200 L/MIN Operated in position a or b Internal / internal NBR 12 V / 2.5 A EN 175301-803 Monitor switch
D91FBE01EE1NJE0EE NG25 / CETOP 08 E01 250 L/MIN Operated in position a Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE01EK1NJE0EE NG25 / CETOP 08 E01 250 L/MIN Operated in position b Internal / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBE01HC1VJJ0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b Internal / external FPM 24 V / 1.1 A DT04-2P " Deutsch" Standard
D91FBE02HC1NJJ0 NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D91FBE02HC2NJE0EE NG25 / CETOP 08 E02 400 L/MIN Operated in position a or b External / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D91FBZ32HC4NJWL NG25 / CETOP 08 Z32 400 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A EN 175301-803 Hybrid valve 24 V
D111FBE02LC5VJE0EE NG32 / CETOP 10 E02 1000 L/MIN Operated in position a or b External / internal FPM 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBB32CC2NJW0 NG10 / CETOP 05 B32 75 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBB32DC1NJW0 NG10 / CETOP 05 B32 90 L/MIN Operated in position a or b Internal / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01CC2NJW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01CC5NJW0 NG10 / CETOP 05 E01 75 L/MIN Operated in position a or b External / internal NBR 24 V / 1.1 A EN 175301-803 Standard
D31FBE01CE2NJE0EE NG10 / CETOP 05 E01 75 L/MIN Operated in position a External / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE01EC2NJE0EE NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b External / external NBR 24 V / 1.15 A Explosion proof with cable glands Explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D31FBE01EC5VKW0 NG10 / CETOP 05 E01 120 L/MIN Operated in position a or b External / internal FPM 12 V / 2.5 A EN 175301-803 Standard
D31FBE02DC4NJJ0 NG10 / CETOP 05 E02 90 L/MIN Operated in position a or b Internal / internal NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D41FBE01FC2NJJ0 NG16 / CETOP 07 E01 200 L/MIN Operated in position a or b External / external NBR 24 V / 1.1 A DT04-2P " Deutsch" Standard
D91FBE01HC2VJW0 NG25 / CETOP 08 E01 400 L/MIN Operated in position a or b External / external FPM 24 V / 1.1 A EN 175301-803 Standard
D91FBE02EK2NKW0 NG25 / CETOP 08 E02 120 L/MIN Operated in position b External / external NBR 12 V / 2.5 A EN 175301-803 Standard

C19159
687478