FEP Tubing | Product Series

Filter by

    No filters selected

Product Type

Order Size

Tube Inside Diameter

Tube Outside Diameter

Tube Wall Thickness

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FEP Tubing

FEP Tubing

FEP Tubing - Series 103 and 203 are used when you need chemical resistant tubing and long continuous lengths or a very clear tubing. FEP tubing extrusion lengths can exceed 1,000 foot continuous when necessary.

Technical Specifications

  • Specifications Met: ASTM D2116, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Application: Fluid Transfer, Gas Sampling, Food & Beverage, Laboratory, Water Purification, Life Science
  • Tube Inside Diameter: 0.031 to 0.094 inch, 0.79 to 22.2 mm, 1/8 to 7/8 inch
  • Tube Outside Diameter: 3/32 to 1 inch, 2 to 25 mm
  • Maximum Operating Pressure: 80 to 630 psi, 6 to 43 bar
  • Minimum Burst Pressure: 320 to 2520 psi, 22 to 174 bar
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 3/8 to 8 inch, 10 to 203 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSealâ„¢
  • Media: Air, Chemicals, Water, Industrial Gases
  • Color: Clear
  • Weight: 0.006 to 0.170, 0.009 to 0.253
  • Length per Package: 7.6 to 304, 25 to 1000 ft
  • Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Cover Material: n/a
  • Size: 3 to 12 mm, 3/32 to 1 inch

Full Product Description

Parker’s FEP tubing features a low refractive index, making it ideal for applications where operators must visually monitor materials passing through the tube. It is the clearest fluoropolymer tubing available and Parker uses a high molecular weight FEP resin that offers the best stress crack resistance. FEP tubing is used in paint spray applications making for easy color coding of the paint being delivered to the spray units as the color of the paint shows through. It is widely used in water purification systems due to its excellent transmission of UV light. Using bulk reels up to 1000 feet aid customers in providing installations with continuous length assemblies, free of connectors, and also reducing scrap when producing shorter length assemblies.  Series 103 smoothbore and Series 203 metric tubing is similar to Series 101/201 PTFE respectively, but operates at the lower maximum temperature of 400°F (204°C). FEP tube is chemically inert, odorless, taste-less, non-wetting and non-leaching and is often used in fluid and material handling applications, such as chemical transfer. However, it also performs well in food & beverage or medical applications. Parker’s FEP resin meets the FDA requirements for repeated food contact and it is also USP Class VI compliant. 



Markets:
• Fluid Transfer
• Life Science
• Food and Beverage



Features/Benefits:
• Offers best clarity of all fluoropolymers
• Long continuous lengths
• Chemically inert to nearly all industrial chemicals and solvents
• Weldable
• Non-wetting
• Nonflammable
• Lower cost alternative to PFA


Applications:
• UV applications
• Medical devices
• Thermal cycling
• Food/Beverage processing
• Robotics
• Gas sampling
• Chemical
• Instrumentation



Certifications/Compliance:
• ASTM D2116
• 21 CFR 177.1550 compliant
• USP Class VI Compliant
• UL 94 V-0 compliant



Technical Specifications:
• Extruded from virgin FEP (Fluorinated Ethylene Propylene)
• Qualified with Fittings from Parker Fluid System Connectors Division Fittings (See Brass Composite and Thermoplastic Fittings and Valves Catalog CAT3501E USA) • Working and burst pressures rated at 73°F /23°C
• All dimensions are nominal
• Random lengths, continuous lengths available as a custom run

Related Documents

×
Products Product Type Order Size Tube Inside Diameter Tube Outside Diameter Tube Wall Thickness Standard Pack Qty (ft)
103-0125031-NT-100 Industrial Wall 1/8 0.062 0.125 0.031 100.0
103-0125031-NT-1000 Industrial Wall 1/8 0.062 0.125 0.031 1000.0
103-0125031-NT-25 Industrial Wall 1/8 0.062 0.125 0.031 25.0
103-0125031-NT-50 Industrial Wall 1/8 0.062 0.125 0.031 50.0
103-0156031-NT-100 Industrial Wall 5/32 0.094 0.157 0.031 100.0
103-0156031-NT-1000 Industrial Wall 5/32 0.094 0.157 0.031 1000.0
103-0156031-NT-25 Industrial Wall 5/32 0.094 0.157 0.031 25.0
103-0156031-NT-50 Industrial Wall 5/32 0.094 0.157 0.031 50.0
103-0188031-NT-100 Industrial Wall 3/16 0.125 0.188 0.031 100.0
103-0188031-NT-1000 Industrial Wall 3/16 0.125 0.188 0.031 1000.0
103-0188031-NT-25 Industrial Wall 3/16 0.125 0.188 0.031 25.0
103-0188031-NT-50 Industrial Wall 3/16 0.125 0.188 0.031 50.0
103-0250031-NT-100 Industrial Wall 1/4 0.188 0.25 0.031 100.0
103-0250031-NT-1000 Industrial Wall 1/4 0.188 0.25 0.031 1000.0
103-0250031-NT-25 Industrial Wall 1/4 0.188 0.25 0.031 25.0
103-0250031-NT-50 Industrial Wall 1/4 0.188 0.25 0.031 50.0
103-0250031-NT-500 Industrial Wall 1/4 0.188 0.25 0.031 500.0
103-0312031-NT-100 Industrial Wall 5/16 0.25 0.312 0.031 100.0
103-0312031-NT-25 Industrial Wall 5/16 0.25 0.312 0.031 25.0
103-0312031-NT-50 Industrial Wall 5/16 0.25 0.312 0.031 50.0
103-0375031-NT-100 Industrial Wall 3/8 0.312 0.375 0.031 100.0
103-0375031-NT-25 Industrial Wall 3/8 0.312 0.375 0.031 25.0
103-0375031-NT-50 Industrial Wall 3/8 0.312 0.375 0.031 50.0
103-0438031-NT-100 Industrial Wall 7/16 0.375 0.438 0.031 100.0
103-0438031-NT-50 Industrial Wall 7/16 0.375 0.438 0.031 50.0
103-0500031-NT-100 Industrial Wall 1/2 0.438 0.5 0.031 100.0
103-0500031-NT-25 Industrial Wall 1/2 0.438 0.5 0.031 25.0
103-0500031-NT-50 Industrial Wall 1/2 0.438 0.5 0.031 50.0
103-0563031-NT-100 Industrial Wall 9/16 0.5 0.563 0.031 100.0
103-0563031-NT-25 Industrial Wall 9/16 0.5 0.563 0.031 25.0
103-0563031-NT-50 Industrial Wall 9/16 0.5 0.563 0.031 50.0
103-0188062-NT-100 Industrial Wall 3/16 0.064 0.188 0.031 100.0
103-0250040-NT-100 Heavy Wall 1/4 0.17 0.25 0.04 100.0
103-0250040-NT-1000 Heavy Wall 1/4 0.17 0.25 0.04 1000.0
103-0250040-NT-25 Heavy Wall 1/4 0.17 0.25 0.04 25.0
103-0250040-NT-50 Heavy Wall 1/4 0.17 0.25 0.04 50.0
103-0250040-NT-500 Heavy Wall 1/4 0.17 0.25 0.04 500.0
103-0250047-NT-100 Heavy Wall 1/4 0.156 0.25 0.047 100.0
103-0250047-NT-1000 Heavy Wall 1/4 0.156 0.25 0.047 1000.0
103-0250047-NT-25 Heavy Wall 1/4 0.156 0.25 0.047 25.0
103-0250047-NT-50 Heavy Wall 1/4 0.156 0.25 0.047 50.0
103-0250047-NT-500 Heavy Wall 1/4 0.156 0.25 0.047 500.0
103-0250062-NT-100 Heavy Wall 1/4 0.125 0.25 0.062 100.0
103-0250062-NT-1000 Heavy Wall 1/4 0.125 0.25 0.062 1000.0
103-0250062-NT-25 Heavy Wall 1/4 0.125 0.25 0.062 25.0
103-0250062-NT-50 Heavy Wall 1/4 0.125 0.25 0.062 50.0
103-0312062-NT-100 Heavy Wall 5/16 0.188 0.312 0.062 100.0
103-0312062-NT-25 Heavy Wall 5/16 0.188 0.312 0.062 25.0
103-0312062-NT-50 Heavy Wall 5/16 0.188 0.312 0.062 50.0
103-0375062-NT-100 Heavy Wall 3/8 0.25 0.375 0.062 100.0
103-0375062-NT-1000 Heavy Wall 3/8 0.25 0.375 0.062 1000.0
103-0375062-NT-25 Heavy Wall 3/8 0.25 0.375 0.062 25.0
103-0375062-NT-50 Heavy Wall 3/8 0.25 0.375 0.062 50.0
103-0438062-NT-100 Heavy Wall 7/16 0.312 0.438 0.062 100.0
103-0500062-NT-100 Heavy Wall 1/2 0.375 0.5 0.062 100.0
103-0500062-NT-1000 Heavy Wall 1/2 0.375 0.5 0.062 1000.0
103-0500062-NT-25 Heavy Wall 1/2 0.375 0.5 0.062 25.0
103-0500062-NT-50 Heavy Wall 1/2 0.375 0.5 0.062 50.0
103-0500062-NT-500 Heavy Wall 1/2 0.375 0.5 0.062 500.0
103-0625062-NT-100 Heavy Wall 5/8 0.5 0.625 0.062 100.0
103-0625062-NT-1000 Heavy Wall 5/8 0.5 0.625 0.062 1000.0
103-0625062-NT-25 Heavy Wall 5/8 0.5 0.625 0.062 25.0
103-0625062-NT-50 Heavy Wall 5/8 0.5 0.625 0.062 50.0
103-0750062-NT-100 Heavy Wall 3/4 0.625 0.75 0.062 100.0
103-0750062-NT-1000 Heavy Wall 3/4 0.625 0.75 0.062 1000.0
103-0750062-NT-50 Heavy Wall 3/4 0.625 0.75 0.062 50.0
103-1000062-NT-100 Heavy Wall 1 0.875 1.0 0.062 100.0
103-1000062-NT-25 Heavy Wall 1 0.875 1.0 0.062 25.0
103-1000062-NT-50 Heavy Wall 1 0.875 1.0 0.062 50.0
203-0400100-NT-100 Metric 4MM 2 4 1 100.0
203-0400100-NT-25 Metric 4MM 2 4 1 25.0
203-0400100-NT-50 Metric 4MM 2 4 1 50.0
203-0600100-NT-100 Metric 6MM 4 6 1 100.0
203-0600100-NT-1000 Metric 6MM 4 6 1 1000.0
203-0600100-NT-25 Metric 6MM 4 6 1 25.0
203-0600100-NT-50 Metric 6MM 4 6 1 50.0
203-0800100-NT-100 Metric 8MM 6 8 1 100.0
203-0800100-NT-25 Metric 8MM 6 8 1 25.0
203-0800100-NT-50 Metric 8MM 6 8 1 50.0
203-0900100-NT-50 Metric 9MM 7 9 1 50.0
203-1000100-NT-100 Metric 10MM 8 10 1 100.0
203-1000100-NT-1000 Metric 10MM 8 10 1 1000.0
203-1000100-NT-50 Metric 10MM 8 10 1 50.0

K49934
687563