PTFE Tubing | Product Series

Filter by

    No filters selected

Product Type

Order Size

Tube Inside Diameter

Tube Outside Diameter

Tube Wall Thickness

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE Tubing

PTFE Tubing

PTFE Tubing – Series 101/201 is a high temperature tubing operating up to 500°F/260°C. Fluoroplastic tubing is chemically inert, corrosion resistant, and features the lowest coefficient of friction of any tubing.

Technical Specifications

  • Size: 0.830 to 1.100 inch, 3/32 to 7/8 inch, 3 to 16 mm
  • Specifications Met: FDA Compliant 21 CFR 177.1550, UL 94 V-0, USP Compliant Class VI
  • Tube Inside Diameter: 0.039 to 1 inch, 0.79 to 25 mm
  • Tube Outside Diameter: 1/8 to 1 inch, 3 to 25 mm
  • Application: Fluid Handling, Medical, Instrumentation, Compressed Air, Chemical Transfer, Processing, Inert Gases, Pharmaceutical, Semiconductor
  • Maximum Operating Pressure: 60 to 390 psi, 3 to 27 bar
  • Minimum Burst Pressure: 200 to 1560 psi, 21 to 108 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 13 to 457 inch, 1/2 to 18 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Chemicals (Adhesives), Chemicals, Water
  • Color: Natural
  • Weight: 0.009 to 0.256 kg/m, 0.006 to 0.172 lb/ft
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Length per Package: 7.6 to 30.4 m, 25 to 100 ft
  • Cover Material: n/a

Full Product Description

Parker manufactures chemical resistant PTFE tubing in industrial wall, heavy wall and metric designs. This flexible, high-temperature fluoropolymer tubing operates in temperatures up to 500°F/260°C and is the most chemical and corrosion resistant tubing available from Parker. It is ideal for use in extreme environments.  A PTFE tube has a non-stick surface that facilitates flow and eliminates media buildup. In many cases, it is used to replace glass, rubber and stainless steel because of its chemical and corrosion resistance. In equipment applications, the vibration damping properties of PTFE are excellent at both sonic and ultrasonic frequencies.  Extruded PTFE tubing is attacked by so few chemicals that it is easier to describe the exceptions rather than list the chemicals it is compatible with. These chemically inert tubes are non-wetting and non-leaching, making them ideal for a wide range of instrumentation tubing applications. And when you need food grade tubing, PTFE is often chosen because it can handle the strong soaps and cleaners used to purge transfer lines, has the lowest coefficient of friction of any plastic and is FDA compliant.  PTFE Fractional and Metric smooth bore tubing is supplied in natural but it is also available with a conductive I.D. or as a fully conductive tube to reduce static discharge. Parflex customer service can help you with selection for custom designs, conductive tubing, sizes or colors.



Markets: 
• Fluid Transfer
• Life Science
• Food and Beverage
• Semiconductor



Features/Benefits: 
• Resistant to extreme heat or cold (-100°F to +500°F)
• Best chemical and corrosion resistance
• Best flex life of all fluoropolymer tubing
• Lowest coefficient of friction of all plastics for easy cleaning
• Non-wetting and non-leaching
• Odorless and tasteless makes it ideal for food and beverage applications
• Resists ultra-violet rays
• Self-extinguishing plastic



Applications:
• Chemical/Corrosive applications
• Medical devices
• Analytical instruments
• Instrumentation
• Laboratory
• Food/Beverage processing
• Printing/Marking equipment
• Cryogenic refrigeration systems
• Heat exchangers



Certifications: 
• 21 CFR 177.1550 compliant
• USP Class VI compliant
• UL 94 V-0 compliant



Technical Specifications:
• Working and burst pressures calculated at 73°F /23°C
• Chemical Resistance: Fluoropolymers withstand most chemicals and solvents except for Elemental Sodium, Elemental Potassium, and Elemental Lithium. Elemental Sodium will remove the fluorine from the polymer molecule and the other metals have a similar affect. 
• All dimensions are nominal
• Supplied in random lengths (continuous lengths available as a custom run)

Related Documents

×
Products Product Type Order Size Tube Inside Diameter Tube Outside Diameter Tube Wall Thickness Standard Pack Qty (ft)
101-0125031-NT-25 Industrial Wall 1/8 0.063 .125 0.031 25.0
101-0125031-NT-50 Industrial Wall 1/8 0.063 .125 0.031 50.0
101-0125031-NT-100 Industrial Wall 1/8 0.063 .125 0.031 100.0
101-0156031-NT-25 Industrial Wall 5/32 0.094 .156 0.031 25.0
101-0156031-NT-100 Industrial Wall 5/32 0.094 .156 0.031 100.0
101-0188031-NT-25 Industrial Wall 3/16 .125 .188 0.031 25.0
101-0188031-NT-50 Industrial Wall 3/16 .125 .188 0.031 50.0
101-0188031-NT-100 Industrial Wall 3/16 .125 .188 0.031 100.0
101-0250031-NT-25 Industrial Wall 1/4 .190 0.25 0.031 25.0
101-0250031-NT-50 Industrial Wall 1/4 .190 0.25 0.031 50.0
101-0250031-NT-100 Industrial Wall 1/4 .190 0.25 0.031 100.0
101-0312031-NT-25 Industrial Wall 5/16 .250 .250 0.031 25.0
101-0312031-NT-50 Industrial Wall 5/16 .250 .250 0.031 50.0
101-0312031-NT-100 Industrial Wall 5/16 .250 .312 0.031 100.0
101-0375031-NT-25 Industrial Wall 3/8 .312 .375 0.031 25.0
101-0375031-NT-50 Industrial Wall 3/8 .312 .375 0.031 50.0
101-0375031-NT-100 Industrial Wall 3/8 .312 .375 0.031 100.0
101-0438031-NT-25 Industrial Wall 7/16 .375 .438 0.031 25.0
101-0438031-NT-50 Industrial Wall 7/16 .375 .438 0.031 50.0
101-0438031-NT-100 Industrial Wall 7/16 .375 .438 0.031 100.0
101-0500031-NT-25 Industrial Wall 1/2 .438 .500 0.031 25.0
101-0500031-NT-50 Industrial Wall 1/2 .438 .500 0.031 50.0
101-0500031-NT-100 Industrial Wall 1/2 .438 .500 0.031 100.0
101-0563031-NT-25 Industrial Wall 9/16 .500 .563 0.031 25.0
101-0563031-NT-50 Industrial Wall 9/16 .500 .563 0.031 50.0
101-0563031-NT-100 Industrial Wall 9/16 .500 .563 0.031 100.0
101-0625031-NT-25 Industrial Wall 5/8 .563 .625 0.031 25.0
101-0625031-NT-100 Industrial Wall 5/8 .563 .625 0.031 100.0
101-0688031-NT-25 Industrial Wall 11/16 .625 .688 0.031 25.0
101-0688031-NT-100 Industrial Wall 11/16 .625 .688 0.031 100.0
101-0750032-NT-25 Industrial Wall 3/4 .688 .750 0.032 25.0
101-0750032-NT-100 Heavy Wall 3/4 .688 .750 0.032 100.0
101-0830040-NT-100 Industrial Wall 0.830 .750 .830 0.040 100.0
101-0965045-NT-100 Industrial Wall 0.965 .875 0.965 0.045 100.0
101-1100050-NT-25 Industrial Wall 1.100 1 1.1 0.050 25.0
101-1100050-NT-100 Industrial Wall 1.100 1 1.1 0.050 100.0
101-0188062-NT-100 Heavy Wall 3/16 0.063 .188 0.062 100.0
101-0250062-NT-100 Heavy Wall 1/4 .125 0.25 0.062 100.0
101-0250062-NT-25 Heavy Wall 1/4 .125 0.25 0.062 25.0
101-0250062-NT-50 Heavy Wall 1/4 .125 0.25 0.062 50.0
101-0250047-NT-25 Heavy Wall 1/4 .157 0.25 0.047 25.0
101-0250047-NT-50 Heavy Wall 1/4 .157 0.25 0.047 50.0
101-0250047-NT-100 Heavy Wall 1/4 .157 0.25 0.047 100.0
101-0312062-NT-100 Heavy Wall 5/16 .188 .250 0.062 100.0
101-0312062-NT-25 Heavy Wall 5/16 .188 .250 0.062 25.0
101-0312062-NT-50 Heavy Wall 5/16 .188 .250 0.062 50.0
101-0375062-NT-100 Heavy Wall 3/8 .250 .375 0.062 100.0
101-0375062-NT-25 Heavy Wall 3/8 .250 .375 0.062 25.0
101-0375062-NT-50 Heavy Wall 3/8 .250 .375 0.062 50.0
101-0438062-NT-100 Heavy Wall 7/16 .312 .438 0.062 100.0
101-0438062-NT-25 Heavy Wall 7/16 .312 .438 0.062 25.0
101-0500062-NT-100 Heavy Wall 1/2 .375 .500 0.062 100.0
101-0500062-NT-25 Heavy Wall 1/2 .375 .500 0.062 25.0
101-0563062-NT-100 Heavy Wall 9/16 .437 .563 0.062 100.0
101-0563062-NT-25 Heavy Wall 9/16 .437 .563 0.062 25.0
101-0625062-NT-100 Industrial Wall 5/8 .500 .625 0.062 100.0
101-0625062-NT-25 Heavy Wall 5/8 .500 .625 0.062 25.0
101-0750062-NT-100 Heavy Wall 3/4 .625 .750 0.062 100.0
101-0750062-NT-25 Heavy Wall 3/4 .625 .750 0.062 25.0
101-0875062-NT-100 Heavy Wall 7/8 .750 .875 0.062 100.0
101-1000062-NT-100 Heavy Wall 1 .875 1 0.062 100.0
101-1000062-NT-25 Heavy Wall 1 .875 1 0.062 25.0
201-0300100-NT-100 Metric 3MM 1 3 1 100.0
201-0300100-NT-25 Metric 3MM 1 3 1 25.0
201-0400100-NT-100 Metric 4MM 2 4 1 100.0
201-0400100-NT-25 Metric 4MM 2 4 1 25.0
201-0400100-NT-50 Metric 4MM 2 4 1 50.0
201-0500100-NT-100 Metric 5MM 3 5 1 100.0
201-0600100-NT-100 Metric 6MM 4 6 1 100.0
201-0600100-NT-25 Metric 6MM 4 6 1 25.0
201-0600100-NT-50 Metric 6MM 4 6 1 50.0
201-0700100-NT-100 Metric 7MM 5 7 1 100.0
201-0800100-NT-100 Metric 8MM 6 8 1 100.0
201-0800100-NT-25 Metric 8MM 6 8 1 25.0
201-0800100-NT-50 Metric 8MM 6 8 1 50.0
201-0900100-NT-100 Metric 9MM 7 9 1 100.0
201-0900100-NT-25 Metric 9MM 7 9 1 25.0
201-1000100-NT-100 Metric 10MM 8 10 1 100.0
201-1000100-NT-25 Metric 10MM 8 10 1 25.0
201-1000100-NT-50 Metric 10MM 8 10 1 50.0
201-1200100-NT-100 Metric 12MM 10 12 1 100.0
201-1200100-NT-25 Metric 12MM 10 12 1 25.0
201-1200100-NT-50 Metric 12MM 10 12 1 50.0
201-1400100-NT-100 Metric 14MM 12 14 1 100.0
201-1400100-NT-25 Metric 14MM 12 14 1 25.0
201-1600100-NT-100 Metric 16MM 14 16 1 100.0
101-0500062-NT-50 Heavy Wall 1/2 .375 .500 0.062 50.0
101-0625062-NT-50 Heavy Wall 5/8 .500 .625 0.062 50.0
101-0750062-NT-50 Heavy Wall 3/4 .625 .750 0.062 50.0

K49934
687563