PFA Tubing | Product Series

Filter by

    No filters selected

Product Type

Order Size

Tube Inside Diameter

Tube Outside Diameter

Tube Wall Thickness

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PFA Tubing

PFA Tubing

PFA Tubing - Series 104 and 204 are used when temperature and clarity are both factors. PFA tubing withstands the same high-temperatures as PTFE tubing but, like FEP tubing, is very clear and available in long continuous lengths.

Technical Specifications

  • Specifications Met: ASTM D3307, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Application: Air, Flow Monitoring, Gas Sampling, Fluid Transfer, Semiconductor, Laboratory, Steam Plant
  • Tube Inside Diameter: 0.79 to 22.2 inch, 1/8 to 7/8 mm, 0.031 to 0.094 mm
  • Tube Outside Diameter: 3/32 to 1 inch, 2 to 25 mm
  • Maximum Operating Pressure: 80 to 680 psi, 6 to 47 bar
  • Minimum Burst Pressure: 320 to 2720 psi, 25 to 188 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Minimum Bend Radius: 1/4 to 5 inch, 6 to 203 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Air, Chemicals, Water, Industrial Gases
  • Color: Clear
  • Weight: 0.006 to 0.170 kg/m, 0.009 to 0.253 lb/ft
  • Length per Package: 7.6 to 304 m, 25 to 1000 ft
  • Tube Material: Perfluoroalkoxy Alkanes (PFA)
  • Cover Material: n/a
  • Size: 4 to 12 mm, 3/32 to 3/4 inch

Full Product Description

PFA tubing is chemically inert, odorless, taste-less, non-wetting and non-leaching and is often used in fluid and material handling applications, such as chemical transfer. However, it also performs well in food & beverage or medical applications. Using bulk reels up to 1000 feet aid customers in providing installations with continuous length assemblies, free of connectors, and also reducing scrap when producing shorter length assemblies. Parker’s extrusion process starts with a PFA resin that offers a high molecular weight and high resistance to stress cracking, allowing the tubing to be used with flare or conventional fittings. Series 104 PFA is considered Parker’s standard PFA tubing and offers a low level of extractables. High purity PFA resins, designed for specifically for semiconductor applications, are also available. See Parker’s “High Purity PFA - Series 105” for more information. 


Markets:
• Semiconductor
• Pharmaceutical
• Instrumentation
• Food & Beverage 


Features Benefits:
• No process contamination
• Exceptional heat resistance
• Higher flow for improved production runs
• Chemically inert to nearly all industrial chemicals and solvents
• Low coefficient of friction
• Self extenguishing
• Low permeability
• Translucent 
• Long continuous lengths 


Certifications/Compliance:
• ASTM D3307
• 21 CFR 177.1550 compliant
• USP Class VI Compliant
• UL 94 V-0 compliant  



Technical Specifications: 
• Extruded from virgin PFA (Perfluoroalkoxy)
• Qualified with fittings from Parker Fluid System Connectors Division Fittings (See Brass Composite
  and Thermoplastic Fittings and Valves Catalog CAT3501E USA)
• Working and burst pressures rated at 73°F /23°C
• All dimensions are nominal
• Random length coils, quantities are not continuous
• Continuous lengths and colors available as a custom run - Contact customer service

Related Documents

×
Products Product Type Order Size Tube Inside Diameter Tube Outside Diameter Tube Wall Thickness Standard Pack Qty (ft)
104-0125031-NT-100 Industrial Wall 1/8 0.064 0.125 0.031 100.0
104-0125031-NT-1000 Industrial Wall 1/8 0.064 0.125 0.031 1000.0
104-0125031-NT-25 Industrial Wall 1/8 0.064 0.125 0.031 25.0
104-0125031-NT-50 Industrial Wall 1/8 0.064 0.125 0.031 50.0
104-0156031-NT-100 Industrial Wall 5/32 0.094 0.157 0.031 100.0
104-0156031-NT-25 Industrial Wall 5/32 0.094 0.157 0.031 25.0
104-0156031-NT-50 Industrial Wall 5/32 0.094 0.157 0.031 50.0
104-0188031-NT-100 Industrial Wall 3/16 0.125 0.188 0.031 100.0
104-0188031-NT-1000 Industrial Wall 3/16 0.125 0.188 0.031 1000.0
104-0188031-NT-50 Industrial Wall 3/16 0.125 0.188 0.031 50.0
104-0250031-NT-100 Industrial Wall 1/4 0.188 0.25 0.031 100.0
104-0250031-NT-1000 Industrial Wall 1/4 0.188 0.25 0.031 1000.0
104-0250031-NT-25 Industrial Wall 1/4 0.188 0.25 0.031 25.0
104-0250031-NT-50 Industrial Wall 1/4 0.188 0.25 0.031 50.0
104-0312031-NT-100 Industrial Wall 5/16 0.25 0.312 0.031 100.0
104-0312031-NT-25 Industrial Wall 5/16 0.25 0.312 0.031 25.0
104-0312031-NT-50 Industrial Wall 5/16 0.25 0.312 0.031 50.0
104-0375031-NT-100 Industrial Wall 3/8 0.312 0.375 0.031 100.0
104-0375031-NT-1000 Industrial Wall 3/8 0.312 0.375 0.031 1000.0
104-0375031-NT-25 Industrial Wall 3/8 0.312 0.375 0.031 25.0
104-0375031-NT-50 Industrial Wall 3/8 0.312 0.375 0.031 50.0
104-0438031-NT-100 Industrial Wall 7/16 0.375 0.438 0.031 100.0
104-0500031-NT-100 Industrial Wall 1/2 0.438 0.5 0.031 100.0
104-0500031-NT-25 Industrial Wall 1/2 0.438 0.5 0.031 25.0
104-0500031-NT-50 Industrial Wall 1/2 0.438 0.5 0.031 50.0
104-0188062-NT-100 Heavy Wall 3/16 0.064 0.188 0.062 100.0
104-0188062-NT-1000 Heavy Wall 3/16 0.064 0.188 0.062 1000.0
104-0188062-NT-25 Heavy Wall 3/16 0.064 0.188 0.062 25.0
104-0250040-NT-100 Heavy Wall 1/4 0.17 0.25 0.04 100.0
104-0250040-NT-1000 Heavy Wall 1/4 0.17 0.25 0.04 1000.0
104-0250040-NT-25 Heavy Wall 1/4 0.17 0.25 0.04 25.0
104-0250040-NT-50 Heavy Wall 1/4 0.17 0.25 0.04 50.0
104-0250040-NT-500 Heavy Wall 1/4 0.17 0.25 0.04 500.0
104-0250047-NT-100 Heavy Wall 1/4 0.156 0.25 0.047 100.0
104-0250047-NT-1000 Heavy Wall 1/4 0.156 0.25 0.047 1000.0
104-0250047-NT-25 Heavy Wall 1/4 0.156 0.25 0.047 25.0
104-0250047-NT-50 Heavy Wall 1/4 0.156 0.25 0.047 50.0
104-0250047-NT-500 Heavy Wall 1/4 0.156 0.25 0.047 500.0
104-0250062-NT-100 Heavy Wall 1/4 0.125 0.25 0.062 100.0
104-0250062-NT-1000 Heavy Wall 1/4 0.125 0.25 0.062 1000.0
104-0250062-NT-25 Heavy Wall 1/4 0.125 0.25 0.062 25.0
104-0250062-NT-50 Heavy Wall 1/4 0.125 0.25 0.062 50.0
104-0312062-NT-100 Heavy Wall 5/16 0.188 0.312 0.062 100.0
104-0312062-NT-25 Heavy Wall 5/16 0.188 0.312 0.062 25.0
104-0375062-NT-100 Heavy Wall 3/8 0.25 0.375 0.062 100.0
104-0375062-NT-1000 Heavy Wall 3/8 0.25 0.375 0.062 1000.0
104-0375062-NT-25 Heavy Wall 3/8 0.25 0.375 0.062 25.0
104-0375062-NT-50 Heavy Wall 3/8 0.25 0.375 0.062 50.0
104-0438062-NT-100 Heavy Wall 7/16 0.312 0.438 0.062 100.0
104-0500062-NT-100 Heavy Wall 1/2 0.375 0.5 0.062 100.0
104-0500062-NT-1000 Heavy Wall 1/2 0.375 0.5 0.062 1000.0
104-0500062-NT-25 Heavy Wall 1/2 0.375 0.5 0.062 25.0
104-0500062-NT-50 Heavy Wall 1/2 0.375 0.5 0.062 50.0
104-0750062-NT-100 Heavy Wall 3/4 0.625 0.75 0.062 100.0
104-0750062-NT-1000 Heavy Wall 3/4 0.625 0.75 0.062 1000.0
104-0750062-NT-25 Heavy Wall 3/4 0.625 0.75 0.062 25.0
104-0750062-NT-50 Heavy Wall 3/4 0.625 0.75 0.062 50.0
104-1000062-NT-100 Heavy Wall 1 0.875 1.0 0.062 100.0
104-1000062-NT-50 Heavy Wall 1 0.875 1.0 0.062 50.0
204-0400100-NT-100 Metric 4MM 2 4 1 100.0
204-0400100-NT-1000 Metric 4MM 2 4 1 1000.0
204-0400100-NT-25 Metric 4MM 2 4 1 25.0
204-0400100-NT-50 Metric 4MM 2 4 1 50.0
204-0600100-NT-100 Metric 6MM 4 6 1 100.0
204-0600100-NT-1000 Metric 6MM 4 6 1 1000.0
204-0600100-NT-25 Metric 6MM 4 6 1 25.0
204-0600100-NT-50 Metric 6MM 4 6 1 50.0
204-0800100-NT-100 Metric 8MM 6 8 1 100.0
204-0800100-NT-25 Metric 8MM 6 8 1 25.0
204-0800100-NT-50 Metric 8MM 6 8 1 50.0
204-1000100-NT-100 Metric 10MM 8 10 1 100.0
204-1000100-NT-50 Metric 10MM 8 10 1 50.0

K49934
687563