PFA High Purity Tubing | Product Series

Filter by

    No filters selected

Product Type

Order Size

Tube Inside Diameter

Tube Outside Diameter

Tube Wall Thickness

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PFA High Purity Tubing

PFA High Purity Tubing

High Purity PFA Series 105 and 205 are manufactured for use in hostile environments where purity is critical. Testing proves that a high purity PFA tube is able to withstand corrosive surfactants for longer periods of time than standard PFA.

Technical Specifications

  • Specifications Met: ASTM D3307, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Application: Flow Monitoring, Life Science, Gas Transfer, Semiconductor
  • Tube Inside Diameter: 0.039 to 0.875 inch, 3 to 25 mm
  • Tube Outside Diameter: 0.118 to 1 inch, 3 to 25 mm
  • Maximum Operating Pressure: 80 to 500 psi, 6 to 34 bar
  • Minimum Burst Pressure: 320 to 2000 psi, 25 to 138 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 1/2 to 8 inch, 13 to 51 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSealâ„¢, Metric Compression
  • Media: Chemicals, Water
  • Color: Clear
  • Weight: 0.013 to 0.253 kg/m, 0.009 to 0.170 lb/ft
  • Tube Material: Perfluoroalkoxy Alkanes (PFA) High Purity
  • Length per Package: 30.4 to 152.4 m, 100 to 500 ft
  • Size: 1/8 to 1 inch, 3 to 12 mm
  • Cover Material: n/a

Full Product Description

It only takes one compromise to taint the purity of your operation. Parker High Purity PFA tubing is designed to withstand semi-conductor high purity applications where high temperatures, harsh chemicals, and/or corrosive fluid media can cause rubber or plastic tubing to extract compounds into the fluid media or cause out gassing into the surrounding environment. It is odorless, tasteless, non-leaching and absorptive. In addition, with absorption of water less than 0.03%. High Purity PFA tubing ensures that the media passing through the tube does not leach into the fluid media nor into the tubing wall. It is often used as a clean, flexible alternative to steel metallic tubing.  Parker only extrudes from high purity resins that ensure the PFA tubing will not crack, degrade or discolor. By selecting Parker’s High Purity PFA tubing, rather than a standard grade, the impurities in the tube are kept to the lowest possible level. H.P. PFA is chemically inert, odorless, non-wetting and non-leaching and is often used in fluid and material handling applications, such as harsh and corrosive chemical transfer.



Like FEP, the low refractive index allows operators to visually inspect for contaminants, flow interruptions and leak detection. In addition, tubing can be reinforced with high performance braiding to handle higher pressures. Braiding facilities are located on the premises.



Markets
• Semiconductor
• Pharmaceutical
• Instrumentation



Features
• Withstands corrosive surfactants for longer periods of time
• Highest molecular weight available
• Lowest levels of extractables
• Low permeability
• Non-leaching
• No process contamination
• Higher flow
• Translucent and flexible materials
• Chemically inert to nearly all industrial chemicals and solvents
• Low coefficient of friction
• Nonflammable materials
• Exceptional heat resistance (up to 500°F (260°C))



Applications
• High purity applications
• Flow monitoring systems
• DI water dispensers
• DI recirculators
• Heat exchangers
• Pure chemical dispensers
• Wetbench
• Gas transfer
• Food processing



Technical Specifications:
• Extruded from virgin HP PFA (High Purity Perfluoroalkoxy)
• Qualified with fittings from Parker Fluid System Connectors Division Fittings
• Working and burst pressures rated at 73°F /23°C
• All dimensions are nominal
• Random lengths, continuous lengths available as a custom run

Related Documents

×
Products Product Type Order Size Tube Inside Diameter Tube Outside Diameter Tube Wall Thickness Standard Pack Qty (ft)
205-0300100-NT-100 Metric 3MM 1.0 3.0 1.0 100.0
105-0125031-NT-100 Industrial Wall 1/8 0.064 0.125 0.031 100.0
105-0188031-NT-100 Industrial Wall 3/16 0.125 0.188 0.031 100.0
105-0250031-NT-100 Industrial Wall 1/4 0.188 0.25 0.031 100.0
105-0250047-NT-100 Heavy Wall 1/4 0.156 0.25 0.047 100.0
105-0250047-NT-500 Heavy Wall 1/4 0.156 0.25 0.047 500.0
105-0250062-NT-100 Heavy Wall 1/4 0.125 0.25 0.062 100.0
105-0250062-NT-500 Heavy Wall 1/4 0.125 0.25 0.062 500.0
105-0375031-NT-100 Industrial Wall 3/8 0.312 0.375 0.031 100.0
105-0375062-NT-100 Heavy Wall 3/8 0.25 0.375 0.062 100.0
105-0375062-NT-500 Heavy Wall 3/8 0.25 0.375 0.062 500.0
105-0500062-NT-100 Heavy Wall 1/2 0.375 0.5 0.062 100.0
105-0500062-NT-500 Heavy Wall 1/2 0.375 0.5 0.062 500.0
105-0750062-NT-100 Heavy Wall 3/4 0.625 0.75 0.062 100.0
105-0750062-NT-500 Heavy Wall 3/4 0.625 0.75 0.062 500.0
105-1000062-NT-100 Heavy Wall 1.0 0.875 1.0 0.062 100.0
105-1000062-NT-500 Heavy Wall 1.0 0.875 1.0 0.062 500.0
205-0600100-NT-100 Metric 6MM 4.0 6.0 1.0 100.0
205-0800100-NT-100 Metric 8MM 6.0 8.0 1.0 100.0
205-1000100-NT-100 Metric 10MM 8.0 10.0 1.0 100.0

K49934
687563