Tough Cover Ultra-high pressure Hose Series - 2440D - Europe | #2440D-03V32-TC


LOADING IMAGES
2440D-03V32-TC

Tough Cover Ultra-high pressure Hose Series - 2440D - Europe | #2440D-03V32-TC OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Cover: Tough Cover
  • Hose I.D. (mm): 4.8
  • Maximum Working Pressure (MPa): 180
  • Hose Cover Type: Tough Cover
  • Brand: Parker
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Inside Diameter: 3/16 inch, 4.8 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.453 inch, 11.6 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 26100 psi, 180 MPa, 1800 bar
  • Minimum Bend Radius: 130 mm, 5.118 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.28 kg/m, 0.19 lb/ft

Item Information

Parker Polyflex High Pressure 2440D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Tube cleaning
• Marine cleaning
• For working pressure up to 220 MPa (31.900 psi)

Technical Specifications:
• Core tube: DN 3-8: Polyoxymethylene; DN 10-25: Polyamide
• Pressure reinforcement: Polyamide
• Cover: Polyamide
• Standard colour: DN 3-8: blue; DN 10-25: black
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687513