381-12 - 2 Wire Braid Reinforcement Hydraulic Hose, Series 381 | ParkerIN

2 Wire Braid Reinforcement Hydraulic Hose, Series 381 | #381-12

381-12

2 Wire Braid Reinforcement Hydraulic Hose, Series 381 | #381-12 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (size): -12
  • Certificates: N/A
  • Weight: 1 kg/m, 0.67 lb/ft
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Minimum Bend Radius: 9-1/2 inch, 240 mm
  • Application: Hydraulics
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 853, Type 2SN, ISO 1436, Type 2SN, SAE 100R2
  • Compatible Fitting: 43 Series
  • Inside Diameter: 3/4 inch
  • Minimum Burst Pressure: 868 bar, 12500 psi
  • Outside Diameter: 1.160 inch, 29.5 mm
  • Maximum Operating Pressure: 215 bar, 3125 psi

Item Information

Parker's 381 hydraulic hose has a pressure range of 400-88 bar and designed to most common purpose applications.
381 hose, Universal two-wire construction hose designed to accommodate global customer requirements, is manufactured to strict international quality specifications. Parker’s 381 offers customers consistency of performance combined with continuous availability anywhere in the world.

It offers a high working pressure, long service life and a wide fluid compatibility.

The Universal two-wire hose is manufactured to international specifications (ISO 1436-1 Type 2SN)
The Inner tube is Synthetic rubber.Reinforcement is 2 wire braids steel wire.The Cover is Synthetic rubber.
Temperature Range is from -40°C to +100°C (-40°F to +212°F).

Markets:
•General purpose market.
•Industrial
•Transportation
•Military
•Construction
•Agriculture
•Grounds & Building Maintenance
•Forestry
•Utility Equipment
•Machine Tool
•Waste & Refuse
•Material Handling

Features/Benefits:
•Universal two-wire hose design manufactured to international specifications
•Increased working pressures for improved reliability and expanded applications
•400-88 bar (5800-1300 PSI) working pressure in different sizes
•Strict international quality specifications
•Provide consistency of performance

Applications:
•Petroleum base hydraulic fluids and lubricating oils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker Korea 381 Hydraulic Hose SAE 100R 2
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
E05702