Semi-custom Controller Module - CM2115 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Semi-custom Controller Module - CM2115

Semi-custom Controller Module - CM2115

Parker's CM2115 controller module is a rugged unit that is perfect when used alone or with other controllers in a system. The CM2115 is programmed in C by customers to meet their needs. It communicates using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 6 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 21
  • Number of Outputs: 15
  • Specifications Met: 2004/108/EC
  • Ingress Protection Rating: IP66
  • Electrical Connection: Deutsch DT04
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Output Current Rating: 10 A (6x), 5 A (4x), 2.5 A (2x)
  • Software: C and SDK, Raptor
  • Controller Type: Master controller, Master Controller

Full Product Description

The Electronic Controls Division configurable mobile controllers I/O allows integration into multiple applications reducing your BOM spend. Parker’s CM2115 is a rugged CAN controller with a focus on high power outputs. The high power outputs allow the CM2115 to control heavy loads, like lights and electric actuators in addition to hydraulic valves. It is able to be the main controller in a range of vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment or may be combined with other modules in a large system. The CM2115  inputs measure analog, digital and frequency signals and outputs suited for hydraulic control, lighting control, or general electrical control. Equipped with a high impact plastic housing and 4 environmentally sealed, 12-pin connectors, this controller is designed for the outdoor environment.

The CM2115 has a software development kit (SDK) that allows customers to develop their own software making the CM2115 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 21 inputs - analog, digital or frequency
• 6 high-side 10 A outputs
• 4 high-side 5 A outputs
• 2 high-side 2.5 A outputs
• 1 low-side 2.5 A output
• 2 solid state relay 1 A outputs
• Pulse Width Modulation for proportional valve control
• 2 CAN buses

Applications:
• Bus lighting, kneel and door open control
• Rough terrain crane control
• Telehandler control

Related Documents

×
Products Model Number
0935024ECD CM2115

687854
936514