Semi-custom Controller Module - CM3626 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Semi-custom Controller Module - CM3626

Semi-custom Controller Module - CM3626

Parker's CM3626 controller module is a rugged unit that is perfect for a large centrally located controller in a system. The CM3626 is programmed in C by customers to meet their needs. The unit communicates using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 36
  • Number of Outputs: 26
  • Specifications Met: 2004/108/EC
  • Ingress Protection Rating: IP66
  • Electrical Connection: Deutsch DT16
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Output Current Rating: 5 A (2x), 2 A (16x)
  • Software: C and SDK, Raptor
  • Controller Type: Master controller, Master Controller

Full Product Description

The Electronic Controls Division configurable mobile controllers I/O allows integration into multiple applications reducing your BOM spend. Parker’s CM3626 is a rugged CAN controller with a main focus on a high I/O count. It is intended to be the main controller in a range of vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment. The CM3626 has inputs capable of measuring analog, digital and frequency signals and outputs suited for hydraulic control, lighting control, or general electrical control. Equipped with an aluminum housing and 5 environmentally sealed, 18-pin connectors, this controller is designed for the outdoor environment.

The CM3626 has a software development kit (SDK) that allows customers to develop their own software making the CM3626 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 36 inputs - analog, digital or frequency
• 2 high-side 5 A outputs
• 16 high-side 2 A outputs
• 2 low-side 10 A outputs
• 6 low-side 5 A outputs
• PWM for proportional valve control
• 2 CAN buses

Applications:
• Bus lighting, kneel and door open control
• Rough terrain crane control
• Telehandler control

Related Documents

×
Products Model Number
0991001ECD CM3626

687854
936514