Semi-custom Controller Module, CM3620 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Semi-custom Controller Module, CM3620

Semi-custom Controller Module, CM3620

Parker's CM3620 controller module is a rugged unit that is perfect when used alone or with other controllers in a system. The CM3620 is programmed in C by customers to meet their needs. It communicates using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 7.5 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 36
  • Number of Outputs: 20
  • Specifications Met: 2004/108/EC
  • Ingress Protection Rating: IP66
  • Electrical Connection: Ampseal
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 1x CAN (J1939)
  • Output Current Rating: 2.5 A
  • Software: C and SDK
  • Controller Type: Master controller, Master Controller

Full Product Description

The CM3620 configurable mobile controller's I/O allows integration into multiple applications, reducing your BOM spend. Parker's CM3620 is a rugged CAN controller with a focus on high I/O count. Its inputs can measure analog, digital and frequency signals, while the PWM (pulse width modulated) capable outputs are ideally suited for hydraulic valve control. The CM3620 is able to be the main controller in a range of vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment or may be combined with other modules in a large system. Equipped with a plastic housing and 2 environmentally sealed, 35-pin connectors, this controller is designed for the outdoor environment.
The CM3620 has a software development kit (SDK) that allows customers to develop their own software making the CM3620 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 36 inputs - analog, digital or frequency
• 16 high-side 2.5 A outputs
• 4 low-side 2.5 A outputs
• Pulse Width Modulation for proportional valve control

Applications:
• Bus kneel and door open control
• Engine and transmission control
• Excavator control

Related Documents

×
Products Model Number
0916021ECD CM3620

687854
936514