Compact Hydraulic Power Unit - 550 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compact Hydraulic Power Unit - 550 Series

Compact Hydraulic Power Unit - 550 Series

The 550 Series Compact Hydraulic Power Unit produces high density power with 207 bar (3,000 psi) capability and flows up to 14.4 LPM. Economically packaged, the 550 Series is completely self contained.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Operating Pressure: 207 bar, 3000 psi
  • Flow Rate: 14.4 L/min, 3.8 gal/min
  • Minimum Opening Pressure: 200 psi, 13 bar
  • Tank Capacity: 0.5 to 5 gal, 2.0 to 19 L
  • Motor Power Output Rating: 0.5 to 3 HP, 0.37 to 2.2 kW
  • Maximum Flow Rate: 14.4 L/min, 3.8 gal/min
  • Materials of Construction: Plastic, Steel, Aluminum
  • Motor Type: Single phase 115/230 VAC, 60 Hz, 3-Phase 230/460 VAC, 60 Hz
  • Pump Flow Rate: 0.66 cm3/rev, 1.15 cm3/rev, 1.64 cm3/rev, 2.29 cm3/rev, 2.79 cm3/rev, 3.28 cm3/rev, 4.26 cm3/rev, 0.04 inch3/rev, 0.07 inch3/rev, 0.10 inch3/rev, 0.14 inch3/rev, 0.17 inch3/rev, 0.20 inch3/rev, 0.26 inch3/rev
  • Flow Direction: Single Direction with Multiple Valve Options

Full Product Description

The 550 Series Compact Hydraulic Power Unit improves productivity with high density power in a durable, self-contained package. The integral motor, pump and reservoir are complemented with a full line of Parker D03/NG6 and cartridge valve options for maximum flexibility. Available in seven pump sizes, the 550 Series produces flows up to 14.3 LPM and features an AC motor, gear pump, internal valving, load hold check and relief valve.

Markets:
• Industrial
• Medical
• Packaging
• Material Handling
• Manufacturing
• Construction

Features/Benefits:
• Proven Performance
• 207 bar (3,000 psi) capability
• Numerous motors up to three HP
• Overload protection with externally adjustable relief valves
• Design and Flexibility
• Seven available pump sizes
• D03 pad or standard P and T ports
• Externally adjustable relief valve
• Vertical and horizontal mounting
• Variety of reservoirs

Applications:
• Industrial machine tool clamping circuits
• Dock levelers
• Door openers
• Hose crimping
• Scissor lift
• Presses

Technical Characteristics:
• Numerous motors from .67 to 4 kW (.5 to 3 HP)
• Seven pump sizes with flows from 1 to 14.4 LPM (3.8 gpm)
• 207 bar (3000 psi)
• D03/NG6 pad or standard P and T ports
• Externally adjustable relief valves

Related Documents

×

687854
687492