H-PAK Fixed Displacement Hydraulic Power Units | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
H-PAK Fixed Displacement Hydraulic Power Units

H-PAK Fixed Displacement Hydraulic Power Units

Engineered for a wide range of industrial applications, Parker H-Pak Hydraulic Power Units offer quiet, leak-free operation and a compact, vertical design. They also provide a 207 bar (3,000 psi) operating pressure for reliable power.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Operating Pressure: 3000 psi, 207 bar
  • Motor Type: NEMA
  • Tank Capacity: 10 to 40 gal, 38 to 151 L
  • Motor Power Output Rating: 1/2 to 20 HP, 0.37 to 14.9 kW
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Flow Rate: 0.9 to 10.4 gal/min @1800 Rpm, 3.4 to 39.3 L/min @1800 Rpm
  • Operating Speed: 600 to 2200 RPM
  • Pump Type: External Gear
  • Weight: <=340 lb, <=155 kg
  • Input Power: <=20 HP

Full Product Description

Reliable and compact, Parker H-Pak Hydraulic Power Units increase productivity and help maintain trouble-free performance. Utilizing proven Parker connectors, this fixed-displacement power option provides industrial applications with leak-free operation, reduced contamination and protection against system shock – all to extend pump life and decrease downtime. These units also deliver a small footprint and quiet operation. Parker filtration and custom modifications are available upon request.

Markets:
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Power Generation
• Transmission & Distribution
• Molding
• Packaging Machinery
• Printing & Marketing Equipment
• Vehicle Assembly Facilities
• Material Handling Equipment
• Lumber and Wood
• Miscellaneous Processing

Features/Benefits:
• Proven Performance
• Reliable leak protection/reduction of leak points
• Glycerin-filled pressure gauge for protection against system shock
• Oil level gauge with thermometer for improved diagnostics

Increased Lifespan
• Submerged pump to protect from cavitation

Design and Flexibility
• Quieter operation
• Vertical orientation to save floor space
• Dual rated 50/60 Hz electric motors available

Ease of Use
• Easy-to-fill reservoir to prevent spills
• Highly accessible relief valve
• Precision mounting adaptors

Applications:
• Clamping circuits
• Machine tooling
• Small automation
• Trash compactors

Technical Characteristics:
• Power rating of ½ Hp – 20 Hp
• Flow range of 0.9 – 6.3 GPM (at 1,800 rpm)
• Maximum operating pressure of 207 bar (3,000 psi)
• Speed range of 600 – 2,200 rpm
• Tank capacity of 10, 20, 30 and 40 gallons gallons  

Related Documents

×

687854
246579